MITSUBISHI ELECTRIC Changes for the Better
Ireland

FR-E800 Series Inverters

The FR-E800 Series variable frequency drive is built upon Mitsubishi Electric’s proven variable speed control technology throughout years of reliable operation across various constant and variable torque applications. Designed to save energy and minimize cost, the FR-E800 brings together advances in quality, performance, and predictive maintenance capabilities in one multi-purpose inverter.

Key Benefits

  • Corrosion Alert System - FR-E800 is the world’s first system to identify signs of damage caused by hydrogen sulfide or other corrosive gases. The operator receives a notification when the production environment needs to be improved or risk the possibility of unplanned downtime.
  • Built-In PLC Function - MELSEC 2K Step PLC - Reduce internal components and save panel space, eliminating wiring time, and reducing system setup times. Operation of the system can be customized by the FR-E800’s built-in PLC feature
  • Inverter-to-Inverter Linking - Create small-scale systems by connecting multiple VFDs via Ethernet protocols. The communication between multiple inverters is carried out through the inputs/outputs and built-in PLC
  • RS-485 and “Dual-Port” Ethernet Protocol Models - Switch between Ethernet protocols simply by changing internal parameters. The FR-E800 series inverters support a variety of open networks without the need for additional option cards
  • Compact Design - Save space with a compact footprint to control 3-phase motors up to 7.5 kw (with expansion in the future up to 30kw) at 200V, 400V and 600V.
  • Extended Environmental Rating - FR-E800 operates in ambient temperatures from -20°C to 60°C (-5 to 140°F) and the control card is conformal coated to withstand harsh environments.
  • Convenient QR Code- Scan the QR code on the inverter to open the setup information web page
  • Auto-tune to IM & PM Motors - Setup and commission quickly and easily without time-consuming tuning or the need for on-site support.
  • Life Diagnostics Function - Analyze and determine remaining lifetime of critical components, such as capacitors, contact relays, cooling fan, and inrush current limit resistor.
  • Dual Overload Rating - Achieve top performance in smaller frame sizes with light duty (LD) and normal duty (ND) overload current ratings
  • Safety Communication Model- Safety communication models support Ethernet-based safety communication protocols certified as compliant with international standards. The safety control system on the existing network can be easily enhanced with less cost.

To request more information please fill out the below request form