Search

Start main contents

  • Home
  • The new GOT Rugged HMI operator terminal is built for Extreme Environments.
  • Register
  • Login

Factory Automation

Print page

Factory Automation

The new GOT Rugged HMI operator terminal is built for Extreme Environments.

With an extended operating temperature range and protection ratings to IP67F/IP66F, the GOT2507T-WTSD 7” operator terminal from Mitsubishi Electric meets the needs of harsh and demanding applications. No additional protective measures are required for washdown with high pressure water or use in power equipment that is typically located outdoors.

Along with the increased strength and durability, users benefit from all the features and functions of the existing GOT2000 models. These include multiple communication interfaces, comprising of two Ethernet ports, wireless LAN interface, USB, RS232 and RS422/485. In addition to this, audible warning functionality reinforces the information displayed
on the screen and Mitsubishi Electric’s GOT Mobile provides real-time machine visualisation using remote devices such as tablets, smartphones and PCs. All these functions help improve productivity and reduce the total cost of ownership for machinery.

  • Operating temperature range of -20°C to +65°C
  • Protection ratings to IP67F/IP66F
  • Increased strength and durability
  • Enhanced resistance to UV rays and a special coating to eliminate glare
  • Reinforced metal housing ideal for shock or vibration environments
  • Safe for high pressure wash down

Ideal applications include: Food and beverage, power industries, heavy machinery, parking systems, power conditioners, EV charging stands and shipping/dockside

For more information on the GOT2000 Rugged please fill in the contact form below

The fields marked by a * are mandatory.

Please enter the text you can see on the picture in the field below. If you can not read the picture please click "Refresh".

Sicherheitscode Refresh

Back

Page top