Start main contents

  • Register
  • Login

Factory Automation

Print page

Factory Automation

Condition Monitoring Offer

Cost reduction through condition-based maintenance

The Smart Condition Monitoring (SCM) kit offers a pre-integrated condition monitoring solution for permanent installation and simple integration into existing applications . It consists of a cabinet with Sensor Controller, operator display and a pre-assembled vibration sensor. The system can be extended to up to six sensors. The Plug & Play feature allows for easy commissioning, even without expert knowledge in the field of condition monitoring.

Benefits at a Glance:

  • Plain text alerts with maintenance proposals and status / diagnostic display integrated data handling
  • Predictable maintenance through early fault detection - months in advance.
  • Easy commissioning by Plug & Play
  • Easy retrofit into existing mechanical systems
  • Scalable from one to six sensors
  • Industry 4.0 support

Download the flyer for more information:

Download flyer here

  • Compact cabinet H × W× D: 380 × 380 × 200 mm – 1 × FAG SmartCheck Sensor with 20 Meter Ethernet- connection
  • Integrated programmable SmartCheck sensor Controller. for data processing and integration of external signals.
  • Integrated control display with 7 "HMI for alarms and parameterisation.
  • PoE Switch for data signals and power supply.

The fields marked by a * are mandatory.

Please enter the text you can see on the picture in the field below. If you can not read the picture please click "Refresh".

Sicherheitscode Refresh

Back

Page top