Search

Start main contents

  • Register
  • Login

Factory Automation

Print page

Factory Automation

Starter Package

Mitsubishi Electric Starter Package

Offer ends 29/11/2019

€1,350 (Excluding VAT)

Offer includes:
FX PLC (FX5U-32MR-ES) +
Variable Speed Drive (FR-E720S-050SC-ENE) +
GOT HMI (GT2107-WTSD) +
Software (iQ Works)

FX5 PLC

FX5U-32MR-ES

Features include:
- Relay or Transistor Digital Outputs
- Varying I/O Count available
- Built in USB & Ethernet port, Analog Control module
- Compact footprint

GT HMI

GT2107-WTSD

Features include:
- High resolution
- Support VNC Server Function
- Trending
- Touch screen
- Ethernet , USB Host

‘Micro Drive’ Variable Speed Drive

FR-E720S-050SC-ENE

Features include:
- Safety function "Safe Torque Off" (STO) according EN 61800-5-2
- Various KW sizes available
- Auto-tuning
- 200% overload capacity
- 0.2 - 400Hz Output frequency
Compact footprint

iQ Works Software

iQ Works is an integrated software suite used to program Mitsubishi Electric automation consisting of;
- GX Works3 (PLC)
- GT Works3 (HMI)
- FR Configurator2 (Variable Speed Drive)

Download Promotion

The fields marked by a * are mandatory.

Please enter the text you can see on the picture in the field below. If you can not read the picture please click "Refresh".

Sicherheitscode Refresh

Back

Page top