Next-generation spindle motor, equipped with high speed and high efficiency
High-performance New Type Spindle Motors SJ-D Series
High-performance Spindle Motors SJ-V Series
Low-inertia,High-speed Spindle Motors SJ-VL Series
Tools Spindle Motors HF-KP/HF-SP Series
Built-in Spindle Motor SJ-BG Series
IPM Spindle Motor
High-performance new type spindle motors SJ-D Series
The motor energy loss has been significantly reduced by optimizing the magnetic circuit.
SJ-DG Series
High-output, High-torque Spindle Motor
The addition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
Low-inertia, high-speed spindle motors SJ-DL Series
Tapping machine-dedicated spindle motors have joined the new spindle motor line SJ-D Series in an effort to speed up drilling and tapping.
SJ-BG Series
Built-in Spindle Motor
The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
HG-JR Series
Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors, but yet they offer high-speed rotation (8,000r/min). These motors contribute to lowering the spindle size, for example for rotary tool spindles.
High-performance spindle motors SJ-V Series
A vast range of spindle motors is available, all ready to support diversified machine tool needs.
Low-inertia, high-speed spindle motors SJ-VL Series
The spindle dedicated to tapping machines requiring faster drilling and tapping.
Tools spindle motors HF-KP/HF-SP Series
Taking advantage of the characteristics of a servo motor such as smallness and high-output, this motor serves as a compact and high-output spindle motor which is capable of high-speed rotation (6,000 rpm).
Built-in spindle motor
The serial feedback communication enhances significantly the resolution (max. 4 million p/rev).
IPM Spindle Motor
In answer to demands for downsizing and higher efficiency, an IPM motor has been introduced for further energy savings.