Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELSEC iQ-F

Safety main module

ItemTotal No. of pointsSafety inputsSafety outputsSafety integrity level (SIL)Performance level
FX5-SF-MU4T58 points4 points4 pointsSIL3 (IEC 61508)PL e (DIN EN ISO 13849-1)
ItemOff delay timeBuilt-in programConnection typeCompatible CPU module
FX5UFX5UCFX5UJ
FX5-SF-MU4T50 / 0.5 / 1 /1.5 / 2 / 2.5 / 3 / 3.5 / 4 / 5 s9 typesSpring clamp terminal blockoo*x

*: When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.

Safety expansion module

Safety input expansion module

ItemTotal No. of pointsSafety inputsSafety outputsSafety integrity level (SIL)Performance level (PL)
FX5-SF-8DI48 points8 points0 pointsSIL3 (IEC 61508)PL e (DIN EN ISO 13849-1)
ItemOff delay timeBuild-in programConnection typeCompatible CPU module *3
FX5-SF-8DI4*19 types *2Spring clamp terminal blockoo *4x

*1: Set the off delay time in the safety main module.
*2: The built-in program can set the logical path connection method with the safety main module for INPUT A and INPUT B each.
*3: Safety main module is required to connect to the CPU modules.
*4: When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.

Concept

Easily create a system just by connecting a safety extension module.

A safety control system can easily be installed just by connecting a safety main module (FX5-SF-MU4T5) to an FX5U/FX5UC CPU module. This single system can then be used to perform general-purpose control and safety control. Therefore, there is no need for wiring such as the one needed for monitoring the safety status (as is necessary with a safety controller) or the wiring needed between relays when constructing a system with safety relays. Furthermore, the number of safety inputs can be expanded by connecting safety input expansion modules (FX5-SF-8DI4).

MELSEC iQ-F

Turn the rotary switch to select the built-in program.

Each safety extension module has nine types of built-in programs. To build a safety control system, just use the rotary switch on the front of the module to select the built-in program to run.
This eliminates the need for sequence programs designed for safety control.

MELSEC iQ-F

Using the Safety Extension Module Configuration Guide to determine the wiring at a glance!

We have prepared the MELSEC iQ-F Series Safety Extension Module Configuration Guide to enable users to use the safety extension module.
This configuration guide is a tool for easily checking the system configuration, settings, and wiring of the safety extension module.

MELSEC iQ-F

Page top