Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Control network module

Network modules

These interface modules provide wide ranging support group for control-system networks.

For seamless integration of each level of the factory automation architecture a wide range of network connectivity modules are available.

CC-Link IE Controller Network

This controller-to-controller network enables high-speed communication and high-volume data transmission, with seamless communication not interrupted by layers.

CC-Link IE Controller Network

CC-Link IE Field Network

This high-speed field network extends from I/O to controller based architecture and offers a flexible wiring concept to match the needs of any device layout.

CC-Link IE Field Network

MELSECNET/H

A control network for connecting manufacturing devices at a high level.

MELSECNET/H

CC-Link

This high-speed field network enables control and information handling.

CC-Link

MODBUS

This MODBUS module connects with MODBUS compatible devices such as temperature controllers and measuring instruments.

Product Specification

MODBUS

PROFIBUS

These modules provide connectivity to the Profibus fieldbus (network).

Profibus

DEVICENET

This module interfaces the controller with a Devicenet network.

Devicenet

FL-net(OPCN-2)

This interface module can be connected to an FL-net network.

FL-net(OPCN-2)

AS-i

This interface module provides support for AS-i networks.

AS-i

Visit our Smart Manufacturing Solutions – Visit us at stand P03 to learn about our Smart Manufacturing Solutions at the National Manufacturing Exhibition in Citywest Dublin 29 & 30th January 2020.
More info
Page top