Products
Analog I/O module

The MELSEC iQ-R Series range of analog modules includes features such as high-speed conversion, coupled with 32-bit high resolution digital output signals, which offer a highly precise analog signal processing capability.
Analog input
High conversion speed analog input modules.

Analog output
High conversion speed analog output modules.

Temperature control
MELSEC iQ-R Series temperature control modules are ideal for applications that require highly stable and responsive temperature control. The series comes with thermocoupling and RTD input module types, and are available with or without heater disconnection detection.