Products
Motion, Positioning, High-speed counter module

Wide range of modules for best-fit motion control needs.
Distinct set of high-accuracy and intelligent fast control response modules that are ideal for applications requiring high-speed and precision.
Simple motion
Makes it easy to perform various control functions, including positioning control, speed control, torque control, cam control and synchronous control.

Positioning
Comes in two type's transistor or differential driver output, depending on the connected amplifier.

High-speed counter
Capable of 200k pulse/s for the DC input type, and 8M pulse/s for differential input.