Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Micro Controllers

Advanced Tiny Giants

Micro Controllers

Alpha fills the gap between traditional relays and timers and a PLC. Offering functionality, reliability and flexibility but without the worry of cost of overheads.

Alpha is the perfect maintenance product, and yet can adequately control a new process from the start. The Alpha 2 (Alpha XL) can process up to 200 function blocks in a single program, and every single function (timers, counters, analog signal processing, calendar, clock etc.) can be used as many times as you need in all your programs.

What can you expect from the ALPHA series?

The integrated products of the ALPHA family replace many of the discrete components used in conventional systems, opening up a whole new range of possibilities for economical solutions.

  • Greenhouses and agricultural machinery
  • Pump controllers
  • Handling systems
  • Door, gate and window blind controllers
  • Special-purpose vehicles
  • Heating, air-conditioning and ventilation
  • Lighting systems
  • Alarm and security systems
  • Outdoor applications

Full Version AL-PCS/WINThe version includes the following additional highlights, which are supported by the current ALPHA hardware: PID function block, DCF77 radio time signal reception, Optional temperature converter … More The version includes the following additional highlights, which are supported by the current ALPHA hardware: PID function block, DCF77 radio time signal reception, Optional temperature converter (Pt100, K-type thermo-element).
Visit the website
Page top