Products
MEsoftstart DIN rail series (16A-32A)

When space is limited but you need fast, high-power soft starting
Compact solution for small - medium applications such as pumps, fans, scroll compressors, filler lines, conveyors and more - powerful 16A and 32A soft starter in a small DIN-rail package.
- - Bypass relay and Modbus included in all models
- - Controlled phases: choose between 2 or 3
MEsoftstart/din
- - DIN rail or panel mount, for 3kW to 30kW motors
- - Used with 340 - 440Vac line voltage; self-powered or 24V DC supply
- - Both soft start and soft stop possible
- - Protections, e.g. "no-flow trip" on pumps
- - Easy to set up via PC-app and LED indicators
- - Remote control and monitoring (Modbus RTU)