Products
MEsoftstart Industrial Pro series (100A-900A)

For complex applications with advanced configuration and control options
Reliability, robustness and safety built in to increase productivity and plant availability
Full touch-screen configuration of the most complex motor soft start and stop curves, protections and control options
100A to 900A frame sizes for motors from 11kW to 1400kW
Available for 400Vac, 525Vac or 690Vac supply
Touch-screen HMI
- - Complete local configuration without PC application
- - View motor and soft starter status with graphical trend display
- - Industrially hardened for toughest environments (up to 70°C)