Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Miniature Circuit Breakers

Miniature Circuit Breakers

Miniature Circuit Breakers (MCBs) are compact electro-mechanical devices for up to 63A, for protection against overload and short-circuit conditions.

Mainly used for household applications and similar.

Miniature Circuit Breakers (MCB) BH-D, BH-DN

Standard: IEC60898-1
Breaking capacity:
4.5kA to 10kA 230/400VAC,
10kA 250VDC.

Product Specification

Miniature Circuit Breakers (MCB)

Residual Current Circuit Breakers (RCCB) BV-D

Standard: IEC61008
Type of residual current: Type AC

Product Specification

Residual Current Circuit Breakers (RCCB)

Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN

Standard: IEC61009
Breaking capacity:
4.5kA 230VAC
Type of residual current: Type AC

Product Specification

Residual Current Circuit Breakers with Overload Protection (RCBO) BV-DN

Visit our Smart Manufacturing Solutions – Visit us at stand P03 to learn about our Smart Manufacturing Solutions at the National Manufacturing Exhibition in Citywest Dublin 29 & 30th January 2020.
More info
Page top