Products
MEprotect / pro relay

Advanced, complex protection for critical electrical generation and distribution assets such as generator and transformers
Reliable, complex and powerful protection relay for differential and related protection needs, featuring comprehensive diagnostics, monitoring and control functions,
>55 ANSI protection functions in one relay, plus energy measurements with up to 31st harmonic spectrum analyser - 8x current, 8x voltage and 2x ground current inputs,
Programmable logic functions,
Various current rating CT module blocks (with voltage sensing) and essence balance CTs available,
Built-in PLC / SCADA port as on core model
Detached touch-screen HMI
7" / 3.8" operator panel in colour / grayscale (option) Local operation and configuration (password protected) Full equipment energy usage, operational status and protection history available Can be mounted up to 1km away