Products
Micro working robot

High-performance system developed especially for micro-handling – unbeatable in precision, speed and compactness.
The compact robot units with 4 degrees of freedom are ideal for micro assembling like watches, mobile phones or hearing aids. The RP series robots include three models for handling tasks with payloads from 1 to 5 kg.
RP-ADH Series
The twin-arm SCARA robots of the RP series are high-performance systems developed specially for micro-handling for with payloads from 1 to 5kg.