Search

Start main contents

  • Register
  • Login

Products

Print page

Products

MELFA Robots – RV Series

A firm grip on continuously outstanding quality

MELFA Robots – RV Series

The RV-series offers a highly-dynamic 6-axle articulated robot for a high degree of quality. Cycle times of only 0.32 seconds increase their productivity and thus enable their use in systems at very high speeds. The double-arm structure not only provides a plus in terms of freedom of movement, but also more stability and versatility. Depending on the model, the robots are fitted with two to 70 kilograms load at ranges from 504 to 2055 millimeters. Work in very confined spaces,even with wall or ceiling installation, is no problem for the RV-series. All systems up to 20 kg have the same compact robot controller .

In addition, all systems are fitted from the factory with built-in Ethernet, USB, tracking, camera and additional axle connections, as well as manual inputs/outputs, and therefore run with an availability of over 99.9 %.

Highlights

  • Increase your productivity: Cycle times of up to 0.32 seconds with accuracy of up to ± 0.02 mm
  • Flexible workspace: Range 504 to 2055 mm with spherical workspace - also behind the robot.
  • Your protection for harsh environments: IP67 as standard
  • Hygiene: Internal cable routing of all cables and pneumatic lines, clean-room model (ISO-level III) available
  • Connectors: Pneumatic and electrical grippers, Ethernet, USB, camera interface and two encoder connections and up to 8 additional external axles as standard, optional I/O and field bus expansion cards. Direct Connection via Ethernet to GOT HMI and teaching box.
  • Configuration: As a complete system with robot and controller or PLC module for full PLC-functionality of the robot on the iQ Platform
  • Teaching box : Full graphic R56TB with touch screen or R32TB

The RV-FR series offers 3 additional features: "Next-generation intelligent functions", "Safe, collaborative work applications", and "FA-IT integration functions".

Product range

TypeRV-2F(B)
RV-2FR(B)
RV-2FL(B)
RV-2FRL(B)
RV-4FLM
RV-4FRLM
Number of axis666
Payloadkg224
Maximum reach radiusmm504649649
Environmental specificationsStandardIP30IP30IP67
CleanISOclass3 (optional)
ControllerCR750-D/CR750-Q + Q172DRCPU
CR800-D/CR800-R + R16RTCPU
TypeRV-7FM
RV-7FRM
RV-7FLM
RV-7FRLM
RV-7FLLM
RV-7FRLLM
Number of axis666
Payloadkg777
Maximum reach radiusmm7139081503
Environmental specificationsStandardIP67IP67IP67
CleanISOclass3 (optional)ISOclass3 (optional)ISOclass3 (optional)
ControllerCR750-D/CR750-Q + Q172DRCPU
CR800-D/CR800-R + R16RTCPU
TypeRV-13FM
RV-13FRM
RV-13FLM
RV-13FRLM
RV-20FM
RV-20FRM
Number of axis666
Payloadkg131320
Maximum reach radiusmm109413881094
Environmental specificationsStandardIP67IP67IP67
CleanISOclass3 (optional)ISOclass3 (optional)ISOclass3 (optional)
ControllerCR750-D/CR750-Q + Q172DRCPU
CR800-D/CR800-R + R16RTCPU
TypeRV-35FMRV-50FMRV-70FM
Number of axis666
Payloadkg355070
Maximum reach radiusmm205020502050
Environmental specificationsStandardIP67IP67IP67
Clean
ControllerCR760-D/CR760-Q + Q172DRCPU

Visit our Smart Manufacturing Solutions – Visit us at stand P03 to learn about our Smart Manufacturing Solutions at the National Manufacturing Exhibition in Citywest Dublin 29 & 30th January 2020.
More info
Page top