Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

S-T10 AC_ _ _V 1A

S-T10 AC_ _ _V 1B

S-T12 AC_ _ _V 1A1B

S-T12 AC_ _ _V 2A

S-T12 AC_ _ _V 2B

S-T20 AC_ _ _V 1A1B

S-T20 AC_ _ _V 2A

S-T21 AC_ _ _V 2A2B

S-T25 AC_ _ _V 2A2B

S-T32 AC_ _ _V

Rated data

Applicable standard

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

Rated insulation voltage

V

All types: 690

Rated impulse withstand voltage

kV

All types: 6

Rated frequency

Hz

All types: 50/60

Pollution degree

All types: 3

Rated operational power (current) Category AC-3 (Three-phase squirrel-cage motor load, standard responsibility)

220–240 V

kW (A)

2.5 (11)

2.5 (11)

3.5 (13)

3.5 (13)

3.5 (13)

4.5 (18)

4.5 (18)

5.5 (25)

7.5 (30)

7.5 (32)

380–440 V

kW (A)

4 (9)

4 (9)

5.5 (12)

5.5 (12)

5.5 (12)

7.5 (18)

7.5 (18)

11 (23)

15 (30)

15 (32)

500 V

kW (A)

4 (7)

4 (7)

5.5 (9)

5.5 (9)

5.5 (9)

7.5 (17)

7.5 (17)

11 (17)

15 (24)

15 (24)

690 V

kW (A)

4 (5)

4 (5)

5.5 (7)

5.5 (7)

5.5 (7)

7.5 (9)

7.5 (9)

7.5 (9)

11 (12)

11 (12)

Rated operational power (current) Category AC-4 (Three-phase squirrel-cage motor load, inching responsibility)

220–240 V

kW (A)

1.5 (8)

1.5 (8)

2.2 (11)

2.2 (11)

2.2 (11)

3.7 (18)

3.7 (18)

3.7 (18)

4.5 (20)

5.5 (26)

380–440 V

kW (A)

2.2 (6)

2.2 (6)

4 (9)

4 (9)

4 (9)

5.5 (13)

5.5 (13)

5.5 (13)

7.5 (17)

11 (24)

500 V

kW (A)

2.7 (6)

2.7 (6)

5.5 (9)

5.5 (9)

5.5 (9)

5.5 (10)

5.5 (10)

5.5 (10)

7.5 (12)

7.5 (13)

Rated operational power (current) Category AC-1 (Resistance, heater load)

100–240 V

kW (A)

20

20

20

20

20

20

20

32

32

32

380–440 V

kW (A)

11

11

13

13

13

13

13

32

32

32

Conventional free air thermal current Ith

A

20

20

20

20

20

20

20

32

32

32

Minimum applicable load level

All types: 48 V 200 mA

Auxiliary contact rating

Contact arrangement

Standard

1 NO

1 NC

1 NO + 1 NC

2 NO

2 NC

1 NO + 1 NC

2 NO

2 NC

2 NO + 2 NC

Max. number of additional options a

Front clip-on

pcs.

1

1

1

1

1

1

1

1

1

1

Side clip-on

pcs.

2

2

2

2

2

2

2

2

2

2

Rated operational current (Category AC-15 : Alternating current coil load)

120 V

A

6

6

6

6

6

6

6

6

6

6

240 V

A

3

3

3

3

3

3

3

3

3

3

Rated operational current (Category DC-13 : Direct current coil load)

24 V

A

3

3

3

3

3

3

3

3

3

3

110 V

A

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

Conventional free air thermal current Ith

A

10

10

10

10

10

10

10

10

10

10

Minimum applicable load level

All types: 20 V 3 mA

Performance

Mechanical durability [ten thousand times]

All types: 1,000

Electrical durability [ten thousand times]

Please refer to the Electrical durability curve

Switching frequency [times/hour]

Category AC-3

1800

1800

1800

1800

1800

1800

1800

1800

1800

1800

Category AC-4

300

300

300

300

300

300

300

300

300

300

Category AC-1

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

Coil consumption (at rated coil voltage) c

Inrush

(VA)

45

45

45

45

45

45

45

75

75

55

Sealed

(VA)

7

7

7

7

7

7

7

6

6

4.5

Watts

(W)

2.2

2.2

2.2

2.2

2.2

2.2

2.2

2.4

2.4

1.8

Mechanical data

Dimensions (WxHxD)

mm

36x75x78

36x75x78

43x75x78

43x75x78

43x75x78

43x75x78

43x75x78

63x81x81

63x81x81

43x81x81

Order information

AC 24 V

Art. no.

279140

279197

279204

279211

279218

279225

279232

279239

279246

279253

AC 48 V

279141

279198

279205

279212

279219

279226

279233

279240

279247

279254

AC 100 V

279142

279199

279206

279213

279220

279227

279234

279241

279248

279255

AC 200 V

279143

279200

279207

279214

279221

279228

279235

279242

279249

279256

AC 300 V

279144

279201

279208

279215

279222

279229

279236

279243

279250

279257

AC 400 V

279195

279202

279209

279216

279223

279230

279237

279244

279251

279258

AC 500 V

279196

279203

279210

279217

279224

279231

279238

279245

279252

279259

Specifications

S-T35 AC_ _ _V

S-T50 AC_ _ _V

S-T65 AC_ _ _V

S-T80 AC_ _ _V

S-T100 AC_ _ _V

S-N125 AC_ _ _V

S-N150 AC_ _ _V

S-N180 AC_ _ _V

S-N220 AC_ _ _V

S-N300 AC_ _ _V

S-N400 AC_ _ _V

S-N600 AC_ _ _V

S-N800 AC_ _ _V

Rated data

Applicable standard

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

Rated insulation voltage

690

1000

Rated impulse withstand voltage

kV

All types: 6

Rated frequency

Hz

All types: 50/60

Pollution degree

All types: 3

Rated operational power (current) Category AC-3 (Three-phase squirrel-cage motor load, standard responsibility)

220–240 V

kW (A)

11( 40)

15( 55)

18.5( 65)

22( 85)

30( 105)

37( 125)

45( 150)

55( 180)

75( 250)

90( 300)

125( 400)

190( 630)

220( 800)

380–440 V

kW (A)

18.5( 40)

22( 48)

30( 65)

45( 85)

55( 105)

60( 120)

75( 150)

90( 180)

132( 250)

160( 300)

220( 400)

330( 630)

440( 800)

500 V

kW (A)

18.5( 32)

25( 38)

37( 60)

45( 75)

55( 85)

60( 90)

90( 140)

110( 180)

132( 200)

160( 250)

225( 350)

330( 500)

500( 720)

690 V

kW (A)

15( 17)

22( 26)

30( 38)

45( 52)

55( 65)

60( 70)

90( 100)

110( 120)

132( 150)

200( 220)

250( 300)

330( 420)

500( 630)

Rated operational power (current) Category AC-4 (Three-phase squirrel-cage motor load, inching responsibility)

220–240 V

kW (A)

5.5( 26)

7.5( 35)

11( 50)

15( 65)

19( 80)

15

18.5

22

22

37

45

65

75

380–440 V

kW (A)

11( 24)

15( 32)

22( 47)

30( 62)

37( 75)

22

30

37

45

60

75

110

130

500 V

kW (A)

11( 17)

15( 24)

22( 38)

30( 45)

37( 55)

22

37

45

55

60

90

130

150

Rated operational power (current) Category AC-1 (Resistance, heater load)

100–240 V

A

60

80

100

120

150

150

200

260

260

350

450

660

800

380–440 V

A

60

80

100

120

150

150

200

260

260

350

450

660

800

Conventional free air thermal current Ith

A

60

80

100

120

150

150

200

260

260

350

450

800

1000

Minimum applicable load level

All types: 48 V 200 mA

Auxiliary contact rating

Contact arrangement

Standard

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

Max. number of additional options

Front clip-on pcs.

1

1

1

1

Side clip-on pcs.

2

2

2

2

2

2

2

2

2

2

2

2

2

Rated operational current (Category AC-15 : Alternating current coil load)

120 V AC

6

6

6

6

6

6

6

6

6

6

6

6

6

240 V AC

3

3

3

3

3

5

5

5

5

5

5

5

5

Rated operational current (Category DC-13 : Direct current coil load)

24 V DC

3

3

3

3

3

5

5

5

5

5

5

5

5

110 V DC

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

Conventional free air thermal current Ith

[A]

10

10

16

16

16

16

16

16

16

16

16

16

16

Minimum applicable load level

All types: 20 V 3 mA

Performance

Mechanical durability [ten thousand times]

1000

1000

500

500

500

500

500

500

500

500

500

500

500

Electrical durability

Please refer to the Electrical durability curve

Switching frequency [times/hour]

Category AC-3

1800

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

Category AC-4

300

300

300

300

300

300

300

300

300

300

300

300

300

Category AC-1

1200

1200

1200

1200

600

1200

1200

1200

1200

1200

1200

1200

1200

Coil consumption (at rated coil voltage)

Inrush

(VA)

110

110

115

115

210

320

320

480

480

480

480

800

800

Sealed

(VA)

10

10

20

20

23

26

26

44

44

54

54

100

100

Watts

(W)

3.8

3.8

2.2

2.2

2.8

3.5

3.5

5

5

7.3

7.3

15

15

Mechanical data

Dimensions (WxHxD)

mm

75x89x91

75x89x91

88x106x106

88x106x106

100x124x127

100x150x136

120x160x145

138x204x174

138x204x174

163x243x195

163x243x195

290x310x234

290x310x234

Order Information

AC 24 V

Art. no.

298658

298665

298672

298679

298686

113650

113654

AC 48 V

298661

298668

298675

298682

298689

AC 100 V

298656

298663

298670

298677

298684

113647

113651

113656

113659

113662

113665

113668

113672

AC 200 V

298657

298664

298671

298678

298685

113648

113652

113657

113660

113663

113666

113669

113673

AC 300 V

298659

298666

298673

298680

298687

AC 400 V

298660

298667

298674

298681

298688

113649

113653

113658

113661

113664

113667

113670

113674

AC 500 V

298662

298669

298676

298683

298370

Specifications

S-T10 AC_ _ _V 1A

S-T10 AC_ _ _V 1B

S-T12 AC_ _ _V 1A1B

S-T12 AC_ _ _V 2A

S-T12 AC_ _ _V 2B

S-T20 AC_ _ _V 1A1B

S-T20 AC_ _ _V 2A

S-T21 AC_ _ _V 2A2B

S-T25 AC_ _ _V 2A2B

S-T32 AC_ _ _V

Rated data

Applicable standard

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

Rated insulation voltage

V

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

All types: 690

Rated impulse withstand voltage

kV

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

Rated frequency

Hz

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

Pollution degree

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

Rated operational power (current) Category AC-3 (Three-phase squirrel-cage motor load, standard responsibility)

220–240 V

kW (A)

2.5 (11)

2.5 (11)

3.5 (13)

3.5 (13)

3.5 (13)

4.5 (18)

4.5 (18)

5.5 (25)

7.5 (30)

7.5 (32)

380–440 V

kW (A)

4 (9)

4 (9)

5.5 (12)

5.5 (12)

5.5 (12)

7.5 (18)

7.5 (18)

11 (23)

15 (30)

15 (32)

500 V

kW (A)

4 (7)

4 (7)

5.5 (9)

5.5 (9)

5.5 (9)

7.5 (17)

7.5 (17)

11 (17)

15 (24)

15 (24)

690 V

kW (A)

4 (5)

4 (5)

5.5 (7)

5.5 (7)

5.5 (7)

7.5 (9)

7.5 (9)

7.5 (9)

11 (12)

11 (12)

Rated operational power (current) Category AC-4 (Three-phase squirrel-cage motor load, inching responsibility)

220–240 V

kW (A)

1.5 (8)

1.5 (8)

2.2 (11)

2.2 (11)

2.2 (11)

3.7 (18)

3.7 (18)

3.7 (18)

4.5 (20)

5.5 (26)

380–440 V

kW (A)

2.2 (6)

2.2 (6)

4 (9)

4 (9)

4 (9)

5.5 (13)

5.5 (13)

5.5 (13)

7.5 (17)

11 (24)

500 V

kW (A)

2.7 (6)

2.7 (6)

5.5 (9)

5.5 (9)

5.5 (9)

5.5 (10)

5.5 (10)

5.5 (10)

7.5 (12)

7.5 (13)

Rated operational power (current) Category AC-1 (Resistance, heater load)

100–240 V

kW (A)

20

20

20

20

20

20

20

32

32

32

380–440 V

kW (A)

11

11

13

13

13

13

13

32

32

32

Conventional free air thermal current Ith

A

20

20

20

20

20

20

20

32

32

32

Minimum applicable load level

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

Auxiliary contact rating

Contact arrangement

Standard

1 NO

1 NC

1 NO + 1 NC

2 NO

2 NC

1 NO + 1 NC

2 NO

2 NC

2 NO + 2 NC

Max. number of additional options a

Front clip-on

pcs.

1

1

1

1

1

1

1

1

1

1

Side clip-on

pcs.

2

2

2

2

2

2

2

2

2

2

Rated operational current (Category AC-15 : Alternating current coil load)

120 V

A

6

6

6

6

6

6

6

6

6

6

240 V

A

3

3

3

3

3

3

3

3

3

3

Rated operational current (Category DC-13 : Direct current coil load)

24 V

A

3

3

3

3

3

3

3

3

3

3

110 V

A

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

Conventional free air thermal current Ith

A

10

10

10

10

10

10

10

10

10

10

Minimum applicable load level

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

Performance

Mechanical durability [ten thousand times]

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

All types: 1,000

Electrical durability [ten thousand times]

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Switching frequency [times/hour]

Category AC-3

1800

1800

1800

1800

1800

1800

1800

1800

1800

1800

Category AC-4

300

300

300

300

300

300

300

300

300

300

Category AC-1

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

Coil consumption (at rated coil voltage) c

Inrush

(VA)

45

45

45

45

45

45

45

75

75

55

Sealed

(VA)

7

7

7

7

7

7

7

6

6

4.5

Watts

(W)

2.2

2.2

2.2

2.2

2.2

2.2

2.2

2.4

2.4

1.8

Mechanical data

Dimensions (WxHxD)

mm

36x75x78

36x75x78

43x75x78

43x75x78

43x75x78

43x75x78

43x75x78

63x81x81

63x81x81

43x81x81

Order information

AC 24 V

Art. no.

279140

279197

279204

279211

279218

279225

279232

279239

279246

279253

AC 48 V

279141

279198

279205

279212

279219

279226

279233

279240

279247

279254

AC 100 V

279142

279199

279206

279213

279220

279227

279234

279241

279248

279255

AC 200 V

279143

279200

279207

279214

279221

279228

279235

279242

279249

279256

AC 300 V

279144

279201

279208

279215

279222

279229

279236

279243

279250

279257

AC 400 V

279195

279202

279209

279216

279223

279230

279237

279244

279251

279258

AC 500 V

279196

279203

279210

279217

279224

279231

279238

279245

279252

279259

Specifications

S-T35 AC_ _ _V

S-T50 AC_ _ _V

S-T65 AC_ _ _V

S-T80 AC_ _ _V

S-T100 AC_ _ _V

S-N125 AC_ _ _V

S-N150 AC_ _ _V

S-N180 AC_ _ _V

S-N220 AC_ _ _V

S-N300 AC_ _ _V

S-N400 AC_ _ _V

S-N600 AC_ _ _V

S-N800 AC_ _ _V

Rated data

Applicable standard

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

All types: IEC60947-4-1, EN60947-4-1, JIS C8201-4-1

Rated insulation voltage

690

690

690

690

690

690

690

1000

1000

1000

1000

1000

1000

Rated impulse withstand voltage

kV

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

All types: 6

Rated frequency

Hz

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

All types: 50/60

Pollution degree

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

All types: 3

Rated operational power (current) Category AC-3 (Three-phase squirrel-cage motor load, standard responsibility)

220–240 V

kW (A)

11( 40)

15( 55)

18.5( 65)

22( 85)

30( 105)

37( 125)

45( 150)

55( 180)

75( 250)

90( 300)

125( 400)

190( 630)

220( 800)

380–440 V

kW (A)

18.5( 40)

22( 48)

30( 65)

45( 85)

55( 105)

60( 120)

75( 150)

90( 180)

132( 250)

160( 300)

220( 400)

330( 630)

440( 800)

500 V

kW (A)

18.5( 32)

25( 38)

37( 60)

45( 75)

55( 85)

60( 90)

90( 140)

110( 180)

132( 200)

160( 250)

225( 350)

330( 500)

500( 720)

690 V

kW (A)

15( 17)

22( 26)

30( 38)

45( 52)

55( 65)

60( 70)

90( 100)

110( 120)

132( 150)

200( 220)

250( 300)

330( 420)

500( 630)

Rated operational power (current) Category AC-4 (Three-phase squirrel-cage motor load, inching responsibility)

220–240 V

kW (A)

5.5( 26)

7.5( 35)

11( 50)

15( 65)

19( 80)

15

18.5

22

22

37

45

65

75

380–440 V

kW (A)

11( 24)

15( 32)

22( 47)

30( 62)

37( 75)

22

30

37

45

60

75

110

130

500 V

kW (A)

11( 17)

15( 24)

22( 38)

30( 45)

37( 55)

22

37

45

55

60

90

130

150

Rated operational power (current) Category AC-1 (Resistance, heater load)

100–240 V

A

60

80

100

120

150

150

200

260

260

350

450

660

800

380–440 V

A

60

80

100

120

150

150

200

260

260

350

450

660

800

Conventional free air thermal current Ith

A

60

80

100

120

150

150

200

260

260

350

450

800

1000

Minimum applicable load level

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

All types: 48 V 200 mA

Auxiliary contact rating

Contact arrangement

Standard

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

2NO+2NC

Max. number of additional options

Front clip-on pcs.

1

1

1

1

Side clip-on pcs.

2

2

2

2

2

2

2

2

2

2

2

2

2

Rated operational current (Category AC-15 : Alternating current coil load)

120 V AC

6

6

6

6

6

6

6

6

6

6

6

6

6

240 V AC

3

3

3

3

3

5

5

5

5

5

5

5

5

Rated operational current (Category DC-13 : Direct current coil load)

24 V DC

3

3

3

3

3

5

5

5

5

5

5

5

5

110 V DC

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

0.6

Conventional free air thermal current Ith

[A]

10

10

16

16

16

16

16

16

16

16

16

16

16

Minimum applicable load level

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

All types: 20 V 3 mA

Performance

Mechanical durability [ten thousand times]

1000

1000

500

500

500

500

500

500

500

500

500

500

500

Electrical durability

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Please refer to the Electrical durability curve

Switching frequency [times/hour]

Category AC-3

1800

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

1200

Category AC-4

300

300

300

300

300

300

300

300

300

300

300

300

300

Category AC-1

1200

1200

1200

1200

600

1200

1200

1200

1200

1200

1200

1200

1200

Coil consumption (at rated coil voltage)

Inrush

(VA)

110

110

115

115

210

320

320

480

480

480

480

800

800

Sealed

(VA)

10

10

20

20

23

26

26

44

44

54

54

100

100

Watts

(W)

3.8

3.8

2.2

2.2

2.8

3.5

3.5

5

5

7.3

7.3

15

15

Mechanical data

Dimensions (WxHxD)

mm

75x89x91

75x89x91

88x106x106

88x106x106

100x124x127

100x150x136

120x160x145

138x204x174

138x204x174

163x243x195

163x243x195

290x310x234

290x310x234

Order Information

AC 24 V

Art. no.

298658

298665

298672

298679

298686

113650

113654

AC 48 V

298661

298668

298675

298682

298689

AC 100 V

298656

298663

298670

298677

298684

113647

113651

113656

113659

113662

113665

113668

113672

AC 200 V

298657

298664

298671

298678

298685

113648

113652

113657

113660

113663

113666

113669

113673

AC 300 V

298659

298666

298673

298680

298687

AC 400 V

298660

298667

298674

298681

298688

113649

113653

113658

113661

113664

113667

113670

113674

AC 500 V

298662

298669

298676

298683

298370

Back

Page top