Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Powered extension units

Specifications

FX2N-32ER-ES/UL

FX2N-32ET-ESS/UL

FX2N-48ER-DS

FX2N-48ER-ES/UL

FX2N-48ET-DSS

FX2N-48ET-ESS/UL

Electrical data

Integrated inputs/outputs

32

48

Power supply

AC range (+10 %, -15 %)

100–240 V

100–240 V

100–240 V

Frequency at ACHz

50/60

50/60

50/60

DC range (+20 %, -30 %)

24 V

24 V

Max. input apparent power

35 VA

30 W

45 VA

30 W

45 VA

Inrush current at ON

100 V AC

40 A<5 ms

40 A<5 ms

200 V AC

60 A<5 ms

60 A<5 ms

Allowable momentary power failure time ms

10

5

10

5

10

External service power supply (24 V DC) mA

250

460

460

Power supply int. bus (5 V DC) mA

690

Inputs

Integrated inputs

16

24

Min. current for logical 1 mA

3.5

Max. current for logical 0 mA

1.5

Response time

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

Outputs

Integrated outputs

16

24

Output type

Relay

Transistor (source)

Relay

Transistor (source)

Switching voltage (max.)

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

0.5

2

0.5

- per group* A

8

0.8/1.6 b

8

0.8/1.6 b

Max. switching power

- inductive load W

80

12

80

12

Response time ms

10

<0.2

10

<0.2

Life of contacts (switching times) a

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

Mechanical data

Weight kg

0.65

0.85

Dimensions (WxHxD) mm

150x90x87

182x90x87

Order information Art. no.

65568

65569

66633

65571

66634

65572

  1. Not guaranteed by Mitsubishi Electric
  2. 0.8 for 4 per group and 1.6 for 8 per group* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Unpowered extension units

Specifications

FX2N-8ER-ES/UL

FX2N-8EX-ES/UL

FX2N-8EYR-ES/UL

FX2N-8EYT-ESS/UL

FX2N-16EX-ES/UL

FX2N-16EYR-ES/UL

FX2N-16EYT-ESS/UL

Electrical data

Integrated inputs/outputs

8

16

Number of occupied I/O points in the PLC

16

8

16

Power supply

All modular extension blocks are supplied by the base unit.

Inputs

Integrated inputs

4

8

16

Min. current for logical 1 mA

3.5

3.5

Max. current for logical 0 mA

1.5

1.5

Response time

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

Outputs

Integrated outputs

4

8

16

Output type

Relay

Relay

Transistor

Relay

Transistor (source)

Switching voltage (max.)

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

2

0.5

2

0.5

- per group a A

8

8

0.8

8

1.6

Max. switching power

- inductive load VA

80

80

12

80

12

Response time ms

10

<0.2

10

<0.2

Life of contacts (switching times) b

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

Mechanical data

Weight kg

0.2

0.3

Dimensions (WxHxD) mm

43x90x87

40x90x87

Order information Art. no.

166285

166284

166286

166287

65776

65580

65581

  1. This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.
  2. Not guaranteed by Mitsubishi ElectricNote: To connect these modules to a FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.

Unpowered extension modules

Specifications

FX2NC-16EX-T-DS

FX2NC-16EYR-T-DS

FX2NC-16EX-DS

FX2NC-16EYT-DSS

FX2NC-32EX-DS

FX2NC-32EYT-DSS

Electrical data

Integrated inputs/outputs

16

32

Power supply

All modular extension blocks are supplied by the base unit.

Inputs

Integrated inputs

16

16

32

Input current X0 X7 / X10 →∞

7/5

7/5

7/5

Min. current for logical 1 X0 X7/X10 →∞ mA

4.5/3.5

4.5/3.5

4.5/3.5

Max. current for logical 0mA

1.5

1.5

1.5

Isolation

Photocoupler isolation between input terminals and PC power for all base units

Response time

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

Outputs

Integrated outputs

16

16

32

Output type

Relay

Transistor

Transistor

Switching voltage (max.) V

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

0.1/0.3 a

0.1/0.3 a

- per group* A

4/8

0.8

0.8

Max. switching power

- inductive load VA

80

2.4/7.2 b

2.4/7.2 b

- lamp load W

100

0.3/0.9 c

0.3/0.9 c

Response time ms

10

<0.2

<0.2

Life of contacts (switching times)

like base unit

Mechanical data

Connection type

Removable screw terminal blocks

Ribbon cable connector

Weight kg

0.2

0.15

0.2

Dimensions (WxHxD) mm

20.2x90x89

14.6x90x87

26.2x90x87

Order information Art. no.

128152

128153

104503

104504

104505

104506

a 0.3 A for Y0 to Y1; 0.1 A all others b 7.2 W for Y0 to Y3; 2.4 W all others c 0.9 W for Y0 to Y3; 0.3 W all others

* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Note: These modules can be combined with PLC base units of the FX3GC or FX3UC series!

Powered extension units

Specifications

FX2N-32ER-ES/UL

FX2N-32ET-ESS/UL

FX2N-48ER-DS

FX2N-48ER-ES/UL

FX2N-48ET-DSS

FX2N-48ET-ESS/UL

Electrical data

Integrated inputs/outputs

32

32

48

48

48

48

Power supply

AC range (+10 %, -15 %)

100–240 V

100–240 V

100–240 V

100–240 V

Frequency at ACHz

50/60

50/60

50/60

50/60

DC range (+20 %, -30 %)

24 V

24 V

Max. input apparent power

35 VA

35 VA

30 W

45 VA

30 W

45 VA

Inrush current at ON

100 V AC

40 A<5 ms

40 A<5 ms

40 A<5 ms

40 A<5 ms

40 A<5 ms

200 V AC

60 A<5 ms

60 A<5 ms

60 A<5 ms

60 A<5 ms

Allowable momentary power failure time ms

10

10

5

10

5

10

External service power supply (24 V DC) mA

250

250

460

460

Power supply int. bus (5 V DC) mA

690

690

690

690

690

690

Inputs

Integrated inputs

16

16

24

24

24

24

Min. current for logical 1 mA

3.5

3.5

3.5

3.5

3.5

3.5

Max. current for logical 0 mA

1.5

1.5

1.5

1.5

1.5

1.5

Response time

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension units of the MELSEC FX2N series: 10 ms (at time of shipment)

Outputs

Integrated outputs

16

16

24

24

24

24

Output type

Relay

Transistor (source)

Relay

Relay

Transistor (source)

Transistor (source)

Switching voltage (max.)

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <264 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

0.5

2

2

0.5

0.5

- per group* A

8

0.8/1.6 b

8

8

0.8/1.6 b

0.8/1.6 b

Max. switching power

- inductive load W

80

12

80

80

12

12

Response time ms

10

<0.2

10

10

<0.2

<0.2

Life of contacts (switching times) a

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

Mechanical data

Weight kg

0.65

0.65

0.85

0.85

0.85

0.85

Dimensions (WxHxD) mm

150x90x87

150x90x87

182x90x87

182x90x87

182x90x87

182x90x87

Order information Art. no.

65568

65569

66633

65571

66634

65572

  1. Not guaranteed by Mitsubishi Electric
  2. 0.8 for 4 per group and 1.6 for 8 per group* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Unpowered extension units

Specifications

FX2N-8ER-ES/UL

FX2N-8EX-ES/UL

FX2N-8EYR-ES/UL

FX2N-8EYT-ESS/UL

FX2N-16EX-ES/UL

FX2N-16EYR-ES/UL

FX2N-16EYT-ESS/UL

Electrical data

Integrated inputs/outputs

8

8

8

8

16

16

16

Number of occupied I/O points in the PLC

16

8

8

8

16

16

16

Power supply

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

Inputs

Integrated inputs

4

8

16

Min. current for logical 1 mA

3.5

3.5

3.5

Max. current for logical 0 mA

1.5

1.5

1.5

Response time

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

For all extension blocks of the MELSEC FX2N series: 10 ms (at time of shipment)

Outputs

Integrated outputs

4

8

16

16

Output type

Relay

Relay

Transistor

Relay

Transistor (source)

Switching voltage (max.)

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

2

0.5

2

0.5

- per group a A

8

8

0.8

8

1.6

Max. switching power

- inductive load VA

80

80

12

80

12

Response time ms

10

10

10

<0.2

10

<0.2

Life of contacts (switching times) b

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

For all extension units of the MELSEC FX2N series: 3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA (for relay output only)

Mechanical data

Weight kg

0.2

0.2

0.2

0.2

0.3

0.3

0.3

Dimensions (WxHxD) mm

43x90x87

43x90x87

43x90x87

43x90x87

40x90x87

40x90x87

40x90x87

Order information Art. no.

166285

166284

166286

166287

65776

65580

65581

  1. This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.
  2. Not guaranteed by Mitsubishi ElectricNote: To connect these modules to a FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.

Unpowered extension modules

Specifications

FX2NC-16EX-T-DS

FX2NC-16EYR-T-DS

FX2NC-16EX-DS

FX2NC-16EYT-DSS

FX2NC-32EX-DS

FX2NC-32EYT-DSS

Electrical data

Integrated inputs/outputs

16

32

Power supply

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

All modular extension blocks are supplied by the base unit.

Inputs

Integrated inputs

16

16

32

Input current X0 X7 / X10 →∞

7/5

7/5

7/5

Min. current for logical 1 X0 X7/X10 →∞ mA

4.5/3.5

4.5/3.5

4.5/3.5

Max. current for logical 0mA

1.5

1.5

1.5

Isolation

Photocoupler isolation between input terminals and PC power for all base units

Photocoupler isolation between input terminals and PC power for all base units

Photocoupler isolation between input terminals and PC power for all base units

Photocoupler isolation between input terminals and PC power for all base units

Photocoupler isolation between input terminals and PC power for all base units

Photocoupler isolation between input terminals and PC power for all base units

Response time

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

For all extension units of the MELSEC FX2NC series: 10 ms (at time of shipment), partly adjustable between 0 and 60 ms in 1 ms steps (REFF, FNC51 = 0–60 ms)

Outputs

Integrated outputs

16

16

32

Output type

Relay

Transistor

Transistor

Switching voltage (max.) V

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Generally for relay version: <240 V AC, <30 V DC; for transistor version: 5–30 V DC

Max. output current

- per output A

2

0.1/0.3 a

0.1/0.3 a

- per group* A

4/8

0.8

0.8

Max. switching power

- inductive load VA

80

2.4/7.2 b

2.4/7.2 b

- lamp load W

100

0.3/0.9 c

0.3/0.9 c

Response time ms

10

<0.2

<0.2

Life of contacts (switching times)

like base unit

Mechanical data

Connection type

Removable screw terminal blocks

Removable screw terminal blocks

Ribbon cable connector

Weight kg

0.2

0.2

0.15

0.2

0.2

0.2

Dimensions (WxHxD) mm

20.2x90x89

20.2x90x89

14.6x90x87

14.6x90x87

26.2x90x87

26.2x90x87

Order information Art. no.

128152

128153

104503

104504

104505

104506

a 0.3 A for Y0 to Y1; 0.1 A all others b 7.2 W for Y0 to Y3; 2.4 W all others c 0.9 W for Y0 to Y3; 0.3 W all others

* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Note: These modules can be combined with PLC base units of the FX3GC or FX3UC series!

Back

Page top