Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Combined analog I/O module

Specifications

FX2N-5A

Analog channels

Inputs

4

Outputs

1

Input (resolution)

Voltage

-10–10 V (15 bit + sign), -100–100 mV (11 bit + sign)

Current

-20–20 mA (14 bit + sign), 0/4–20 mA (14 bit)

Output (resolution)

Voltage

-10–10 V (12 bit)

Current

0/4–20 mA (10 bit)

Fullscale overall accuracy

±0.3–1 %*

Power supply

5 V DC

70 mA (from base unit)

24 V DC

90 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

153740

Note: To connect the module to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.

Analog input modules

Specifications

FX2N-2AD

FX3U-4AD

FX3UC-4AD

FX2N-8AD

FX5-4AD

FX5-8AD

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC

Base units FX3G/FX3GC/FX3GE/ FX3U/FX3UC/ FX5U/FX5UC

Base units FX3GC/FX3UC

Base units FX3G/FX3GC/FX3GE/FX3U /FX3UC

Base units FX5U/FX5UC

Analog channels

Inputs

2

4

8

4

8

Outputs

Analog input range

0–10 V DC/ 0–5 V DC/ 0/4–20 mA

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/ -20–20 mA/ 4–20 mA User range setting

-10–10 V DC/ -20–20 mA/ Temperature detector (K, J, T, B, R, S, Pt100, Ni100) 2

Resolution

Voltage

2.5 mV, 1.25 mV/ 4 µA (12 bit)

0.32 mV (16 bit + sign)

0.63 mV (14 bit + sign)

0.3125 mV

0.3125 mV (16 bit + sign)

Current

1.25 µA (15 bit + sign)

2.5 µA (13 bit + sign)

0.625 µA

0.625 µA (16 bit + sign)

Fullscale overall accuracy

±1 %

±0.3–1 % 1

±0.3–0.5 % 1

±0.1–0.3 % 1

±0.3–±0.5 %

Power supply

5 V DC

20 mA (from base unit)

110 mA (from base unit)

100 mA (from base unit)

50 mA (from base unit)

40 mA (from base unit)

24 V DC

50 mA (from base unit)

90 mA

80 mA

100 mA (from base unit)

100 mA (from external)

40 mA (from base unit)

Related I/O points

8

Weight kg

0.3

0.2

0.13

0.4

0.2

0.3

Dimensions (WxHxD) mm

43x90x87

55x90x87

20.2x90x79

75x105x75

40x90x83

50x90x83

Order information Art. no.

102869

169508

210090

129195

334430

312297

  1. Dependent on the ambient temperature
  2. Please refer to manuals for further details of specification of temperature detectors.Notes: The FX2N-8AD can be configured to accept standard analog inputs as well as selected temperature inputs such as K, T or J type thermocouples.To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a ­FX3U-4AD to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog output modules

Specifications

FX2N-2DA

FX3U-4DA

FX5U-4DA

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC/FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

Outputs

2

4

Analog output range

0–10 V DC/0–5 V DC/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA User range setting

Resolution

Voltage

2.5 mV (12 bit)

0.32 mV (16 bit + sign)

125 µV

Current

4 µA (12 bit)

0.63 µA (15 bit)

500 nA

Fullscale overall accuracy

±1 %

±0.3–0.5 %*

±0.1–0.3 %*

Power supply

5 V DC

30 mA (from base unit)

100 mA (from base unit)

24 V DC

85 mA (from base unit)

160 mA

150 mA

Related I/O points

8

Weight kg

0.3

0.2

Dimensions (WxHxD) mm

43x90x87

55x90x87

40x90x83

Order information Art. no.

102868

169509

325715

* Dependent on the ambient temperature

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-4DA to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog I/O module

Specifications

FX3U-4AD-ADP

FX3U-4DA-ADP

FX3U-3A-ADP

Analog channels

Inputs

4

2

Outputs

4

1

Analog range

0–10 V DC, 4–20 mA

Resolution

2.5 mV/10 µA (12 bit/11 bit )

2.5 mV/4 µA (12 bit)

Overall accuracy

±0.5 % */±1 %

±0.5–1 %*

Power supply

5 V DC

15 mA (from base unit)

20 mA (from base unit)

24 V DC

40 mA

150 mA

90 mA

Related I/O points

0

Weight

kg

0.1

Dimensions (WxHxD)

mm

17.6x90(106)x89.5

17.6x90x89.5

Order information

Art. no.

165241

165271

221549

* Dependent on the ambient temperature and signal quality

Notes : When connecting the analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Temperature control modules

Specifications

FX3U-4LC

FX5-4LC

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC, FX5U, FX5UC

Base units FX5U, FX5UC

Analog inputs

4 (Thermocouple and Pt100 sensors)

4 (Thermocouple, Pt100 and Pt1000 sensors )

Compensated temperature range

°C

-200–2300

Digital outputs

4 NPN transistor open collector output points

Resolution

°C

0.1 or 1

Fullscale overall accuracy

±0.3–0.7 % (fullscale, dependent on the ambient temperature)

Power supply

5 V DC

160 mA (from base unit)

140 mA (from base unit)

24 V DC

50 mA

25 mA

Related I/O points

8

Dimensions (WxHxD)

mm

90x90x86

60x90x83

Order information

Art. no.

232806

312298

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX5U-4LC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog temperature input adapters

Specifications

FX3U-4AD-TC-ADP

FX3U-4AD-PT-ADP

FX3U-4AD-PTW-ADP

FX3U-4AD-PNK-ADP

FX5-4AD-PT-ADP

FX5-4AD-TC-ADP

Applicable for

Base units FX3S, FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX5U, FX5UC

Analog inputs

4 (thermocouples, J or K type)

4 (Pt100)

4 (Pt1000 or Ni1000)

4

Compensated temperature range °C

-100–600 (J)/ -100–1000 (K)

-50–250

-100–600

-50–250 (Pt1000)/ -40–110 (Ni1000)

-200–850 (Pt100)/ -60–250 (Ni100)

-40–750(J)/ -200–1200 (K)/ 0–1600(R, S)

Digital outputs

-1000–6000 (J)/ -1000–10000 (K)

-500–2500

-1000–6000

-500–2500 (Pt1000)/ -400–1100 (Ni1000)

-2000–8500 (Pt100)/ -600–2500 (Ni100)

-400–7500 (J)/ -2000–12000 (K)/ 0–16000 (R, S)

Resolution °C

0.3 (J)/0.4 (K)

0.1

0.2–0.3

0.1

0.1 (K,J,T), 0.1–0.3 (B,R,S)

Fullscale overall accuracy

±0.5 % (fullscale)

±0.5–1.0 % (fullscale)*

±0.4–2.4 °C (fullscale)*

±2.8–7.2 °C (fullscale)*

Power supply

5 V DC

15 mA (from base unit)

10 mA

24 V DC

45 mA

50 mA

20 mA

Related I/O points

0

Weight kg

0.1

Dimensions (WxHxD) mm

17.6x90(106)x89.5

17.6x90(106)x74(89.1)

Order information Art. no.

165273

165272

214173

214172

304298

304299

* Dependent on the ambient temperature

Notes : When connecting the FX3 analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Combined analog I/O module

Specifications

FX2N-5A

Analog channels

Inputs

4

Outputs

1

Input (resolution)

Voltage

-10–10 V (15 bit + sign), -100–100 mV (11 bit + sign)

Current

-20–20 mA (14 bit + sign), 0/4–20 mA (14 bit)

Output (resolution)

Voltage

-10–10 V (12 bit)

Current

0/4–20 mA (10 bit)

Fullscale overall accuracy

±0.3–1 %*

Power supply

5 V DC

70 mA (from base unit)

24 V DC

90 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

153740

Note: To connect the module to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.

Analog input modules

Specifications

FX2N-2AD

FX3U-4AD

FX3UC-4AD

FX2N-8AD

FX5-4AD

FX5-8AD

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC

Base units FX3G/FX3GC/FX3GE/ FX3U/FX3UC/ FX5U/FX5UC

Base units FX3GC/FX3UC

Base units FX3G/FX3GC/FX3GE/FX3U /FX3UC

Base units FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

2

4

4

8

4

8

Outputs

Analog input range

0–10 V DC/ 0–5 V DC/ 0/4–20 mA

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/ -20–20 mA/ 4–20 mA User range setting

-10–10 V DC/ -20–20 mA/ Temperature detector (K, J, T, B, R, S, Pt100, Ni100) 2

Resolution

Voltage

2.5 mV, 1.25 mV/ 4 µA (12 bit)

0.32 mV (16 bit + sign)

0.32 mV (16 bit + sign)

0.63 mV (14 bit + sign)

0.3125 mV

0.3125 mV (16 bit + sign)

Current

2.5 mV, 1.25 mV/ 4 µA (12 bit)

1.25 µA (15 bit + sign)

1.25 µA (15 bit + sign)

2.5 µA (13 bit + sign)

0.625 µA

0.625 µA (16 bit + sign)

Fullscale overall accuracy

±1 %

±0.3–1 % 1

±0.3–0.5 % 1

±0.1–0.3 % 1

±0.3–±0.5 %

Power supply

5 V DC

20 mA (from base unit)

110 mA (from base unit)

100 mA (from base unit)

50 mA (from base unit)

40 mA (from base unit)

24 V DC

50 mA (from base unit)

90 mA

80 mA

80 mA

100 mA (from base unit)

100 mA (from external)

40 mA (from base unit)

Related I/O points

8

8

8

8

8

8

Weight kg

0.3

0.2

0.13

0.4

0.2

0.3

Dimensions (WxHxD) mm

43x90x87

55x90x87

20.2x90x79

75x105x75

40x90x83

50x90x83

Order information Art. no.

102869

169508

210090

129195

334430

312297

  1. Dependent on the ambient temperature
  2. Please refer to manuals for further details of specification of temperature detectors.Notes: The FX2N-8AD can be configured to accept standard analog inputs as well as selected temperature inputs such as K, T or J type thermocouples.To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a ­FX3U-4AD to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog output modules

Specifications

FX2N-2DA

FX3U-4DA

FX5U-4DA

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC/FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

Outputs

2

4

4

Analog output range

0–10 V DC/0–5 V DC/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA User range setting

Resolution

Voltage

2.5 mV (12 bit)

0.32 mV (16 bit + sign)

125 µV

Current

4 µA (12 bit)

0.63 µA (15 bit)

500 nA

Fullscale overall accuracy

±1 %

±0.3–0.5 %*

±0.1–0.3 %*

Power supply

5 V DC

30 mA (from base unit)

100 mA (from base unit)

24 V DC

85 mA (from base unit)

160 mA

150 mA

Related I/O points

8

8

8

Weight kg

0.3

0.2

0.2

Dimensions (WxHxD) mm

43x90x87

55x90x87

40x90x83

Order information Art. no.

102868

169509

325715

* Dependent on the ambient temperature

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-4DA to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog I/O module

Specifications

FX3U-4AD-ADP

FX3U-4DA-ADP

FX3U-3A-ADP

Analog channels

Inputs

4

2

Outputs

4

1

Analog range

0–10 V DC, 4–20 mA

0–10 V DC, 4–20 mA

0–10 V DC, 4–20 mA

Resolution

2.5 mV/10 µA (12 bit/11 bit )

2.5 mV/4 µA (12 bit)

2.5 mV/4 µA (12 bit)

Overall accuracy

±0.5 % */±1 %

±0.5 % */±1 %

±0.5–1 %*

Power supply

5 V DC

15 mA (from base unit)

15 mA (from base unit)

20 mA (from base unit)

24 V DC

40 mA

150 mA

90 mA

Related I/O points

0

0

0

Weight

kg

0.1

0.1

0.1

Dimensions (WxHxD)

mm

17.6x90(106)x89.5

17.6x90(106)x89.5

17.6x90x89.5

Order information

Art. no.

165241

165271

221549

* Dependent on the ambient temperature and signal quality

Notes : When connecting the analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Temperature control modules

Specifications

FX3U-4LC

FX5-4LC

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC, FX5U, FX5UC

Base units FX5U, FX5UC

Analog inputs

4 (Thermocouple and Pt100 sensors)

4 (Thermocouple, Pt100 and Pt1000 sensors )

Compensated temperature range

°C

-200–2300

-200–2300

Digital outputs

4 NPN transistor open collector output points

4 NPN transistor open collector output points

Resolution

°C

0.1 or 1

0.1 or 1

Fullscale overall accuracy

±0.3–0.7 % (fullscale, dependent on the ambient temperature)

±0.3–0.7 % (fullscale, dependent on the ambient temperature)

Power supply

5 V DC

160 mA (from base unit)

140 mA (from base unit)

24 V DC

50 mA

25 mA

Related I/O points

8

8

Dimensions (WxHxD)

mm

90x90x86

60x90x83

Order information

Art. no.

232806

312298

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX5U-4LC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog temperature input adapters

Specifications

FX3U-4AD-TC-ADP

FX3U-4AD-PT-ADP

FX3U-4AD-PTW-ADP

FX3U-4AD-PNK-ADP

FX5-4AD-PT-ADP

FX5-4AD-TC-ADP

Applicable for

Base units FX3S, FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX3S, FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX3S, FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX3S, FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX5U, FX5UC

Base units FX5U, FX5UC

Analog inputs

4 (thermocouples, J or K type)

4 (Pt100)

4 (Pt100)

4 (Pt1000 or Ni1000)

4

4

Compensated temperature range °C

-100–600 (J)/ -100–1000 (K)

-50–250

-100–600

-50–250 (Pt1000)/ -40–110 (Ni1000)

-200–850 (Pt100)/ -60–250 (Ni100)

-40–750(J)/ -200–1200 (K)/ 0–1600(R, S)

Digital outputs

-1000–6000 (J)/ -1000–10000 (K)

-500–2500

-1000–6000

-500–2500 (Pt1000)/ -400–1100 (Ni1000)

-2000–8500 (Pt100)/ -600–2500 (Ni100)

-400–7500 (J)/ -2000–12000 (K)/ 0–16000 (R, S)

Resolution °C

0.3 (J)/0.4 (K)

0.1

0.2–0.3

0.1

0.1 (K,J,T), 0.1–0.3 (B,R,S)

Fullscale overall accuracy

±0.5 % (fullscale)

±0.5–1.0 % (fullscale)*

±0.5–1.0 % (fullscale)*

±0.5–1.0 % (fullscale)*

±0.4–2.4 °C (fullscale)*

±2.8–7.2 °C (fullscale)*

Power supply

5 V DC

15 mA (from base unit)

15 mA (from base unit)

15 mA (from base unit)

15 mA (from base unit)

10 mA

10 mA

24 V DC

45 mA

50 mA

50 mA

50 mA

20 mA

20 mA

Related I/O points

0

0

0

0

0

0

Weight kg

0.1

0.1

0.1

0.1

0.1

0.1

Dimensions (WxHxD) mm

17.6x90(106)x89.5

17.6x90(106)x89.5

17.6x90(106)x89.5

17.6x90(106)x89.5

17.6x90(106)x74(89.1)

17.6x90(106)x74(89.1)

Order information Art. no.

165273

165272

214173

214172

304298

304299

* Dependent on the ambient temperature

Notes : When connecting the FX3 analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Back

Page top