Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX2N-1HC

FX2NC-1HC*

FX3U-2HC

Applicable for

Base units FX3U/FX3UC

Base units FX3U/FX3UC/FX5U/FX5UC

Counter inputs

2 (1 phase) or 1 (2 phase)

Max. counting frequency

kHz

50

200/100/50

Signal level

5, 12, 24 V DC/7 mA

5, 12, 24 V DC

Input format

bit

16, 32

Type of counter

Up/down counter, ring counter

Counting range

16 bit

0–65535

32 bit

-2147483648–2147483647

Output type

2 x transistor (5–24 V DC; 0.5 A)

Power supply

5 V DC

90 mA (from base unit)

24 mA (from base unit)

24 V DC

Related I/O points

8

Weight

kg

0.3

0.13

0.08

Dimensions (WxHxD)

mm

55x90x87

20.2x90x89

55x90x87

Order information

Art. no.

65584

217916

232805

* The FX2NC 1HC can only be connected to a FX3UC base unit . Note: For the connection of a FX3U-2HC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX2N-1HC

FX2NC-1HC*

FX3U-2HC

Applicable for

Base units FX3U/FX3UC

Base units FX3U/FX3UC

Base units FX3U/FX3UC/FX5U/FX5UC

Counter inputs

2 (1 phase) or 1 (2 phase)

2 (1 phase) or 1 (2 phase)

2 (1 phase) or 1 (2 phase)

Max. counting frequency

kHz

50

50

200/100/50

Signal level

5, 12, 24 V DC/7 mA

5, 12, 24 V DC/7 mA

5, 12, 24 V DC

Input format

bit

16, 32

16, 32

Type of counter

Up/down counter, ring counter

Up/down counter, ring counter

Up/down counter, ring counter

Counting range

16 bit

0–65535

0–65535

0–65535

32 bit

-2147483648–2147483647

-2147483648–2147483647

-2147483648–2147483647

Output type

2 x transistor (5–24 V DC; 0.5 A)

2 x transistor (5–24 V DC; 0.5 A)

2 x transistor (5–24 V DC; 0.5 A)

Power supply

5 V DC

90 mA (from base unit)

90 mA (from base unit)

24 mA (from base unit)

24 V DC

Related I/O points

8

8

8

Weight

kg

0.3

0.13

0.08

Dimensions (WxHxD)

mm

55x90x87

20.2x90x89

55x90x87

Order information

Art. no.

65584

217916

232805

* The FX2NC 1HC can only be connected to a FX3UC base unit . Note: For the connection of a FX3U-2HC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Back

Page top