Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX3U-1PG

FX2N-10PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX3U/F X3UC

Base units FX5U/FX5UC

Accessible axes

1

2

Output frequency

Pulses/s

10–200 000

1–1 000 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC/100 mA; 24 V DC/70 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

120 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

Weight kg

0.3

0.2

Dimensions (WxHxD) mm

43x90x87

50x90x83

Order information Art. no.

259298

140113

409825

312301

Note : For the connection of a FX3U-1PG to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-20SSC-H

Accessible axes

2 (independent or interpolation)

Output frequency

1 Hz to 50 MHz

Pulse output format

SSCNET III (servo bus)

Communications speed

50 Mbps

Starting time

ms

1.6 (+1.7 SSCNET III cycle time)

Max. to PLC connectable modules

Up to 8 can be connected to the FX3U PLC

Status displays

Power, module status, axis status, error

Power supply

5 V DC

100 mA

24 V DC

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

231512

Notes : The FX3U-20SSC-H can be used in combination with a FX3U or FX3UC base unit only. Please refer to the Mitsubishi Electric MELSERVO catalog for suitable servo motors and amplifiers.

Specifications

FX3U-1PG

FX2N-10PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX3U/F X3UC

Base units FX5U/FX5UC

Base units FX5U/FX5UC

Accessible axes

1

1

2

2

Output frequency

Pulses/s

10–200 000

1–1 000 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC/100 mA; 24 V DC/70 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

120 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

8

8

8

Weight kg

0.3

0.2

0.2

0.2

Dimensions (WxHxD) mm

43x90x87

43x90x87

50x90x83

50x90x83

Order information Art. no.

259298

140113

409825

312301

Note : For the connection of a FX3U-1PG to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-20SSC-H

Accessible axes

2 (independent or interpolation)

Output frequency

1 Hz to 50 MHz

Pulse output format

SSCNET III (servo bus)

Communications speed

50 Mbps

Starting time

ms

1.6 (+1.7 SSCNET III cycle time)

Max. to PLC connectable modules

Up to 8 can be connected to the FX3U PLC

Status displays

Power, module status, axis status, error

Power supply

5 V DC

100 mA

24 V DC

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

231512

Notes : The FX3U-20SSC-H can be used in combination with a FX3U or FX3UC base unit only. Please refer to the Mitsubishi Electric MELSERVO catalog for suitable servo motors and amplifiers.

Back

Page top