Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX2N-32CCL

Module type

Remote station

Link points per station

I/O points

32

Register

8

Max. number of I/O points

Number of connectable modules

Power supply

5 V DC

Max. 130 mA (from base unit)

24 V DC

50 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

43x90x87

Order information

Art. no.

102961

Notes: To connect this module to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. More informations about CC-Link are available in various other publications from Mitsubishi Electric.

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, error, power, network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-32DP

Module type

Slave station

Transmission type

Bus network

Transmission data

Max. 144 bytes

Interface

9-pin D-SUB for Profibus DP

Max. number of slave stations per configuration

8

Communication speed

5 V DC

Max. 12 Mbit/s

Communication distance

24 V DC

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Related I/O points

8

Power supply

24 V DC/145 mA (from base unit)

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x89

Order information

Art. no.

194214

Note: To connect a FX3U-32DP to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX3U-ENET/FX3U-ENET-P502

FX5-ENET

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX5U, FX5UC

Protocol

TCP/IP, UDP

Communication mode

Full-duplex/half-duplex

No. of simultaneous open connections

8

Fixed buffer communication

1023 word x 8

Communication with mail server

SMTP, POP3

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

CC-Link IE Field Network Basic

Master

Connector

RJ45

2xRJ45

Max. transfer rate

100 Mbits/s, 10 Mbit/s

Max. segment length

m

100

Cable

CAT5 STP or 3 STP

Power supply

5 V DC

24 V DC

240 mA (from base unit)

110 mA (from base unit)

Related I/O points

8

Weight

kg

0.3

0.2

Dimensions (WxHxD)

mm

55x90x87

40x90x83

Order information

Art. no.

166086/225142

409823

Note: To connect this module to a FX3UC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required .

Specifications

FX3U-64DP-M

FX5-DP-M

Applicable for

Base units FX3U, FX3UC

Base units FX5U, FX5UC

Module type

Master station

Transmission type

Bus network

Transmission data

32 byte/slave (normal service mode) 244 byte/slave (extended service mode)

Interface

Profibus DP (with 9 pole D-SUB connector)

Max. number of master per configuration

Max. 1

Repeaters

3

Max. number of slaves

64

Communications speed

Profibus standard

Communications distance m

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Power supply

5 V DC

24 V DC

Max. 155 mA (from base unit)

150 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x87

40x90x85.3

Order information

Art. no.

166085

409822

Accessories

Profibus connector up to 12 Mbaud: PROFICON-PLUS, art. no. 140008 or PROFICON-PLUS-PG, art. no. 140009

Notes : The FX3U-64DP-M can be used in combination with a FX3U or FX3UC base unit only. To connect this module to a FX3UC base unit, an adapter ­FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX2N-64DNET

Module type

Slave (group 2)

Node type

G2 server

Station numbers

0–63 points

Supported communication speeds

kbps

125/250/500

Communication data (open connection)

Master/ slave

No. of connections

1 connection (group 2)

Transfer time-out

2,000 ms (ACK time-out)

UCMM client/server

No. of connections

63/63 (group 1, 3)

Data length

Max. 64 bytes per connection

Communication data (I/O connection)

Type

Polling, cyclic, change of state

Data length

Max. 64 bytes (fragmentation is possible)

Module ID code

K 7090

Status displays

Power, module status, network status

Related I/O points

8

Power supply

5 V DC

120 mA

24 V DC

50 mA

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x87

Order information

Art. no.

131708

Specifications

FX3U-485ADP-MB

Interface

RS485; Modbus® RS485

Communication speed*

kbps

0.3–19.2

Max. communication distance

m

500

Power supply

5 V DC

20 mA (from base unit)

24 V DC

Related I/O points

0

Dimensions (WxHxD)

mm

17.6x90(106)x74

Order information

Art. no.

206191

* The communication method and communication speed vary depending upon the communication type.

Notes : This adapter module can be connected directly (without special adapter) to a base unit of the FX3GC, FX3GE or FX3UC series. To connect this adapter module to a FX3G, FX3S or FX3U base unit, an adapter is required.

Specifications

FX2N-232IF

Interface

RS232C with 9 pole D-SUB connector (photocoupler isolation)

Communication speed

kbps

0.3–19.2

Communication distance

m

Max. 15

Communication cable

Shielded cable

Communication mode

Full duplex

Protocols

Non protocol mode/start stop synchronisation

Send and receive buffer

512 byte each

Format

7 or 8 bits, parity none/even/odd, stop bits: 1 or 2

Power supply

5 V DC

40 mA (from base unit)

24 V DC

80 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

66640

Note: To connect this module to a FX3UC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, error, power, network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-ENET-ADP

Protocol

TCP/IP

No. of simultaneous open connections

1

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

Connector

RJ45 (to Ethernet), 3 screw terminals (to ground)

Max. transfer rate

10 Mbit/s, 100 Mbit/s

Cable

CAT5 STP or 3 STP

Power supply

5 V DC

30 mA (from base unit)

24 V DC

Related I/O points

0

Weight

kg

0.1

Dimensions (WxHxD)

mm

23x90(106)x81.5

Order information

Art. no.

248844

Notes : This module can be connected directly (without adapter) to a base unit of the FX3GC or FX3UC series. To connect this module to a FX3G, FX3S or FX3U base unit, an adapter is required.

Specifications

FX2N-32DP-IF-D

Power supply

24 V DC (+20 %/-30 %)

Power consumption

14 W

Internal current consumption

5 V DC/max. 220 mA (from base unit)

Interface (connectors)

9-pin D-SUB for Profibus DP, 8-pin Mini-DIN for PC or programming unit FX-10P/FX-20P/FX-30P

Communication

speed

1200 m

kbps

9.6/19.2/45.45/93.75

1000 m

kbps

187.5

400 m

kbps

500

200 m

kbps

1500

100 m

kbps

3000/6000/12000

Communication distance

m

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Max. number of controllable I/O points

256

Weight

kg

0.4

Dimensions (WxHxD)

mm

75x98x87

Order information

Art. no.

142763

Specifications

FX2N-32CCL

Module type

Remote station

Link points per station

I/O points

32

Register

8

Max. number of I/O points

Number of connectable modules

Power supply

5 V DC

Max. 130 mA (from base unit)

24 V DC

50 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

43x90x87

Order information

Art. no.

102961

Notes: To connect this module to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. More informations about CC-Link are available in various other publications from Mitsubishi Electric.

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, error, power, network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-32DP

Module type

Slave station

Transmission type

Bus network

Transmission data

Max. 144 bytes

Interface

9-pin D-SUB for Profibus DP

Max. number of slave stations per configuration

8

Communication speed

5 V DC

Max. 12 Mbit/s

Communication distance

24 V DC

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Related I/O points

8

Power supply

24 V DC/145 mA (from base unit)

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x89

Order information

Art. no.

194214

Note: To connect a FX3U-32DP to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX3U-ENET/FX3U-ENET-P502

FX5-ENET

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC

Base units FX5U, FX5UC

Protocol

TCP/IP, UDP

TCP/IP, UDP

Communication mode

Full-duplex/half-duplex

Full-duplex/half-duplex

No. of simultaneous open connections

8

8

Fixed buffer communication

1023 word x 8

1023 word x 8

Communication with mail server

SMTP, POP3

SMTP, POP3

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

CC-Link IE Field Network Basic

Master

Connector

RJ45

2xRJ45

Max. transfer rate

100 Mbits/s, 10 Mbit/s

100 Mbits/s, 10 Mbit/s

Max. segment length

m

100

100

Cable

CAT5 STP or 3 STP

CAT5 STP or 3 STP

Power supply

5 V DC

24 V DC

240 mA (from base unit)

110 mA (from base unit)

Related I/O points

8

8

Weight

kg

0.3

0.2

Dimensions (WxHxD)

mm

55x90x87

40x90x83

Order information

Art. no.

166086/225142

409823

Note: To connect this module to a FX3UC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required .

Specifications

FX3U-64DP-M

FX5-DP-M

Applicable for

Base units FX3U, FX3UC

Base units FX5U, FX5UC

Module type

Master station

Master station

Transmission type

Bus network

Bus network

Transmission data

32 byte/slave (normal service mode) 244 byte/slave (extended service mode)

32 byte/slave (normal service mode) 244 byte/slave (extended service mode)

Interface

Profibus DP (with 9 pole D-SUB connector)

Profibus DP (with 9 pole D-SUB connector)

Max. number of master per configuration

Max. 1

Max. 1

Repeaters

3

3

Max. number of slaves

64

64

Communications speed

Profibus standard

Profibus standard

Communications distance m

Max. 1200 (depends on communication speed)

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Profibus cable with 9-pin D-SUB connector

Power supply

5 V DC

24 V DC

Max. 155 mA (from base unit)

150 mA (from base unit)

Related I/O points

8

8

Weight

kg

0.2

0.2

Dimensions (WxHxD)

mm

43x90x87

40x90x85.3

Order information

Art. no.

166085

409822

Accessories

Profibus connector up to 12 Mbaud: PROFICON-PLUS, art. no. 140008 or PROFICON-PLUS-PG, art. no. 140009

Profibus connector up to 12 Mbaud: PROFICON-PLUS, art. no. 140008 or PROFICON-PLUS-PG, art. no. 140009

Notes : The FX3U-64DP-M can be used in combination with a FX3U or FX3UC base unit only. To connect this module to a FX3UC base unit, an adapter ­FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX2N-64DNET

Module type

Slave (group 2)

Node type

G2 server

Station numbers

0–63 points

Supported communication speeds

kbps

125/250/500

Communication data (open connection)

Master/ slave

No. of connections

1 connection (group 2)

Transfer time-out

2,000 ms (ACK time-out)

UCMM client/server

No. of connections

63/63 (group 1, 3)

Data length

Max. 64 bytes per connection

Communication data (I/O connection)

Type

Polling, cyclic, change of state

Data length

Max. 64 bytes (fragmentation is possible)

Module ID code

K 7090

Status displays

Power, module status, network status

Related I/O points

8

Power supply

5 V DC

120 mA

24 V DC

50 mA

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x87

Order information

Art. no.

131708

Specifications

FX3U-485ADP-MB

Interface

RS485; Modbus® RS485

Communication speed*

kbps

0.3–19.2

Max. communication distance

m

500

Power supply

5 V DC

20 mA (from base unit)

24 V DC

Related I/O points

0

Dimensions (WxHxD)

mm

17.6x90(106)x74

Order information

Art. no.

206191

* The communication method and communication speed vary depending upon the communication type.

Notes : This adapter module can be connected directly (without special adapter) to a base unit of the FX3GC, FX3GE or FX3UC series. To connect this adapter module to a FX3G, FX3S or FX3U base unit, an adapter is required.

Specifications

FX2N-232IF

Interface

RS232C with 9 pole D-SUB connector (photocoupler isolation)

Communication speed

kbps

0.3–19.2

Communication distance

m

Max. 15

Communication cable

Shielded cable

Communication mode

Full duplex

Protocols

Non protocol mode/start stop synchronisation

Send and receive buffer

512 byte each

Format

7 or 8 bits, parity none/even/odd, stop bits: 1 or 2

Power supply

5 V DC

40 mA (from base unit)

24 V DC

80 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

66640

Note: To connect this module to a FX3UC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, error, power, network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-ENET-ADP

Protocol

TCP/IP

No. of simultaneous open connections

1

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

Connector

RJ45 (to Ethernet), 3 screw terminals (to ground)

Max. transfer rate

10 Mbit/s, 100 Mbit/s

Cable

CAT5 STP or 3 STP

Power supply

5 V DC

30 mA (from base unit)

24 V DC

Related I/O points

0

Weight

kg

0.1

Dimensions (WxHxD)

mm

23x90(106)x81.5

Order information

Art. no.

248844

Notes : This module can be connected directly (without adapter) to a base unit of the FX3GC or FX3UC series. To connect this module to a FX3G, FX3S or FX3U base unit, an adapter is required.

Specifications

FX2N-32DP-IF-D

Power supply

24 V DC (+20 %/-30 %)

Power consumption

14 W

Internal current consumption

5 V DC/max. 220 mA (from base unit)

Interface (connectors)

9-pin D-SUB for Profibus DP, 8-pin Mini-DIN for PC or programming unit FX-10P/FX-20P/FX-30P

Communication

speed

1200 m

kbps

9.6/19.2/45.45/93.75

1000 m

kbps

187.5

400 m

kbps

500

200 m

kbps

1500

100 m

kbps

3000/6000/12000

Communication distance

m

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Max. number of controllable I/O points

256

Weight

kg

0.4

Dimensions (WxHxD)

mm

75x98x87

Order information

Art. no.

142763

Back

Page top