Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX3G-4EX-BD

FX3G-2EYT-BD

Integrated inputs/outputs

4

Power supply

From base unit

Integrated inputs

4

Integrated outputs

2

Input level

Voltage

24 V DC (+20 %/-15 %)

Current

5 mA (24 V DC)

Output type

Transistor

Max. switching voltage

V

5–30 V DC

Weight

kg

0.02

Dimensions (WxHxD) mm

35x51.2x29.2

Order information Art. no.

271700

271701

Specifications

FX3G-2AD-BD

FX3G-1DA-BD

Power supply

From base unit

Analog channels

Inputs

2

Outputs

1

Analog input range

0–10 V DC/4–20 mA

Input resistance

Voltage input

kΩ

198.7

Current input

250

External load

Voltage output

kΩ

2–1,000

Current output

<500

Resolution

2.5 mV (12 bit)/8 µA (11 bit)

Fullscale overall accuracy

±1 %

Conversion speed

Analog digital

180 µs (1 program cycle)

Digital analog

60 µs (1 program cycle)

Related I/O points

0

Weight

kg

0.02

Dimensions (WxHxD) mm

35x51.2x29.2

Order information Art. no.

221265

221266

Specifications

FX3U-USB-BD

Applicable for

Base units FX3U

Power supply

5 V DC (from base unit)

Weight

kg

0.02

Dimensions (WxHxD)

mm

19.6x46.1x53.5

Order information

Art. no.

165284

Specifications

FX3G-EEPROM-32L

Memory type

EEPROM

Size

32,000 steps (4,000 steps for FX3S)

Protect switch

Provided

Data transfer buttons

Provided

Order information

Art. no.

221269

Specifications

FX3U-FLROM-16

FX3U-FLROM-64

FX3U-FLROM-64L

Applicable for

Base units FX3U/FX3UC

Size

16,000 steps

64,000 steps

Memory type

Flash memory

Protect switch

Provided

Data transfer buttons

Provided

Dimensions (WxHxD)

mm

37x20x6.1

Order information

Art. no.

165278

165279

165280

Specifications

FX3U-1PSU-5V

FX3UC-1PS-5V

Application

Power supply for the FX3G/ FX3GE/ FX3U /FX5U system bus

Power supply for the FX3GC/ FX3UC system bus

General specifications

Conforms to FX family base units

Nominal input voltage

100–240 V (50/60 Hz)

24 V DC (+20 %/-15 %)

Output voltage

5 V DC/24 V DC

5 V DC

Max. output current

5 V DC

1 A at 40 °C; 0.8 A at 55 °C

1 A

24 V DC

0.3 A at 40 °C; 0.2 A at 55 °C

Ambient temperature

-25–55 °C (operation), -40–85 °C (storage)

Ambient humidity

Max. 95 % (no condensation)

Weight

kg

0.3

0.15

Dimensions (WxHxD)

mm

55x90x87

24x90x74

Order information

Art. no.

169507

210091

Notes: The FX3U-1PSU-5V can't be used with a 24 V base unit! When connecting an input extension module (incl. FX2N-8ER-ES/UL, FX2N-8ER) to the FX3U-1PSU-5V, supply the power for it from the 24 V DC service power supply of the connected main unit or powered extension unit on the upstream side.

Specifications

FX3G-CNV-ADP

FX3S-CNV-ADP

FX3U-CNV-BD

Applicable for

Base units FX3G

Base units FX3S

Base units FX3U

Weight

kg

0.1

0.01

Dimensions (WxHxD)

mm

90x14.6x86

90x14.6x74

19.6x46.1x53.5

Order information

Art. no.

221268

267132

165285

Specifications

FX3G-232-BD

FX3U-232-BD

FX5-232-BD

Applicable for

Base units FX3S/FX3G/FX3GE

Base units FX3U

Base units FX5U

Interface

RS232C with 9 pole D-SUB connector

Power supply

5 V DC/20 mA (from base unit)

Related I/O points

Weight

kg

0.02

Dimensions (WxHxD)

mm

35x51.2x17.2

19.3x46.1x62.7

38x51.4x18.2

Order information

Art. no.

221254

165281

280511

Specifications

FX2NC-CNV-IF

Bus connection

FX3UC bus to FX0N/FX2N/FX3U bus

Weight

kg

0.5

Dimensions (WxHxD)

mm

14.6x90x74

Order information

Art. no.

104508

Connection cable for peripherals

Specifications

F2-232CAB-1

FX-422CAB0

FX-422CAB

Application

PC to FX-232AWC-H

Peripheral type

RS232C

RS422

Length

m

3.0

1.5

0.3

Order information

Art. no.

76163

76094

25949

Connection cable for programming unit

Specifications

FX-20P-CADP

Application

FX-20P-CAB to FX m PLC

Length

m

0.3

Order information

Art. no.

31870

Connection cable for extension bus

Specifications

FX0N-65EC

FX2N-CNV-BC

Application

PLC bus cable for two-stage-configuration with extension units FX mm - mm ES

Adapter for the connection of the FX0N-65EC to special function modules FX3U/FX2N

Length

m

0.65

Order information

Art. no.

45348

70880

Interface converter

Specifications

FX-USB-AW

FX-232AWC-H

Application

USB to RS422 converter

RS422 to RS232C converter

Dimensions (WxHxD)mm

62x21x15

80x60x25

Order information

Art. no.

165288

159642

Specifications

FX2NC-32BL

FX3U-32BL

Applicable for

FX2N-20GM module

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC /FX5U/FX5UC

Order information

Art. no.

128725

165286

FX-USB-AW

Connection on PC side

USB

Order information

Art. no.

165288

Specifications

FX3S-5DM

FX3G-5DM

Applicable for

Base units FX3S

Base units FX3G/FX3GE

Display

LCD (with backlight)

Power supply

5 V DC ±5 % (from base unit)

Current consumption

mA

n/a

Dimensions (WxHxD)

mm

35x51.2x12

49x34x12

Order information

Art. no.

282202

221270

Control and display panel FX3U-7DM and holder FX3U-7DM-HLD

Specifications

FX3U-7DM

FX3U-7DM-HLD

Applicable for

Base units FX3U

Display

16 letters x 4 lines

Resolution

Power supply

5 V DC (from base unit)

Current consumption

mA

20

Extension cable

Included

Weight

kg

0.02

0.01

Dimensions (WxHxD)

mm

48x35x11.5

66.3x41.8x13

Order information

Art. no.

165268

165287

Specifications

FX3G-4EX-BD

FX3G-2EYT-BD

Integrated inputs/outputs

4

4

Power supply

From base unit

From base unit

Integrated inputs

4

Integrated outputs

2

Input level

Voltage

24 V DC (+20 %/-15 %)

24 V DC (+20 %/-15 %)

Current

5 mA (24 V DC)

5 mA (24 V DC)

Output type

Transistor

Max. switching voltage

V

5–30 V DC

Weight

kg

0.02

0.02

Dimensions (WxHxD) mm

35x51.2x29.2

35x51.2x29.2

Order information Art. no.

271700

271701

Specifications

FX3G-2AD-BD

FX3G-1DA-BD

Power supply

From base unit

From base unit

Analog channels

Inputs

2

Outputs

1

Analog input range

0–10 V DC/4–20 mA

0–10 V DC/4–20 mA

Input resistance

Voltage input

kΩ

198.7

Current input

250

External load

Voltage output

kΩ

2–1,000

Current output

<500

Resolution

2.5 mV (12 bit)/8 µA (11 bit)

2.5 mV (12 bit)/8 µA (11 bit)

Fullscale overall accuracy

±1 %

±1 %

Conversion speed

Analog digital

180 µs (1 program cycle)

Digital analog

60 µs (1 program cycle)

Related I/O points

0

0

Weight

kg

0.02

0.02

Dimensions (WxHxD) mm

35x51.2x29.2

35x51.2x29.2

Order information Art. no.

221265

221266

Specifications

FX3U-USB-BD

Applicable for

Base units FX3U

Power supply

5 V DC (from base unit)

Weight

kg

0.02

Dimensions (WxHxD)

mm

19.6x46.1x53.5

Order information

Art. no.

165284

Specifications

FX3G-EEPROM-32L

Memory type

EEPROM

Size

32,000 steps (4,000 steps for FX3S)

Protect switch

Provided

Data transfer buttons

Provided

Order information

Art. no.

221269

Specifications

FX3U-FLROM-16

FX3U-FLROM-64

FX3U-FLROM-64L

Applicable for

Base units FX3U/FX3UC

Base units FX3U/FX3UC

Base units FX3U/FX3UC

Size

16,000 steps

64,000 steps

64,000 steps

Memory type

Flash memory

Flash memory

Flash memory

Protect switch

Provided

Provided

Provided

Data transfer buttons

Provided

Dimensions (WxHxD)

mm

37x20x6.1

37x20x6.1

37x20x6.1

Order information

Art. no.

165278

165279

165280

Specifications

FX3U-1PSU-5V

FX3UC-1PS-5V

Application

Power supply for the FX3G/ FX3GE/ FX3U /FX5U system bus

Power supply for the FX3GC/ FX3UC system bus

General specifications

Conforms to FX family base units

Conforms to FX family base units

Nominal input voltage

100–240 V (50/60 Hz)

24 V DC (+20 %/-15 %)

Output voltage

5 V DC/24 V DC

5 V DC

Max. output current

5 V DC

1 A at 40 °C; 0.8 A at 55 °C

1 A

24 V DC

0.3 A at 40 °C; 0.2 A at 55 °C

Ambient temperature

-25–55 °C (operation), -40–85 °C (storage)

-25–55 °C (operation), -40–85 °C (storage)

Ambient humidity

Max. 95 % (no condensation)

Max. 95 % (no condensation)

Weight

kg

0.3

0.15

Dimensions (WxHxD)

mm

55x90x87

24x90x74

Order information

Art. no.

169507

210091

Notes: The FX3U-1PSU-5V can't be used with a 24 V base unit! When connecting an input extension module (incl. FX2N-8ER-ES/UL, FX2N-8ER) to the FX3U-1PSU-5V, supply the power for it from the 24 V DC service power supply of the connected main unit or powered extension unit on the upstream side.

Specifications

FX3G-CNV-ADP

FX3S-CNV-ADP

FX3U-CNV-BD

Applicable for

Base units FX3G

Base units FX3S

Base units FX3U

Weight

kg

0.1

0.1

0.01

Dimensions (WxHxD)

mm

90x14.6x86

90x14.6x74

19.6x46.1x53.5

Order information

Art. no.

221268

267132

165285

Specifications

FX3G-232-BD

FX3U-232-BD

FX5-232-BD

Applicable for

Base units FX3S/FX3G/FX3GE

Base units FX3U

Base units FX5U

Interface

RS232C with 9 pole D-SUB connector

RS232C with 9 pole D-SUB connector

RS232C with 9 pole D-SUB connector

Power supply

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

Related I/O points

Weight

kg

0.02

0.02

0.02

Dimensions (WxHxD)

mm

35x51.2x17.2

19.3x46.1x62.7

38x51.4x18.2

Order information

Art. no.

221254

165281

280511

Specifications

FX2NC-CNV-IF

Bus connection

FX3UC bus to FX0N/FX2N/FX3U bus

Weight

kg

0.5

Dimensions (WxHxD)

mm

14.6x90x74

Order information

Art. no.

104508

Connection cable for peripherals

Specifications

F2-232CAB-1

FX-422CAB0

FX-422CAB

Application

PC to FX-232AWC-H

PC to FX-232AWC-H

PC to FX-232AWC-H

Peripheral type

RS232C

RS422

RS422

Length

m

3.0

1.5

0.3

Order information

Art. no.

76163

76094

25949

Connection cable for programming unit

Specifications

FX-20P-CADP

Application

FX-20P-CAB to FX m PLC

Length

m

0.3

Order information

Art. no.

31870

Connection cable for extension bus

Specifications

FX0N-65EC

FX2N-CNV-BC

Application

PLC bus cable for two-stage-configuration with extension units FX mm - mm ES

Adapter for the connection of the FX0N-65EC to special function modules FX3U/FX2N

Length

m

0.65

0.65

Order information

Art. no.

45348

70880

Interface converter

Specifications

FX-USB-AW

FX-232AWC-H

Application

USB to RS422 converter

RS422 to RS232C converter

Dimensions (WxHxD)mm

62x21x15

80x60x25

Order information

Art. no.

165288

159642

Specifications

FX2NC-32BL

FX3U-32BL

Applicable for

FX2N-20GM module

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC /FX5U/FX5UC

Order information

Art. no.

128725

165286

FX-USB-AW

Connection on PC side

USB

Order information

Art. no.

165288

Specifications

FX3S-5DM

FX3G-5DM

Applicable for

Base units FX3S

Base units FX3G/FX3GE

Display

LCD (with backlight)

LCD (with backlight)

Power supply

5 V DC ±5 % (from base unit)

5 V DC ±5 % (from base unit)

Current consumption

mA

n/a

n/a

Dimensions (WxHxD)

mm

35x51.2x12

49x34x12

Order information

Art. no.

282202

221270

Control and display panel FX3U-7DM and holder FX3U-7DM-HLD

Specifications

FX3U-7DM

FX3U-7DM-HLD

Applicable for

Base units FX3U

Base units FX3U

Display

16 letters x 4 lines

Resolution

Power supply

5 V DC (from base unit)

Current consumption

mA

20

Extension cable

Included

Weight

kg

0.02

0.01

Dimensions (WxHxD)

mm

48x35x11.5

66.3x41.8x13

Order information

Art. no.

165268

165287

Back

Page top