Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

High-speed counter modules

Specifications

FX3U-2HC

Applicable for

Base units FX3U/FX3UC/FX5U/FX5UC

Counter inputs

2 (1 phase) or 1 (2 phase)

Max. counting frequency

kHz

200/100/50

Signal level

5, 12, 24 V DC

Input format

bit

Type of counter

Up/down counter, ring counter

Counting range

16 bit

0–65535

32 bit

-2147483648–2147483647

Output type

2 x transistor (5–24 V DC; 0.5 A)

Power supply

5 V DC

24 mA (from base unit)

24 V DC

Related I/O points

8

Weight

kg

0.08

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

232805

Note: For the connection of a FX3U-2HC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

High-speed Input/output modules

Specifications

FX5- 16ET/ESS-H

Electrical data

Integrated inputs/outputs

16

Power supply

5 V DC

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Current consumption

5 V DCmA

100

24 V DCmA

125 (82 1 )

Inputs

Integrated inputs

8

Input type

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

Max. current for logical 0 mA

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

Outputs

Integrated outputs

8

Output type

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

Max. output current

- per output A

0.5

- per group 3 A

1.6 2

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

Mechanical data

Weight kg

0.25

Dimensions (WxHxD) mm

40x90x83

Order information Art. no.

297443

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

High-speed counter modules

Specifications

FX3U-2HC

Applicable for

Base units FX3U/FX3UC/FX5U/FX5UC

Counter inputs

2 (1 phase) or 1 (2 phase)

Max. counting frequency

kHz

200/100/50

Signal level

5, 12, 24 V DC

Input format

bit

Type of counter

Up/down counter, ring counter

Counting range

16 bit

0–65535

32 bit

-2147483648–2147483647

Output type

2 x transistor (5–24 V DC; 0.5 A)

Power supply

5 V DC

24 mA (from base unit)

24 V DC

Related I/O points

8

Weight

kg

0.08

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

232805

Note: For the connection of a FX3U-2HC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

High-speed Input/output modules

Specifications

FX5- 16ET/ESS-H

Electrical data

Integrated inputs/outputs

16

Power supply

5 V DC

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Current consumption

5 V DCmA

100

24 V DCmA

125 (82 1 )

Inputs

Integrated inputs

8

Input type

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

Max. current for logical 0 mA

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

Outputs

Integrated outputs

8

Output type

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

Max. output current

- per output A

0.5

- per group 3 A

1.6 2

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

Mechanical data

Weight kg

0.25

Dimensions (WxHxD) mm

40x90x83

Order information Art. no.

297443

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Back

Page top