Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX5-40SSC-S

FX5-80SSC-S

Number of controllable axes

4

8

Interpolation functions

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Control system

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

Mark detection function

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Servo amplifier connection method

SSCNET III/H

Servo amplifier

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

Operation cycle

1.77 ms

Power supply

5 V DC

24 V DC

250 mA

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

50x90x83

Order information

Art. no.

281405

304187

Specifications

FX3U-1PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX5U/FX5UC

Accessible axes

1

2

Output frequency

Pulses/s

10–200 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

Weight kg

0.3

0.2

Dimensions (WxHxD) mm

43x90x87

50x90x83

Order information Art. no.

259298

409825

312301

Note : For the connection of a FX3U-1PG to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX5- 16ET/ESS-H

Electrical data

Integrated inputs/outputs

16

Power supply

5 V DC

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Current consumption

5 V DCmA

100

24 V DCmA

125 (82 2 )

Inputs

Integrated inputs

8

Input type

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

Max. current for logical 0 mA

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

Outputs

Integrated outputs

8

Output type

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

Max. output current

- per output A

0.5

- per group 2 A

1.6 3

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

Mechanical data

Weight kg

0.25

Dimensions (WxHxD) mm

40x90x83

Order information Art. no.

297443

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Specifications

FX5-40SSC-S

FX5-80SSC-S

Number of controllable axes

4

8

Interpolation functions

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Linear interpolation for up to 4 axes, circular interpolation for 2 axes

Control system

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

PTP (point to point) control, trajectory control (both linear and arc), speed control, ­speed-position switching control, position-speed switching control, speed-torque control

Mark detection function

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Regular mode, specified number of detections mode, ring buffer mode;

Mark detection signal: up to 4 points, mark detection setting: 16 settings

Servo amplifier connection method

SSCNET III/H

SSCNET III/H

Servo amplifier

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

MR-JE-B/MR-J4-B/MR-J4W2-B/MR-J4W3-B servo amplifier range

Operation cycle

1.77 ms

1.77 ms

Power supply

5 V DC

24 V DC

250 mA

250 mA

Related I/O points

8

8

Weight

kg

0.3

0.3

Dimensions (WxHxD)

mm

50x90x83

50x90x83

Order information

Art. no.

281405

304187

Specifications

FX3U-1PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX5U/FX5UC

Base units FX5U/FX5UC

Accessible axes

1

2

2

Output frequency

Pulses/s

10–200 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

8

8

Weight kg

0.3

0.2

Dimensions (WxHxD) mm

43x90x87

50x90x83

50x90x83

Order information Art. no.

259298

409825

312301

Note : For the connection of a FX3U-1PG to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX5- 16ET/ESS-H

Electrical data

Integrated inputs/outputs

16

Power supply

5 V DC

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Current consumption

5 V DCmA

100

24 V DCmA

125 (82 2 )

Inputs

Integrated inputs

8

Input type

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

Max. current for logical 0 mA

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

Outputs

Integrated outputs

8

Output type

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

Max. output current

- per output A

0.5

- per group 2 A

1.6 3

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

Mechanical data

Weight kg

0.25

Dimensions (WxHxD) mm

40x90x83

Order information Art. no.

297443

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Back

Page top