Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

FX3U-16CCL-M 1

FX5-CCL-MS

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC, FX5U, FX5UC

Base units FX5U, FX5UC

Module type

Master station

Master/Intelligent device station

Link points per station

I/O points

32

Register

8

Max. number of I/O points

FX3G/FX3GC/FX3GE: 32 x nbr. of stations ≤128 FX3U/FX3UC: 32 x nbr. of stations ≤256 2

768

Number of connectable modules

Max. 16

Max. 24

Power supply

5 V DC

24 V DC

240 mA

100 mA

Related I/O points

8

Weight

kg

0.4

0.3

Dimensions (WxHxD)

mm

55x90x87

50x90x83

Order information

Art. no.

248224

312299

  1. To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.More informations about CC-Link are available in various other publications from Mitsubishi Electric.
  2. Total of I/O points in base unit and extension units within the CC-Link network ≤384.Notes: Please refer to manual for slave functionality.For the connection of a FX3U-16CCL-M to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-64CCL

Module type

Intelligent device station

Link points per station

I/O points

128 (Occupying 1 station with octuple expanded cyclic setting)

Register

32 (Occupying 1 station with octuple expanded cyclic setting)

Max. transmission speed

10 Mbps

Related I/O points

8

Power supply

24 V DC

24 V DC/220 mA

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

217915

Notes : When attaching the FX3U-64CCL to a FX3UC/FX3GC base unit, the FX2NC-CNV-IF interface converter or the FX3UC-1PS-5V power supply unit is required. More informations about CC-Link are available in various other publications from Mitsubishi Electric. For the connection of a FX3U-64CC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX5-CCLIEF

Station type

Intelligent device station

Communication speed

1 Gbps

Max. number of I/O points

RX

384 points, 48 bytes

RY

384 points, 48 bytes

RWr

1024 points, 2048 bytes 1

RWw

1024 points, 2048 bytes 1

Power supply

5 V DC

10 mA

24 V DC

230 mA (external power supply)

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

50x90x103

Order information

Art. no.

297444

  1. 256 points (512 bytes) when the master station is in high-speed mode.

Specifications

FX5-ASL-M

Module type

AnyWireASLINK system master module

Max. number of I/O points

384

Number of connectable modules

128

Power supply

5 V DC

200 mA

24 V DC

100 mA

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x83 (97.3 with connector)

Order information

Art. no.

312300

Specifications

FX5-485ADP

Transmission standard

Conforming to RS485 and RS422 standards

Communication speed*

bps

300/600/1200/2400/4800/9600/19200/38400/57600/115200

Max. communication distance

m

1200 m

External device connection method

Terminal block

Power supply

5 V DC

20 mA (from base unit)

24 V DC

30 mA (from base unit)

Related I/O points

0

Weight kg

0.08

Dimensions (WxHxD)

mm

17.6x106x74

Order information

Art. no.

280514

* The communication method and communication speed vary depending upon the communication type.

Specifications

FX5-232ADP

Transmission standard

Conforming to RS232C standard

Communication speed*

bps

300/600/1200/2400/4800/9600/19200/38400/57600/115200

Max. transmission distance

15 m

External device connection method

9 pole D-SUB connector (male)

Power supply

5 V DC

30 mA (from base unit)

24 V DC

30 mA (from base unit)

Related I/O points

0

Weight

kg

0.08

Dimensions (WxHxD)

mm

17.6x106x74

Order information

Art. no.

280513

* The communication method and communication speed vary depending upon the communication type.

Network module for Profibus DP

Specifications

FX5-DP-M

Applicable for

Base units FX5U, FX5UC

Module type

Master station

Transmission type

Bus network

Transmission data

32 byte/slave (normal service mode) 244 byte/slave (extended service mode)

Interface

Profibus DP (with 9 pole D-SUB connector)

Max. number of master per configuration

Max. 1

Repeaters

3

Max. number of slaves

64

Communications speed

Profibus standard

Communications distance m

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Power supply

5 V DC

24 V DC

150 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x85.3

Order information

Art. no.

409822

Accessories

Profibus connector up to 12 Mbaud: PROFICON-PLUS, art. no. 140008 or PROFICON-PLUS-PG, art. no. 140009

Network module for Ethernet

Specifications

FX5-ENET

Applicable for

Base units FX5U, FX5UC

Protocol

TCP/IP, UDP

Communication mode

Full-duplex/half-duplex

No. of simultaneous open connections

8

Fixed buffer communication

1023 word x 8

Communication with mail server

SMTP, POP3

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

CC-Link IE Field Network Basic

Master

Connector

2xRJ45

Max. transfer rate

100 Mbits/s, 10 Mbit/s

Max. segment length

m

100

Cable

CAT5 STP or 3 STP

Power supply

5 V DC

24 V DC

110 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x83

Order information

Art. no.

409823

Note: To connect this module to a FX3UC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required .

Network module for EtherNet/IP

Specifications

FX5-ENET/IP EtherNet/IP communications

FX5-ENET/IP Ethernet communications

Number of ports

2 1

Number of connectable units

1 module

Applicable engineering tool

GX Works3: Ver. 1.050C or later,

EtherNet/IP Configuration Tool for FX5-ENET/IP: Ver. 1.00A or later

Protocol type

Socket communication

Number of connections

32 2

Total of 32 connections 3

Transmission specification

Communication mode

Full-duplex

Full-duplex/half-duplex

Max. segment lengthm

100 4

Connection cable 5

100BASE-TX

100BASE-TX, 10BASE-T

Power supply

5 V DC

24 V DC

110 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x83

Order information

Art. no.

409824

  1. Since the IP address is shared by two ports, only one address can be set.
  2. The total number of connections for Class 3 communications and UCMM communications is 32.
  3. Up to 32 external devices can access one FX5-ENET/IP module at the same time.
  4. For maximum segment length (length between hubs), consult the manufacturer of the hub used.
  5. A straight/cross cable can be used.

Network module for CANopen

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, Error, Power, Network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Network module for SAE J1939

Specifications

FX3U-J1939

Communication standard version

SAE J1939

Network node size

SAE J1939: 2–30

Communication method

Cyclic, acyclic or request driven (user configurable)

CAN layer-2 communication

Send and receive

Max. cable length m

5000

Baud rates kbit/s

10, 20, 50, 100, 125, 250, 500, 800, 1000

Power supply

24 V DC/110 mA (from base unit)

Weight kg

0.2

Dimensions (WxHxD) mm

43x90x95

Order information Art. no.

254276

Note: To connect this module to a FX3UC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Interface adapters

Specifications

FX5-232-BD

FX5-485-BD

FX5-422-BD-GOT

Applicable for

Base units FX5U

Base units FX5U

Base units FX5U

Interface

RS232C with 9 pole D-SUB connector

RS485

RS422 with 8 pole mini DIN connector

Power supply

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

Related I/O points

Weight

kg

0.02

0.02

0.02

Dimensions (WxHxD)

mm

38x51.4x18.2

38x51.4x30.5

38x51.4x15.4

Order information

Art. no.

280511

280512

280515

Specifications

FX3U-16CCL-M 1

FX5-CCL-MS

Applicable for

Base units FX3G, FX3GC, FX3GE, FX3U, FX3UC, FX5U, FX5UC

Base units FX5U, FX5UC

Module type

Master station

Master/Intelligent device station

Link points per station

I/O points

32

32

Register

8

8

Max. number of I/O points

FX3G/FX3GC/FX3GE: 32 x nbr. of stations ≤128 FX3U/FX3UC: 32 x nbr. of stations ≤256 2

768

Number of connectable modules

Max. 16

Max. 24

Power supply

5 V DC

24 V DC

240 mA

100 mA

Related I/O points

8

8

Weight

kg

0.4

0.3

Dimensions (WxHxD)

mm

55x90x87

50x90x83

Order information

Art. no.

248224

312299

  1. To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required.More informations about CC-Link are available in various other publications from Mitsubishi Electric.
  2. Total of I/O points in base unit and extension units within the CC-Link network ≤384.Notes: Please refer to manual for slave functionality.For the connection of a FX3U-16CCL-M to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX3U-64CCL

Module type

Intelligent device station

Link points per station

I/O points

128 (Occupying 1 station with octuple expanded cyclic setting)

Register

32 (Occupying 1 station with octuple expanded cyclic setting)

Max. transmission speed

10 Mbps

Related I/O points

8

Power supply

24 V DC

24 V DC/220 mA

Weight

kg

0.3

Dimensions (WxHxD)

mm

55x90x87

Order information

Art. no.

217915

Notes : When attaching the FX3U-64CCL to a FX3UC/FX3GC base unit, the FX2NC-CNV-IF interface converter or the FX3UC-1PS-5V power supply unit is required. More informations about CC-Link are available in various other publications from Mitsubishi Electric. For the connection of a FX3U-64CC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Specifications

FX5-CCLIEF

Station type

Intelligent device station

Communication speed

1 Gbps

Max. number of I/O points

RX

384 points, 48 bytes

RY

384 points, 48 bytes

RWr

1024 points, 2048 bytes 1

RWw

1024 points, 2048 bytes 1

Power supply

5 V DC

10 mA

24 V DC

230 mA (external power supply)

Related I/O points

8

Weight

kg

0.3

Dimensions (WxHxD)

mm

50x90x103

Order information

Art. no.

297444

  1. 256 points (512 bytes) when the master station is in high-speed mode.

Specifications

FX5-ASL-M

Module type

AnyWireASLINK system master module

Max. number of I/O points

384

Number of connectable modules

128

Power supply

5 V DC

200 mA

24 V DC

100 mA

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x83 (97.3 with connector)

Order information

Art. no.

312300

Specifications

FX5-485ADP

Transmission standard

Conforming to RS485 and RS422 standards

Communication speed*

bps

300/600/1200/2400/4800/9600/19200/38400/57600/115200

Max. communication distance

m

1200 m

External device connection method

Terminal block

Power supply

5 V DC

20 mA (from base unit)

24 V DC

30 mA (from base unit)

Related I/O points

0

Weight kg

0.08

Dimensions (WxHxD)

mm

17.6x106x74

Order information

Art. no.

280514

* The communication method and communication speed vary depending upon the communication type.

Specifications

FX5-232ADP

Transmission standard

Conforming to RS232C standard

Communication speed*

bps

300/600/1200/2400/4800/9600/19200/38400/57600/115200

Max. transmission distance

15 m

External device connection method

9 pole D-SUB connector (male)

Power supply

5 V DC

30 mA (from base unit)

24 V DC

30 mA (from base unit)

Related I/O points

0

Weight

kg

0.08

Dimensions (WxHxD)

mm

17.6x106x74

Order information

Art. no.

280513

* The communication method and communication speed vary depending upon the communication type.

Network module for Profibus DP

Specifications

FX5-DP-M

Applicable for

Base units FX5U, FX5UC

Module type

Master station

Transmission type

Bus network

Transmission data

32 byte/slave (normal service mode) 244 byte/slave (extended service mode)

Interface

Profibus DP (with 9 pole D-SUB connector)

Max. number of master per configuration

Max. 1

Repeaters

3

Max. number of slaves

64

Communications speed

Profibus standard

Communications distance m

Max. 1200 (depends on communication speed)

Communication cable

Profibus cable with 9-pin D-SUB connector

Power supply

5 V DC

24 V DC

150 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x85.3

Order information

Art. no.

409822

Accessories

Profibus connector up to 12 Mbaud: PROFICON-PLUS, art. no. 140008 or PROFICON-PLUS-PG, art. no. 140009

Network module for Ethernet

Specifications

FX5-ENET

Applicable for

Base units FX5U, FX5UC

Protocol

TCP/IP, UDP

Communication mode

Full-duplex/half-duplex

No. of simultaneous open connections

8

Fixed buffer communication

1023 word x 8

Communication with mail server

SMTP, POP3

Interface

IEEE802.3u (100BaseTX), IEEE802.3 (10BaseT)

CC-Link IE Field Network Basic

Master

Connector

2xRJ45

Max. transfer rate

100 Mbits/s, 10 Mbit/s

Max. segment length

m

100

Cable

CAT5 STP or 3 STP

Power supply

5 V DC

24 V DC

110 mA (from base unit)

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

40x90x83

Order information

Art. no.

409823

Note: To connect this module to a FX3UC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required .

Network module for EtherNet/IP

Specifications

FX5-ENET/IP EtherNet/IP communications

FX5-ENET/IP Ethernet communications

Number of ports

2 1

2 1

Number of connectable units

1 module

1 module

Applicable engineering tool

GX Works3: Ver. 1.050C or later,

EtherNet/IP Configuration Tool for FX5-ENET/IP: Ver. 1.00A or later

GX Works3: Ver. 1.050C or later,

EtherNet/IP Configuration Tool for FX5-ENET/IP: Ver. 1.00A or later

Protocol type

Socket communication

Number of connections

32 2

Total of 32 connections 3

Transmission specification

Communication mode

Full-duplex

Full-duplex/half-duplex

Max. segment lengthm

100 4

100 4

Connection cable 5

100BASE-TX

100BASE-TX, 10BASE-T

Power supply

5 V DC

24 V DC

110 mA (from base unit)

110 mA (from base unit)

Related I/O points

8

8

Weight

kg

0.2

0.2

Dimensions (WxHxD)

mm

40x90x83

40x90x83

Order information

Art. no.

409824

409824

  1. Since the IP address is shared by two ports, only one address can be set.
  2. The total number of connections for Class 3 communications and UCMM communications is 32.
  3. Up to 32 external devices can access one FX5-ENET/IP module at the same time.
  4. For maximum segment length (length between hubs), consult the manufacturer of the hub used.
  5. A straight/cross cable can be used.

Network module for CANopen

Specifications

FX3U-CAN

Module type

CANopen master

CANopen communication standard

CiA 301 V4.2, CiA 302 V4.1, CiA 305 V2.2

CANopen Lift application profile mode

CiA 417 V2.1

CANopen PLC device profile mode

CiA 405 V2.0

Max. number of modules that can be connected to the network

30 without repeater; 127 with repeater

Station numbers

1–127

Supported communication speeds

kbps

10, 20, 50, 125, 250, 500, 800, 1000

Status displays

RUN, Error, Power, Network status

Power supply

5 V DC

290 mA

24 V DC

Related I/O points

8

Weight

kg

0.2

Dimensions (WxHxD)

mm

43x90x88.7

Order information

Art. no.

252845

Notes: To connect this module to a FX3UC/FX3GC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-CAN to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Network module for SAE J1939

Specifications

FX3U-J1939

Communication standard version

SAE J1939

Network node size

SAE J1939: 2–30

Communication method

Cyclic, acyclic or request driven (user configurable)

CAN layer-2 communication

Send and receive

Max. cable length m

5000

Baud rates kbit/s

10, 20, 50, 100, 125, 250, 500, 800, 1000

Power supply

24 V DC/110 mA (from base unit)

Weight kg

0.2

Dimensions (WxHxD) mm

43x90x95

Order information Art. no.

254276

Note: To connect this module to a FX3UC base unit, an adapter FX2NC-CNV-IF or a power supply FX3UC-1PS-5V is required.

Interface adapters

Specifications

FX5-232-BD

FX5-485-BD

FX5-422-BD-GOT

Applicable for

Base units FX5U

Base units FX5U

Base units FX5U

Interface

RS232C with 9 pole D-SUB connector

RS485

RS422 with 8 pole mini DIN connector

Power supply

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

5 V DC/20 mA (from base unit)

Related I/O points

Weight

kg

0.02

0.02

0.02

Dimensions (WxHxD)

mm

38x51.4x18.2

38x51.4x30.5

38x51.4x15.4

Order information

Art. no.

280511

280512

280515

Back

Page top