Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Backup batteries

Extended extension cables

Specifications

FX5-30EC

FX5-65EC

Application

Connect ion of an extension module located distantly or on a second stage. Depending on the module to be connected with, a connection conversion adapter FX5-CNV-BC is required.

Length

m

0.3

0.65

Order information

Art. no.

297457

297458

Bus conversion modules

Specifications

FX5-CNV-BUS

FX5-CNV-BUSC

Conversion type

FX5 (Extension cable type) -> FX3

FX5 (Extension connector type) -> FX3

Compatible CPU module

FX5U, FX5UC 1

FX5U 2 , FX5UC

No. of connectable modules

Max. 1

Power supply

5 V DC

150 mA (from base unit)

24 V DC

Related I/O points

8

Weight

kg

0.1

Dimensions (WxHxD)

mm

16x90x83

14.6x90x74

Order information

Art. no.

280510

283558

  1. FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to FX5UC.
  2. FX5-CNV-IF is necessary to connect to FX5U.

Extension power supply modules

Specifications

FX5-1PSU-5V

FX5-C1PS-5V

Application

Power supply for FX5U (AC power supply type)

Power supply for FX5U (DC power supply type) and FX5UC

Rated power supply voltage

100–240 V AC (50/60 Hz)

24 V DC

Power consumption

Max. 20 W

Max. 30 W

Output voltage

5 V DC/24 V DC

Max. output current

5 V DC

1.2 A at 40 °C; 0.8 A at 55 °C

24 V DC

0.3 A at 40 °C; 0.2 A at 55 °C

0.625 A at 40 °C; 0.4 A at 55 °C

No.of connectable modules

Max. 2

Related I/O points

0

Weight

kg

0.3

0.1

Dimensions (WxHxD)

mm

50x90x83

20.1x90x74

Order information

Art. no.

280509

294586

Specifications

FX3U-32BL

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC /FX5U/FX5UC

Order information

Art. no.

165286

Connector conversion modules

Specifications

FX5-CNV-IF

FX5-CNV-IFC

Conversion type

FX5 (Extension cable type) ->

FX5 (Extension connector type)

FX5 (Extension connector type) ->

FX5 (Extension cable type)

Compatible CPU module

FX5U

FX5UC

No. of connectable modules

Max. 1

Power supply

5 V DC

24 V DC

Related I/O points

0

Weight

kg

0.06

Dimensions (WxHxD)

mm

14.6x90x74

Order information

Art. no.

297455

283557

Connector conversion adapter

Specifications

FX5-CNV-BC

Conversion type

Extended extension cable -> FX5 module (Extension cable type)

Compatible CPU module

FX5U/FX5UC

Weight

kg

0.04

Dimensions (WxHxD)

mm

60.5x40x16.4

Order information

Art. no.

297456

SD memory card

Specifications

SD memory card

Memory Type

SDHC

Memory capacity

16 GB

Order information Art. no.

340984

Backup batteries

Extended extension cables

Specifications

FX5-30EC

FX5-65EC

Application

Connect ion of an extension module located distantly or on a second stage. Depending on the module to be connected with, a connection conversion adapter FX5-CNV-BC is required.

Connect ion of an extension module located distantly or on a second stage. Depending on the module to be connected with, a connection conversion adapter FX5-CNV-BC is required.

Length

m

0.3

0.65

Order information

Art. no.

297457

297458

Bus conversion modules

Specifications

FX5-CNV-BUS

FX5-CNV-BUSC

Conversion type

FX5 (Extension cable type) -> FX3

FX5 (Extension connector type) -> FX3

Compatible CPU module

FX5U, FX5UC 1

FX5U 2 , FX5UC

No. of connectable modules

Max. 1

Max. 1

Power supply

5 V DC

150 mA (from base unit)

150 mA (from base unit)

24 V DC

Related I/O points

8

8

Weight

kg

0.1

0.1

Dimensions (WxHxD)

mm

16x90x83

14.6x90x74

Order information

Art. no.

280510

283558

  1. FX5-CNV-IFC or FX5-C1PS-5V is necessary to connect to FX5UC.
  2. FX5-CNV-IF is necessary to connect to FX5U.

Extension power supply modules

Specifications

FX5-1PSU-5V

FX5-C1PS-5V

Application

Power supply for FX5U (AC power supply type)

Power supply for FX5U (DC power supply type) and FX5UC

Rated power supply voltage

100–240 V AC (50/60 Hz)

24 V DC

Power consumption

Max. 20 W

Max. 30 W

Output voltage

5 V DC/24 V DC

5 V DC/24 V DC

Max. output current

5 V DC

1.2 A at 40 °C; 0.8 A at 55 °C

1.2 A at 40 °C; 0.8 A at 55 °C

24 V DC

0.3 A at 40 °C; 0.2 A at 55 °C

0.625 A at 40 °C; 0.4 A at 55 °C

No.of connectable modules

Max. 2

Max. 2

Related I/O points

0

0

Weight

kg

0.3

0.1

Dimensions (WxHxD)

mm

50x90x83

20.1x90x74

Order information

Art. no.

280509

294586

Specifications

FX3U-32BL

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC /FX5U/FX5UC

Order information

Art. no.

165286

Connector conversion modules

Specifications

FX5-CNV-IF

FX5-CNV-IFC

Conversion type

FX5 (Extension cable type) ->

FX5 (Extension connector type)

FX5 (Extension connector type) ->

FX5 (Extension cable type)

Compatible CPU module

FX5U

FX5UC

No. of connectable modules

Max. 1

Max. 1

Power supply

5 V DC

24 V DC

Related I/O points

0

0

Weight

kg

0.06

0.06

Dimensions (WxHxD)

mm

14.6x90x74

14.6x90x74

Order information

Art. no.

297455

283557

Connector conversion adapter

Specifications

FX5-CNV-BC

Conversion type

Extended extension cable -> FX5 module (Extension cable type)

Compatible CPU module

FX5U/FX5UC

Weight

kg

0.04

Dimensions (WxHxD)

mm

60.5x40x16.4

Order information

Art. no.

297456

SD memory card

Specifications

SD memory card

Memory Type

SDHC

Memory capacity

16 GB

Order information Art. no.

340984

Back

Page top