Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Powered I/O extensions

Specifications

FX5-16ER/ES

FX5-16ET/ESS

FX5-32ER/DS

FX5-32ET/DSS

FX5-32ER/ES

FX5-32ET/ESS

Electrical data

Integrated inputs/outputs

16

32

Power supply

AC range (+10 %, -15 %)

100–240 V

Frequency at ACHz

50/60

DC range (+20 %, -30 %)

24 V

Max. input apparent power W

25

Inrush current at ON

24 V DC

50 A <0.5 ms

100 V AC

30 A <5 ms

200 V AC

65 A <5 ms

Allowable momentary power failure time ms

5

10 b

External service power supply (24 V DC) mA

310

Power supply int. bus (5 V DC) mA

965

Inputs

Integrated inputs

8

16

Input type

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3

Max. current for logical 0 mA

1.5

Response time

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Outputs

Integrated outputs

8

16

Output type

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Switching voltage (max.)

≤30 V DC, ≤240 V AC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

Max. output current

- per output A

2

0.5

2

0.5

2

0.5

- per group* A

8

0.8/1.6 c

8

0.8/1.6 c

8

0.8/1.6 c

Response time ms

10

≤0.2

10

≤0.2

10

≤0.2

Life of contacts (switching times) a

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

Mechanical data

Weight kg

0.25

0.65

Dimensions (WxHxD) mm

40x90x83

150x90x83

Order information Art. no.

304652

304654

297439

297441

280506

280508

  1. Not guaranteed by Mitsubishi Electric
  2. Adjustable from 10 to 100 ms when the supply voltage is 200 V AC
  3. 0.8 A for 4 outputs per group and 1.6 A for 8 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification..

Unpowered I/O extensions

Specifications

FX5-16ET/ESS-H

FX5-8EX/ES

FX5-16EX/ES

FX5-8EYR/ES

FX5-8EYT/ESS

FX5-16EYR/ES

FX5-16EYT/ESS

High-speed pulse input/output modules

Input modules

Output modules

Electrical data

Integrated inputs/outputs

16

8

16

8

16

Power supply

5 V DC

Supplied internally

Supplied internally

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Supplied from service power supply or

external power supply

Supplied internally

Current consumption

5 V DC mA

100

75

100

75

100

24 V DC mA

125 (82 a )

50

85

75

125

Inputs

Integrated inputs

8

8

16

Input type

Sink/source

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

3.0

Max. current for logical 0 mA

1.5

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

ON: ≤50 µs; OFF: ≤150 µs

Outputs

Integrated outputs

8

8

16

Output type

Transistor

(source) 4

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

Max. output current

- per outputA

0.5

2

0.5

2

0.5

- per group*A

1.6 b

8

0.8 c

8

1.6 b

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

Mechanical data

Weight kg

0.25

0.25

0.2

0.25

Dimensions (WxHxD) mm

40x90x83

40x90x83

40x90x83

Order information Art. no.

297443

280498

280505

280499

280501

280502

280504

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Unpowered extension modules

Specifications

FX5-

C32ET/DSS

FX5-C32ET/DSS-TS*

FX5-C16EX/DS

FX5-C32EX/DS

FX5-C32EX/DS-TS*

FX5-C16EYR/D-TS *

FX5-C16EYT/DSS

FX5-C32EYT/DSS

FX5-C32EYT/DSS-TS*

Input/output modules

Input modules

Output modules

Electrical data

Integrated inputs/outputs

32

16

32

16

32

Power supply

5 V DC

Supplied internally

Supplied internally

Supplied internally

24 V DC

Input connector: Supplied from service power supply or external power supply

Output connector: Supplied internally

Supplied from service power supply or external power supply

Supplied internally

Current consumption

5 V DCmA

120

100

120

100

120

24 V DCmA

Input connector: 65

Output connector: 100 a

65

130

100

200

Inputs

Integrated inputs

16

16

32

Input type

Sink/source

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.0

3.0

Max. current for logical 0mA

1.5

1.5

Response time

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

Outputs

Integrated outputs

16

16

32

Output type

Transistor (source) 3

Relay

Transistor (source) 3

Switching voltage (max.)

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

Max. output current

- per outputA

0.1

2 A

0.1

- per group 4 A

0.8 2

4

0.8 2

Response time ms

≤0.2 ms

Approx. 10

≤0.2

Mechanical data

Weight kg

0.15

0.1

0.15

0.2

0.1

0.15

Dimensions (WxHxD) mm

20.1x90x53

14.6x90x53

20.1x90x53

20.1x90x74

30.7x90x93.7

14.6x90x53

20.1x90x53

Order information Art. no.

283534

315636

294583

283532

315552

413833

294585

283556

315554

* When connecting to FX5U CPU module, FX5-CNV-IF is required.

  1. Current consumption when external power supply is used for the input circuit.
  2. 0.8 A per COM /+V terminal
  3. Sink type transistor output units on request.
  4. This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.* When connecting to FX5U CPU module, FX5-CNV-IF is required.

Powered I/O extensions

Specifications

FX5-16ER/ES

FX5-16ET/ESS

FX5-32ER/DS

FX5-32ET/DSS

FX5-32ER/ES

FX5-32ET/ESS

Electrical data

Integrated inputs/outputs

16

16

32

32

32

32

Power supply

AC range (+10 %, -15 %)

100–240 V

100–240 V

Frequency at ACHz

50/60

50/60

DC range (+20 %, -30 %)

24 V

24 V

Max. input apparent power W

25

25

25

25

Inrush current at ON

24 V DC

50 A <0.5 ms

50 A <0.5 ms

100 V AC

30 A <5 ms

30 A <5 ms

200 V AC

65 A <5 ms

65 A <5 ms

Allowable momentary power failure time ms

5

5

10 b

10 b

External service power supply (24 V DC) mA

310

310

Power supply int. bus (5 V DC) mA

965

965

965

965

Inputs

Integrated inputs

8

8

16

16

16

16

Input type

Sink/source

Sink/source

Sink/source

Sink/source

Sink/source

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3

3

3

3

3

3

Max. current for logical 0 mA

1.5

1.5

1.5

1.5

1.5

1.5

Response time

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Hardware filter delay: ON: 50 µs or less; OFF: 150 µs or less

Digital filter setting value: 10 ms (initial value), adjustable from 10 µs to 70 ms

Outputs

Integrated outputs

8

8

16

16

16

16

Output type

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Switching voltage (max.)

≤30 V DC, ≤240 V AC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

Max. output current

- per output A

2

0.5

2

0.5

2

0.5

- per group* A

8

0.8/1.6 c

8

0.8/1.6 c

8

0.8/1.6 c

Response time ms

10

≤0.2

10

≤0.2

10

≤0.2

Life of contacts (switching times) a

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

Mechanical data

Weight kg

0.25

0.25

0.65

0.65

0.65

0.65

Dimensions (WxHxD) mm

40x90x83

40x90x83

150x90x83

150x90x83

150x90x83

150x90x83

Order information Art. no.

304652

304654

297439

297441

280506

280508

  1. Not guaranteed by Mitsubishi Electric
  2. Adjustable from 10 to 100 ms when the supply voltage is 200 V AC
  3. 0.8 A for 4 outputs per group and 1.6 A for 8 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification..

Unpowered I/O extensions

Specifications

FX5-16ET/ESS-H

FX5-8EX/ES

FX5-16EX/ES

FX5-8EYR/ES

FX5-8EYT/ESS

FX5-16EYR/ES

FX5-16EYT/ESS

High-speed pulse input/output modules

Input modules

Output modules

Electrical data

Integrated inputs/outputs

16

8

16

8

8

16

16

Power supply

5 V DC

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

24 V DC

Supplied from service power supply or external power supply

Supplied from service power supply or

external power supply

Supplied from service power supply or

external power supply

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Current consumption

5 V DC mA

100

75

100

75

75

100

100

24 V DC mA

125 (82 a )

50

85

75

75

125

125

Inputs

Integrated inputs

8

8

16

Input type

Sink/source

Sink/source

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.5

3.0

3.0

Max. current for logical 0 mA

1.5

1.5

1.5

Response time

X0 to X5:

ON: ≤2.5 µs;

OFF: ≤2.5 µs

X6, X7:

ON: ≤30 µs;

OFF: ≤50 µs

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

Outputs

Integrated outputs

8

8

8

16

16

Output type

Transistor

(source) 4

Relay

Transistor

(source) 4

Relay

Transistor

(source) 4

Switching voltage (max.)

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

Max. output current

- per outputA

0.5

2

0.5

2

0.5

- per group*A

1.6 b

8

0.8 c

8

1.6 b

Response time ms

Y0, Y1, Y4, Y5: ≤2.5 µs

Y2, Y3, Y6, Y7: ≤0.2 ms

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

3,000,000 at 20 VA; 1,000,000 at 35 VA; 200,000 at 80 VA

Mechanical data

Weight kg

0.25

0.25

0.25

0.2

0.2

0.25

0.25

Dimensions (WxHxD) mm

40x90x83

40x90x83

40x90x83

40x90x83

40x90x83

40x90x83

40x90x83

Order information Art. no.

297443

280498

280505

280499

280501

280502

280504

  1. Current consumption when external power supply is used for the input circuit.
  2. 1.6 A for 8 outputs per group
  3. 0.8 A for 4 outputs per group
  4. Sink type transistor output units on request.* This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.

Unpowered extension modules

Specifications

FX5-

C32ET/DSS

FX5-C32ET/DSS-TS*

FX5-C16EX/DS

FX5-C32EX/DS

FX5-C32EX/DS-TS*

FX5-C16EYR/D-TS *

FX5-C16EYT/DSS

FX5-C32EYT/DSS

FX5-C32EYT/DSS-TS*

Input/output modules

Input modules

Output modules

Electrical data

Integrated inputs/outputs

32

32

16

32

32

16

16

32

32

Power supply

5 V DC

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Supplied internally

24 V DC

Input connector: Supplied from service power supply or external power supply

Output connector: Supplied internally

Input connector: Supplied from service power supply or external power supply

Output connector: Supplied internally

Supplied from service power supply or external power supply

Supplied from service power supply or external power supply

Supplied from service power supply or external power supply

Supplied internally

Supplied internally

Supplied internally

Supplied internally

Current consumption

5 V DCmA

120

120

100

120

100

100

120

120

24 V DCmA

Input connector: 65

Output connector: 100 a

Input connector: 65

Output connector: 100 a

65

130

130

100

100

200

200

Inputs

Integrated inputs

16

16

16

32

32

Input type

Sink/source

Sink/source

Sink/source

Sink/source

Sink/source

Input signal voltage

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

24 V DC +20 %, -15 %

Min. current for logical 1 mA

3.0

3.0

3.0

3.0

3.0

Max. current for logical 0mA

1.5

1.5

1.5

1.5

1.5

Response time

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

ON: ≤50 µs; OFF: ≤150 µs

Outputs

Integrated outputs

16

16

16

16

32

32

Output type

Transistor (source) 3

Transistor (source) 3

Relay

Transistor (source) 3

Transistor (source) 3

Transistor (source) 3

Switching voltage (max.)

5–30 V DC

5–30 V DC

≤240 V AC, ≤30 V DC

5–30 V DC

5–30 V DC

5–30 V DC

Max. output current

- per outputA

0.1

0.1

2 A

0.1

0.1

0.1

- per group 4 A

0.8 2

0.8 2

4

0.8 2

0.8 2

0.8 2

Response time ms

≤0.2 ms

≤0.2 ms

Approx. 10

≤0.2

≤0.2

≤0.2

Mechanical data

Weight kg

0.15

0.15

0.1

0.15

0.15

0.2

0.1

0.15

0.15

Dimensions (WxHxD) mm

20.1x90x53

14.6x90x53

20.1x90x53

20.1x90x74

30.7x90x93.7

14.6x90x53

20.1x90x53

Order information Art. no.

283534

315636

294583

283532

315552

413833

294585

283556

315554

* When connecting to FX5U CPU module, FX5-CNV-IF is required.

  1. Current consumption when external power supply is used for the input circuit.
  2. 0.8 A per COM /+V terminal
  3. Sink type transistor output units on request.
  4. This limitation applies only per reference terminal for each group. Please observe the terminal assignments for the group identification.* When connecting to FX5U CPU module, FX5-CNV-IF is required.

Back

Page top