Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Analog input module

Specifications

FX3U-4AD

FX5-4AD

FX5-8AD

Applicable for

Base units FX3G/FX3GC/FX3GE/ FX3U/FX3UC/ FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

4

4

8

Outputs

Analog input range

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/ -20–20 mA/ 4–20 mA User range setting

-10–10 V DC/ -20–20 mA/ Temperature detector (K, J, T, B, R, S, Pt100, Ni100) 2

Resolution

Voltage

0.32 mV (16 bit + sign)

0.3125 mV

0.3125 mV (16 bit + sign)

Current

1.25 µA (15 bit + sign)

0.625 µA

0.625 µA (16 bit + sign)

Fullscale overall accuracy

±0.3–1 % 1

±0.1–0.3 % 1

±0.3–±0.5 %

Power supply

5 V DC

110 mA (from base unit)

40 mA (from base unit)

24 V DC

9 mA

100 mA (from base unit)

100 mA (from external)

40 mA (from base unit)

Related I/O points

8

8

8

Weight kg

0.2

0.2

0.3

Dimensions (WxHxD) mm

55x90x87

40x90x83

50x90x83

Order information Art. no.

169508

334430

312297

  1. Dependent on the ambient temperature

Please refer to manuals for further details of specification of temperature detectors.

Notes: The FX2N-8AD can be configured to accept standard analog inputs as well as selected temperature inputs such as K, T or J type thermocouples. To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a ­FX3U-4AD to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog output module

Specifications

FX3U-4D A

FX5U-4D A

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC/FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

Outputs

4

Analog output range

-10–10 V DC/0–20 mA/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA User range setting

Resolution

Voltage

0.32 mV (16 bit + sign)

125 µV

Current

0.63 µA (15 bit)

500 nA

Fullscale overall accuracy

±0.3–0.5 %*

±0.1–0.3 %*

Power supply

5 V DC

100 mA (from base unit)

24 V DC

160 mA

150 mA

Related I/O points

8

Weight kg

0.2

Dimensions (WxHxD) mm

55x90x87

40x90x83

Order information Art. no.

169509

325715

* Dependent on the ambient temperature

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-4DA to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog I/O adapters

Specifications

FX5-4AD-ADP

FX5-4DA-ADP

Analog channels

Inputs

4

Outputs

4

Analog range

-10–10 V DC, -20–20 mA

-10–10 V DC, 0–20 mA

Resolution

312.5 µV/1.125 μA (14 bit )

250 µV/1 μA (14 bit )

Overall accuracy

±0.1 %*/±0.3 %

±0.1 %*/±0.2 %

Power supply

5 V DC

10 mA (from base unit)

24 V DC

20 mA (from base unit)

160 mA (external power supply)

Related I/O points

0

Weight

kg

0.1

Dimensions (WxHxD)

mm

17.6x90(106)x89.1

Order information

Art. no.

283559

283560

* Dependent on the ambient temperature and signal quality

Analog temperature input adapters

Specifications

FX5-4AD-PT-ADP

FX5-4AD-TC-ADP

Applicable for

Base units FX5U, FX5UC

Analog inputs

4

4

Compensated temperature range °C

-200–+850 (Pt100)/ -60–+250 (Ni100)

-40–+750(J)/ -200–+1200 (K)/ 0–1600(R, S)

Digital outputs

-2000–+8500 (Pt100)/ -600–+2500 (Ni100)

-400–+7500 (J)/ -2000–+12000 (K)/ 0–16000 (R, S)

Resolution °C

0.1

0.1 (K,J,T), 0.1–0.3 (B,R,S)

Fullscale overall accuracy

±0.4–2.4 °C (fullscale)*

±2.8–7.2 °C (fullscale)*

Power supply

5 V DC

10 mA

10 mA

24 V DC

20 mA

20 mA

Related I/O points

0

0

Weight kg

0.1

0.1

Dimensions (WxHxD) mm

17.6x90(106)x74(89.1)

Order information Art. no.

304298

304299

* Dependent on the ambient temperature

Notes : When connecting the FX3 analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Temperature control modules

Specifications

FX5-4LC

Applicable for

Base units FX5U, FX5UC

Analog inputs

4 (Thermocouple, Pt100 and Pt1000 sensors )

Compensated temperature range

°C

-200–+2300

Digital outputs

4 NPN transistor open collector output points

Resolution

°C

0.1 °C, 1.0 °C, 0,5 µV or 5.0 µV; Varies depending on input range of used sensors

Fullscale overall accuracy

Power supply

5 V DC

140 mA (from base unit)

24 V DC

25 mA

Related I/O points

8

Dimensions (WxHxD)

mm

60x90x83

Order information

Art. no.

312298

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX5U-4LC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog input module

Specifications

FX3U-4AD

FX5-4AD

FX5-8AD

Applicable for

Base units FX3G/FX3GC/FX3GE/ FX3U/FX3UC/ FX5U/FX5UC

Base units FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

4

4

8

Outputs

Analog input range

-10–10 V DC/-20–20 mA/4–20 mA

-10–10 V DC/ -20–20 mA/ 4–20 mA User range setting

-10–10 V DC/ -20–20 mA/ Temperature detector (K, J, T, B, R, S, Pt100, Ni100) 2

Resolution

Voltage

0.32 mV (16 bit + sign)

0.3125 mV

0.3125 mV (16 bit + sign)

Current

1.25 µA (15 bit + sign)

0.625 µA

0.625 µA (16 bit + sign)

Fullscale overall accuracy

±0.3–1 % 1

±0.1–0.3 % 1

±0.3–±0.5 %

Power supply

5 V DC

110 mA (from base unit)

40 mA (from base unit)

24 V DC

9 mA

100 mA (from base unit)

100 mA (from external)

40 mA (from base unit)

Related I/O points

8

8

8

Weight kg

0.2

0.2

0.3

Dimensions (WxHxD) mm

55x90x87

40x90x83

50x90x83

Order information Art. no.

169508

334430

312297

  1. Dependent on the ambient temperature

Please refer to manuals for further details of specification of temperature detectors.

Notes: The FX2N-8AD can be configured to accept standard analog inputs as well as selected temperature inputs such as K, T or J type thermocouples. To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a ­FX3U-4AD to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog output module

Specifications

FX3U-4D A

FX5U-4D A

Applicable for

Base units FX3G/FX3GC/FX3GE/FX3U/FX3UC/FX5U/FX5UC

Base units FX5U/FX5UC

Analog channels

Inputs

Outputs

4

4

Analog output range

-10–10 V DC/0–20 mA/4–20 mA

-10–10 V DC/0–20 mA/4–20 mA User range setting

Resolution

Voltage

0.32 mV (16 bit + sign)

125 µV

Current

0.63 µA (15 bit)

500 nA

Fullscale overall accuracy

±0.3–0.5 %*

±0.1–0.3 %*

Power supply

5 V DC

100 mA (from base unit)

24 V DC

160 mA

150 mA

Related I/O points

8

8

Weight kg

0.2

0.2

Dimensions (WxHxD) mm

55x90x87

40x90x83

Order information Art. no.

169509

325715

* Dependent on the ambient temperature

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX3U-4DA to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Analog I/O adapters

Specifications

FX5-4AD-ADP

FX5-4DA-ADP

Analog channels

Inputs

4

Outputs

4

Analog range

-10–10 V DC, -20–20 mA

-10–10 V DC, 0–20 mA

Resolution

312.5 µV/1.125 μA (14 bit )

250 µV/1 μA (14 bit )

Overall accuracy

±0.1 %*/±0.3 %

±0.1 %*/±0.2 %

Power supply

5 V DC

10 mA (from base unit)

24 V DC

20 mA (from base unit)

160 mA (external power supply)

Related I/O points

0

0

Weight

kg

0.1

0.1

Dimensions (WxHxD)

mm

17.6x90(106)x89.1

17.6x90(106)x89.1

Order information

Art. no.

283559

283560

* Dependent on the ambient temperature and signal quality

Analog temperature input adapters

Specifications

FX5-4AD-PT-ADP

FX5-4AD-TC-ADP

Applicable for

Base units FX5U, FX5UC

Base units FX5U, FX5UC

Analog inputs

4

4

Compensated temperature range °C

-200–+850 (Pt100)/ -60–+250 (Ni100)

-40–+750(J)/ -200–+1200 (K)/ 0–1600(R, S)

Digital outputs

-2000–+8500 (Pt100)/ -600–+2500 (Ni100)

-400–+7500 (J)/ -2000–+12000 (K)/ 0–16000 (R, S)

Resolution °C

0.1

0.1 (K,J,T), 0.1–0.3 (B,R,S)

Fullscale overall accuracy

±0.4–2.4 °C (fullscale)*

±2.8–7.2 °C (fullscale)*

Power supply

5 V DC

10 mA

10 mA

24 V DC

20 mA

20 mA

Related I/O points

0

0

Weight kg

0.1

0.1

Dimensions (WxHxD) mm

17.6x90(106)x74(89.1)

17.6x90(106)x74(89.1)

Order information Art. no.

304298

304299

* Dependent on the ambient temperature

Notes : When connecting the FX3 analog adapters to a FX3G, FX3S or FX3U base unit, a communications adapter is required. A direct connection without adapter is possible if these modules are connected to a FX3GC, FX3GE or FX3UC base unit.

Temperature control modules

Specifications

FX5-4LC

Applicable for

Base units FX5U, FX5UC

Analog inputs

4 (Thermocouple, Pt100 and Pt1000 sensors )

Compensated temperature range

°C

-200–+2300

Digital outputs

4 NPN transistor open collector output points

Resolution

°C

0.1 °C, 1.0 °C, 0,5 µV or 5.0 µV; Varies depending on input range of used sensors

Fullscale overall accuracy

Power supply

5 V DC

140 mA (from base unit)

24 V DC

25 mA

Related I/O points

8

Dimensions (WxHxD)

mm

60x90x83

Order information

Art. no.

312298

Notes : To connect these modules to a FX3UC or FX3GC base unit, an adapter FX2N-CNV-IF or a power supply FX3UC-1PS-5V is required. For the connection of a FX5U-4LC to a FX5U/FX5UC base unit, a bus conversion module FX5-CNV-BUSC resp. FX5-CNV-BUS is required.

Back

Page top