Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R61P

R62P

R63P

R63RP

R64P *

R64RP

Input voltage

(+10 %, -15 %)

V AC

100–240 (85–264)

100–240 (85–264)

100–240 (85–264)

100–240 (85–264)

(+30 %, -35 %)

V DC

24 (15.6–31.2)

24 (19.2–31.2)

Input frequency

Hz

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

Inrush current

20 A within 8 ms

20 A within 8 ms

100 A within 1 ms

100 A within 1 ms

20 A within 8 ms

20 A within 8 ms

Max. input apparent power VA

130

120

160

160

Max. input power W

50

50

50

Rated output current

5 V DC

A

6.5

3.5

6.5

6.5

9

9

24 V DC ±10 %

A

0.6

Overcurrent protection

5 V DC

A

≥7.1

≥3.8

≥7.1

≥7.1

≥10.0

≥10.0

24 V DC

A

≥0.66

Overvoltage protection

5 V DC

V

5.5–6.6

5.5–6.6

5.5–6.6

5.5–6.6

Efficiency

≥76 %

≥76 %

≥70 %

≥70 %

≥76 %

≥76 %

Insulation withstand voltage

2830 V AC, 1 min.

2830 V AC, 1 min.

510 V AC, 1 min.

510 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

Max. compensation time at power failure

ms

20

20

10

10

20

20

Power indicator

All modules possess a power LED display.

Terminal screw size

M4 (M3.5 for +24V and 24G terminals of the R62P

Applicable wire size

mm 2

0.75–2

0.75–2

0.75–2

0.75–2

0.75–2

0.75–2

Weight

kg

0.41

0.45

0.41

0.41

0.46

0.46

Dimensions (WxHxD)

mm

54.6x106x110

54.6x106x110

54.6x106x110

54.6x106x110

54.6x106x 11

54.6x106x110

Order information Art. no.

279581

285507

279582

308710

285508

301649

* Redundant power supply

Specifications

R61P

R62P

R63P

R63RP

R64P *

R64RP

Input voltage

(+10 %, -15 %)

V AC

100–240 (85–264)

100–240 (85–264)

100–240 (85–264)

100–240 (85–264)

(+30 %, -35 %)

V DC

24 (15.6–31.2)

24 (19.2–31.2)

Input frequency

Hz

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

50/60 (±5 %)

Inrush current

20 A within 8 ms

20 A within 8 ms

100 A within 1 ms

100 A within 1 ms

20 A within 8 ms

20 A within 8 ms

Max. input apparent power VA

130

120

160

160

Max. input power W

50

50

50

Rated output current

5 V DC

A

6.5

3.5

6.5

6.5

9

9

24 V DC ±10 %

A

0.6

Overcurrent protection

5 V DC

A

≥7.1

≥3.8

≥7.1

≥7.1

≥10.0

≥10.0

24 V DC

A

≥0.66

Overvoltage protection

5 V DC

V

5.5–6.6

5.5–6.6

5.5–6.6

5.5–6.6

Efficiency

≥76 %

≥76 %

≥70 %

≥70 %

≥76 %

≥76 %

Insulation withstand voltage

2830 V AC, 1 min.

2830 V AC, 1 min.

510 V AC, 1 min.

510 V AC, 1 min.

2830 V AC, 1 min.

2830 V AC, 1 min.

Max. compensation time at power failure

ms

20

20

10

10

20

20

Power indicator

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

All modules possess a power LED display.

Terminal screw size

M4 (M3.5 for +24V and 24G terminals of the R62P

M4 (M3.5 for +24V and 24G terminals of the R62P

M4 (M3.5 for +24V and 24G terminals of the R62P

M4 (M3.5 for +24V and 24G terminals of the R62P

M4 (M3.5 for +24V and 24G terminals of the R62P

M4 (M3.5 for +24V and 24G terminals of the R62P

Applicable wire size

mm 2

0.75–2

0.75–2

0.75–2

0.75–2

0.75–2

0.75–2

Weight

kg

0.41

0.45

0.41

0.41

0.46

0.46

Dimensions (WxHxD)

mm

54.6x106x110

54.6x106x110

54.6x106x110

54.6x106x110

54.6x106x 11

54.6x106x110

Order information Art. no.

279581

285507

279582

308710

285508

301649

* Redundant power supply

Back

Page top