Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R04CPU

R04ENCPU

R08CPU

R08ENCPU

R16CPU

R16ENCPU

R32CPU

R32ENCPU

R120CPU

R120ENCPU

Type

Programmable controller CPU

I/O points

4096

4096

4096

4096

4096

CPU self-diagnostic functions

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

Multiple CPU sytem

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Battery buffer

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

Memory type

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

Memory capacity for PLC program

40 k steps (160 kByte)

80 k steps (320 kByte)

160 k steps (640 kByte)

320 k steps (1280 kByte)

1200 k steps (4800 kByte)

Instruction processing time

LD instruction ns

0.98

0.98

0.98

0.98

0.98

MOV instruction ns

1.96

1.96

1.96

1.96

1.96

PC MIX value 1 instructions/μs

419

419

419

419

419

Timer (T) points

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

Counter (C) points

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

Internal relay (M) points

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

Data register/special register (D) points

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

File register (R /ZR ) points

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

Interrupt pointer (I) points

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

Pointer (P) (global/local) (default) points

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

Annunciator (F) points

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

Index register (Z) points

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

Link relay (B)/link register (W) points

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

Number of connectable extensions

7

7

7

7

7

Max. number of insertable modules

64

64

64

64

64

Internal power consumption (5 V DC) A

RnCPU: 0.67

RnENCPU: 1.49

Weight kg

RnCPU: 0.20

RnENCPU: 0.40

Dimensions (WxHxD) mm

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

Order information Art. no.

279576

290226

279577

290227

279578

290228

279579

290232

279580

290234

Accessories

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

  1. Average number of instructions such as for basic instructions and data processing executed in 1 μs. The larger the value, the faster the processing speed.

Specifications

R04CPU

R04ENCPU

R08CPU

R08ENCPU

R16CPU

R16ENCPU

R32CPU

R32ENCPU

R120CPU

R120ENCPU

Type

Programmable controller CPU

Programmable controller CPU

Programmable controller CPU

Programmable controller CPU

Programmable controller CPU

I/O points

4096

4096

4096

4096

4096

CPU self-diagnostic functions

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

CPU error detection, Watch Dog, battery error detection, memory error detection, program check, power supply error detection, fuse error detection

Multiple CPU sytem

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Up to 4 CPU modules can be used in combination on one base unit. A multiple CPU system can not be configured with a RnENCPU.

Battery buffer

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

Memory type

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

Memory capacity for PLC program

40 k steps (160 kByte)

80 k steps (320 kByte)

160 k steps (640 kByte)

320 k steps (1280 kByte)

1200 k steps (4800 kByte)

Instruction processing time

LD instruction ns

0.98

0.98

0.98

0.98

0.98

MOV instruction ns

1.96

1.96

1.96

1.96

1.96

PC MIX value 1 instructions/μs

419

419

419

419

419

Timer (T) points

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

Counter (C) points

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

Internal relay (M) points

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

Data register/special register (D) points

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

File register (R /ZR ) points

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

Interrupt pointer (I) points

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

Pointer (P) (global/local) (default) points

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

Annunciator (F) points

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

Index register (Z) points

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

Link relay (B)/link register (W) points

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

Number of connectable extensions

7

7

7

7

7

Max. number of insertable modules

64

64

64

64

64

Internal power consumption (5 V DC) A

RnCPU: 0.67

RnENCPU: 1.49

RnCPU: 0.67

RnENCPU: 1.49

RnCPU: 0.67

RnENCPU: 1.49

RnCPU: 0.67

RnENCPU: 1.49

RnCPU: 0.67

RnENCPU: 1.49

Weight kg

RnCPU: 0.20

RnENCPU: 0.40

RnCPU: 0.20

RnENCPU: 0.40

RnCPU: 0.20

RnENCPU: 0.40

RnCPU: 0.20

RnENCPU: 0.40

RnCPU: 0.20

RnENCPU: 0.40

Dimensions (WxHxD) mm

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

RnCPU: 27.8x106x110

RnENCPU: 56x106x110

Order information Art. no.

279576

290226

279577

290227

279578

290228

279579

290232

279580

290234

Accessories

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

NZ1MEM-2GBSD; 2 GB SD memory card; NZ1MEM-4GBSD; 4 GB SDHC memory card; NZ1MEM-8GBSD; 8 GB SDHC memory card; NZ1MEM-16GBSD; 16 GB SDHC memory card; NZ2MC-1MBS; 1 MB extended SRAM cassette; NZ2MC-2MBS; 2 MB extended SRAM cassette; NZ2MC-4MBS; 4 MB extended SRAM cassette; NZ2MC-8MBS(E); 8 MB extended SRAM cassette; only supported by safety and process CPU;

NZ2MC-16MBS; 16 MB extended SRAM cassette; safety CPU is not supported

  1. Average number of instructions such as for basic instructions and data processing executed in 1 μs. The larger the value, the faster the processing speed.

Back

Page top