Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

RX10

RX28

RX40C7

RX40PC6H*/RX40NC6H*

RX40NC6B

Input points

16

8

16

16

16

Input type

AC input

AC input

DC input (positive or negative common)

DC high-speed input (RX40PC6H: positive common

RX40NC6H : negative common)

DC input (negative common) with diagnostic ­functions

Rated input voltage

100–120 V AC (50/60 Hz)

100–120 V AC (50/60 Hz)

24 V DC

24 V DC

24 V DC

Operating voltage range

85–132 V AC

85–132 V AC

20.4–28.8 V DC

20.4–28.8 V DC

20.4–28.8 V DC

Max. simultaneously ON (at rated voltage)

100 % (at 45 °C)

100 % (at 45 °C)

100 %

100 % (input voltage 26.4 V DC and 55 °C)

75 % (input voltage 28.8 V DC and 55 °C)

100 %

Inrush current

Max. 200 mA within 1 ms

Max. 950 mA within 1 ms

Input voltage distortion ratio

5 %

5 %

Rated input current mA

8.2 (100 V AC, 60 Hz)

6.8 (100 V AC, 50 Hz)

16.4 (AC 200 V, 60 Hz)

13.7 (AC 200 V, 50 Hz)

7.0

6.0

6.0

ON

Voltage V

≥AC 80

≥AC 80

≥15

≥15

≥14

Current mA

≥5 (50 Hz, 60 Hz)

≥5 (50 Hz, 60 Hz)

≥4

≥4

≥3.5

OFF

Voltage V

≤30 AC

≤30 AC

≤8

≤8

≤6

Current mA

≤1.7 (50 Hz, 60 Hz)

≤1.7 (50 Hz, 60 Hz)

≤2

≤1.7

≤1

Input impedance/resistance kΩ

Approx. 14.6 (50 Hz)

Approx. 12.2 (60 Hz)

Approx. 14.6 (50 Hz)

Approx. 12.2 (60 Hz)

3.3

3.9

4

Response time

≤20 ms

≤20 ms

0.1–70 ms 1

5 μs–70 ms 1

1 μs–70 ms 1

Common terminal arrangement

points

16

8

16

8

16

Power and I/O status indicator

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Occupied I/O points

16

16

16

16

16

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC)

mA

110

110

110

100

450

Weight kg

0.18

0.18

0.16

0.16

0.25

Dimensions (WxHxD) mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

Order information Art. no.

279546

308711

279533

290235/290236

301646

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

  1. User adjustable

Specifications

RX41C4

RX41C6HS*

RX42C4

RX61C6HS*

Input points

32

32

64

32

Input type

DC input (positive or negative common)

DC high-speed input (positive or negative common)

DC input (positive or negative common)

DC high-speed input (positive or negative common)

Rated input voltage

24 V DC

24 V DC

24 V DC

5 V DC

Operating voltage range

20.4–28.8 V DC

20.4–28.8 V DC

20.4–28.8 V DC

4.25–6 V DC

Max. simultaneously ON (at rated voltage)

100 % (input voltage 26.4 V DC and 55 °C)

75 % (input voltage 28.8 V DC and 55 °C)

100 % (input voltage 24 V DC and 55 °C)

75 % (input voltage 26.4 V DC and 55 °C)

59.3 % (input voltage 28.8 V DC and 55 °C)

100 % (input voltage 24 V DC and 45 °C)

50 % (input voltage 26.4 V DC and 55 °C)

37.5 % (input voltage 28.8 V DC and 55 °C)

100 %

Inrush current

Input voltage distortion ratio

Rated input current mA

4.0

6.0

4.0

6.0

ON

Voltage V

≥19

≥19

≥19

≥3.5

Current mA

≥3

≥4

≥3

≥3

OFF

Voltage V

≤6

≤6

≤6

≤1

Current mA

≤1

≤1.7

≤1

≤1

Input impedance/resistance kΩ

5.3

4

5.3

0.6

Response time

0.1–70 ms 1

1 μs–70 ms 1

0.1–70 ms 1

1 μs–70 ms 1

Common terminal arrangement

points

32

32

32

32

Power and I/O status indicator

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

40-pin connector

40-pin connector

40-pin connector

40-pin connector

Occupied I/O points

32

32

64

32

Applicable wire size mm 2

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

Internal power consumption (5 V DC)

mA

150

150

180

150

Weight kg

0.11

0.12

0.13

0.12

Dimensions (WxHxD) mm

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

Order information Art. no.

279534

307424

279545

304546

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

  1. User adjustable

Specifications

RX10

RX28

RX40C7

RX40PC6H*/RX40NC6H*

RX40NC6B

Input points

16

8

16

16

16

Input type

AC input

AC input

DC input (positive or negative common)

DC high-speed input (RX40PC6H: positive common

RX40NC6H : negative common)

DC input (negative common) with diagnostic ­functions

Rated input voltage

100–120 V AC (50/60 Hz)

100–120 V AC (50/60 Hz)

24 V DC

24 V DC

24 V DC

Operating voltage range

85–132 V AC

85–132 V AC

20.4–28.8 V DC

20.4–28.8 V DC

20.4–28.8 V DC

Max. simultaneously ON (at rated voltage)

100 % (at 45 °C)

100 % (at 45 °C)

100 %

100 % (input voltage 26.4 V DC and 55 °C)

75 % (input voltage 28.8 V DC and 55 °C)

100 %

Inrush current

Max. 200 mA within 1 ms

Max. 950 mA within 1 ms

Input voltage distortion ratio

5 %

5 %

Rated input current mA

8.2 (100 V AC, 60 Hz)

6.8 (100 V AC, 50 Hz)

16.4 (AC 200 V, 60 Hz)

13.7 (AC 200 V, 50 Hz)

7.0

6.0

6.0

ON

Voltage V

≥AC 80

≥AC 80

≥15

≥15

≥14

Current mA

≥5 (50 Hz, 60 Hz)

≥5 (50 Hz, 60 Hz)

≥4

≥4

≥3.5

OFF

Voltage V

≤30 AC

≤30 AC

≤8

≤8

≤6

Current mA

≤1.7 (50 Hz, 60 Hz)

≤1.7 (50 Hz, 60 Hz)

≤2

≤1.7

≤1

Input impedance/resistance kΩ

Approx. 14.6 (50 Hz)

Approx. 12.2 (60 Hz)

Approx. 14.6 (50 Hz)

Approx. 12.2 (60 Hz)

3.3

3.9

4

Response time

≤20 ms

≤20 ms

0.1–70 ms 1

5 μs–70 ms 1

1 μs–70 ms 1

Common terminal arrangement

points

16

8

16

8

16

Power and I/O status indicator

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Occupied I/O points

16

16

16

16

16

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC)

mA

110

110

110

100

450

Weight kg

0.18

0.18

0.16

0.16

0.25

Dimensions (WxHxD) mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

Order information Art. no.

279546

308711

279533

290235/290236

301646

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

  1. User adjustable

Specifications

RX41C4

RX41C6HS*

RX42C4

RX61C6HS*

Input points

32

32

64

32

Input type

DC input (positive or negative common)

DC high-speed input (positive or negative common)

DC input (positive or negative common)

DC high-speed input (positive or negative common)

Rated input voltage

24 V DC

24 V DC

24 V DC

5 V DC

Operating voltage range

20.4–28.8 V DC

20.4–28.8 V DC

20.4–28.8 V DC

4.25–6 V DC

Max. simultaneously ON (at rated voltage)

100 % (input voltage 26.4 V DC and 55 °C)

75 % (input voltage 28.8 V DC and 55 °C)

100 % (input voltage 24 V DC and 55 °C)

75 % (input voltage 26.4 V DC and 55 °C)

59.3 % (input voltage 28.8 V DC and 55 °C)

100 % (input voltage 24 V DC and 45 °C)

50 % (input voltage 26.4 V DC and 55 °C)

37.5 % (input voltage 28.8 V DC and 55 °C)

100 %

Inrush current

Input voltage distortion ratio

Rated input current mA

4.0

6.0

4.0

6.0

ON

Voltage V

≥19

≥19

≥19

≥3.5

Current mA

≥3

≥4

≥3

≥3

OFF

Voltage V

≤6

≤6

≤6

≤1

Current mA

≤1

≤1.7

≤1

≤1

Input impedance/resistance kΩ

5.3

4

5.3

0.6

Response time

0.1–70 ms 1

1 μs–70 ms 1

0.1–70 ms 1

1 μs–70 ms 1

Common terminal arrangement

points

32

32

32

32

Power and I/O status indicator

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per input (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

40-pin connector

40-pin connector

40-pin connector

40-pin connector

Occupied I/O points

32

32

64

32

Applicable wire size mm 2

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

Internal power consumption (5 V DC)

mA

150

150

180

150

Weight kg

0.11

0.12

0.13

0.12

Dimensions (WxHxD) mm

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

Order information Art. no.

279534

307424

279545

304546

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

  1. User adjustable

Back

Page top