Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

RY10R2

RY18R2

RY20S6

RY40NT5P

RY40PT5P

RY40PT5B

Output points

16

8

16

16

16

16

Output type

Relay

Relay

Triac

Transistor (sink)

Transistor (source)

Transistor with diagnostic functions (source)

Common terminal arrangement (points)

16

8

16

16

16

16

Insulation method

Relay

Relay

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Rated output voltage

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC

12–24 V DC

12–24 V DC

24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

20.4–28.8 V DC

Min. switching load

5 V DC (1 mA)

5 V DC (1 mA)

24 V AC (100 mA) 100 V AC (25 mA) 240 V AC (25 mA)

Max. switching voltage

125 V DC/ 264 V AC

125 V DC/264 V AC

288 V AC

Max. output current A

2

2

0.6

0.5

0.5

0.5

Output current per group TYP A

8

8

4.8

5

5

5

Inrush current

Current is limited by the overload protection

Current is limited by the overload protection

Current is limited by the overload protection

Leakage current at OFF mA

≤1.5 (120 V AC), ≤3 (240 V AC)

≤0.1

≤0.1

≤0.3

Response time

OFF > ON

≤10 ms

≤10

1

≤0.5 ms

≤0.5 ms

≤0.5 ms

ON > OFF

≤12 ms

≤12

1

≤1 ms

≤1 ms

≤1.5 ms

Life

Mechanical

Switching 20 million times

Switching 20 million times

Electrical

Switching 300000 times or more

Switching 100000 times or more

Max. switching frequency

3600 times/h

3600 times/h

Surge suppression

CR absorber

Zener diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Occupied I/O points

16

16

16

16

16

16

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Ext. power supply

Voltage

12–24 V DC

12–24 V DC

24 V DC

Current mA

4 (at 24 V DC)

16 (at 24 V DC)

87 (at 24 V DC)

Internal power consumption (5 V DC)

mA

450

430 (all output points ON)

250 (all output points ON)

140

130

190

Weight kg

0.22

0.22

0.40

0.16

0.16

0.24

Dimensions (WxHxD) mm

27.8x106x131

27.4x98x90

27.4x98x112

27.8x106x131

27.8x106x131

27.8x106x131

Order information Art. no.

279550

308712

308676

279547

279551

301647

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Specifications

RY41PT1P

RY41NT2H*

RY41NT2P

RY41PT2H*

RY42NT2P

RY42PT1P

Output points

32

32

32

32

64

64

Output type

Transistor (source)

Transistor (sink)

Transistor (sink)

Transistor (source)

Transistor (sink)

Transistor (source)

Common terminal arrangement (points)

32

32

32

32

32

32

Insulation method

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Rated output voltage

12–24 V DC

5–24 V DC

12–24 V DC

5–24 V DC

12–24 V DC

12–24 V DC

Operating voltage range

10.2–28.8 V DC

4.25–28.8 V DC

10.2–28.8 V DC

4.25–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Min. switching load

Max. switching voltage

Max. output current A

0.1

0.2

0.2

0.2

0.2

0.1

Output current per group TYP A

2

2

2

2

2

2

Inrush current

Current is limited by the overload protection

0.7 A for max. 10 ms

Current is limited by the overload protection

0.7 A for max. 10 ms

Current is limited by the overload protection

Current is limited by the overload protection

Leakage current at OFFmA

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

Response time

OFF > ON

≤0.5 ms

≤1 μs

≤0.5 ms

≤1 μs

≤0.5 ms

≤0.5 ms

ON > OFF

≤1 ms

≤2 μs

≤1 ms

≤2 μs

≤1 ms

≤1 ms

Life

Mechanical

Electrical

Max. switching frequency

Surge suppression

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

40-pin connector

40-pin connector

40-pin connector

40-pin connector

40-pin connector

40-pin connector

Occupied I/O points

32

32

32

32

32

64

Applicable wire size mm 2

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

Ext. power supply

Voltage

12–24 V DC

12–24 V DC

12–24 V DC

12–24 V DC

Current mA

19 (at 24 V DC)

16 (at 24 V DC)

16 (at 24 V DC)

19 (at 24 V DC)

Internal power consumption (5 V DC)

mA

190

420

180

410

250

290

Weight kg

0.11

0.12

0.11

0.12

0.13

0.13

Dimensions (WxHxD) mm

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

Order information Art. no.

279552

308707

279548

304547

279549

279553

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

Specifications

RY10R2

RY18R2

RY20S6

RY40NT5P

RY40PT5P

RY40PT5B

Output points

16

8

16

16

16

16

Output type

Relay

Relay

Triac

Transistor (sink)

Transistor (source)

Transistor with diagnostic functions (source)

Common terminal arrangement (points)

16

8

16

16

16

16

Insulation method

Relay

Relay

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Rated output voltage

24 V DC/240 V AC

24 V DC/240 V AC

100–240 V AC

12–24 V DC

12–24 V DC

24 V DC

Operating voltage range

10.2–28.8 V DC

10.2–28.8 V DC

20.4–28.8 V DC

Min. switching load

5 V DC (1 mA)

5 V DC (1 mA)

24 V AC (100 mA) 100 V AC (25 mA) 240 V AC (25 mA)

Max. switching voltage

125 V DC/ 264 V AC

125 V DC/264 V AC

288 V AC

Max. output current A

2

2

0.6

0.5

0.5

0.5

Output current per group TYP A

8

8

4.8

5

5

5

Inrush current

Current is limited by the overload protection

Current is limited by the overload protection

Current is limited by the overload protection

Leakage current at OFF mA

≤1.5 (120 V AC), ≤3 (240 V AC)

≤0.1

≤0.1

≤0.3

Response time

OFF > ON

≤10 ms

≤10

1

≤0.5 ms

≤0.5 ms

≤0.5 ms

ON > OFF

≤12 ms

≤12

1

≤1 ms

≤1 ms

≤1.5 ms

Life

Mechanical

Switching 20 million times

Switching 20 million times

Electrical

Switching 300000 times or more

Switching 100000 times or more

Max. switching frequency

3600 times/h

3600 times/h

Surge suppression

CR absorber

Zener diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

Occupied I/O points

16

16

16

16

16

16

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Ext. power supply

Voltage

12–24 V DC

12–24 V DC

24 V DC

Current mA

4 (at 24 V DC)

16 (at 24 V DC)

87 (at 24 V DC)

Internal power consumption (5 V DC)

mA

450

430 (all output points ON)

250 (all output points ON)

140

130

190

Weight kg

0.22

0.22

0.40

0.16

0.16

0.24

Dimensions (WxHxD) mm

27.8x106x131

27.4x98x90

27.4x98x112

27.8x106x131

27.8x106x131

27.8x106x131

Order information Art. no.

279550

308712

308676

279547

279551

301647

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Specifications

RY41PT1P

RY41NT2H*

RY41NT2P

RY41PT2H*

RY42NT2P

RY42PT1P

Output points

32

32

32

32

64

64

Output type

Transistor (source)

Transistor (sink)

Transistor (sink)

Transistor (source)

Transistor (sink)

Transistor (source)

Common terminal arrangement (points)

32

32

32

32

32

32

Insulation method

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Photocoupler

Rated output voltage

12–24 V DC

5–24 V DC

12–24 V DC

5–24 V DC

12–24 V DC

12–24 V DC

Operating voltage range

10.2–28.8 V DC

4.25–28.8 V DC

10.2–28.8 V DC

4.25–28.8 V DC

10.2–28.8 V DC

10.2–28.8 V DC

Min. switching load

Max. switching voltage

Max. output current A

0.1

0.2

0.2

0.2

0.2

0.1

Output current per group TYP A

2

2

2

2

2

2

Inrush current

Current is limited by the overload protection

0.7 A for max. 10 ms

Current is limited by the overload protection

0.7 A for max. 10 ms

Current is limited by the overload protection

Current is limited by the overload protection

Leakage current at OFFmA

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

≤0.1

Response time

OFF > ON

≤0.5 ms

≤1 μs

≤0.5 ms

≤1 μs

≤0.5 ms

≤0.5 ms

ON > OFF

≤1 ms

≤2 μs

≤1 ms

≤2 μs

≤1 ms

≤1 ms

Life

Mechanical

Electrical

Max. switching frequency

Surge suppression

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Zener diode

Fuse

Power indicator

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

All modules possess a RUN LED and one status LED per output (Alternating toggle switch used to display between 32-point LED signals for 64-point type module.)

Connection terminal

40-pin connector

40-pin connector

40-pin connector

40-pin connector

40-pin connector

40-pin connector

Occupied I/O points

32

32

32

32

32

64

Applicable wire size mm 2

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

0.088–0.3

Ext. power supply

Voltage

12–24 V DC

12–24 V DC

12–24 V DC

12–24 V DC

Current mA

19 (at 24 V DC)

16 (at 24 V DC)

16 (at 24 V DC)

19 (at 24 V DC)

Internal power consumption (5 V DC)

mA

190

420

180

410

250

290

Weight kg

0.11

0.12

0.11

0.12

0.13

0.13

Dimensions (WxHxD) mm

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

27.8x110x106

Order information Art. no.

279552

308707

279548

304547

279549

279553

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

* High -speed module

Back

Page top