Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

RH42C4NT2P

DC input

Input points

32

Rated input voltage V DC

24

Rated input current mA

4 (at 24 V DC)

ON

Voltage V

≥19

Current mA

≥3

OFF

Voltage V

≤6

Current mA

≤1

Input resistance kΩ

5.3

Response time

OFF > ON ms

0.1–70 ms (user adjustable)

ON > OFF ms

0.2–70 ms (user adjustable)

Transistor (sink) output

Output points

32

Rated output voltage V DC

12–24 V DC

Max. output current A

0.2/point, Pilot Duty, 2/common

Maximum inrush current

Current is limited by the overload protection

Response time

OFF > ON ms

≤5

ON > OFF ms

≤1

Fuse

External power supply

Voltage

12–24 V DC

Current mA

16 (at 24 V DC)

Protection functions

Overload protection, overheat protection

Common

Common terminal arrangement points

32

Noise suppression MΩ

10

Connection terminal

40-pin connector

Internal power consumption (5 V DC) mA

220

Weight kg

0.13

Dimensions (WxHxD) mm

27.8x106x110

Order information Art. no.

279554

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Specifications

RH42C4NT2P

DC input

Input points

32

Rated input voltage V DC

24

Rated input current mA

4 (at 24 V DC)

ON

Voltage V

≥19

Current mA

≥3

OFF

Voltage V

≤6

Current mA

≤1

Input resistance kΩ

5.3

Response time

OFF > ON ms

0.1–70 ms (user adjustable)

ON > OFF ms

0.2–70 ms (user adjustable)

Transistor (sink) output

Output points

32

Rated output voltage V DC

12–24 V DC

Max. output current A

0.2/point, Pilot Duty, 2/common

Maximum inrush current

Current is limited by the overload protection

Response time

OFF > ON ms

≤5

ON > OFF ms

≤1

Fuse

External power supply

Voltage

12–24 V DC

Current mA

16 (at 24 V DC)

Protection functions

Overload protection, overheat protection

Common

Common terminal arrangement points

32

Noise suppression MΩ

10

Connection terminal

40-pin connector

Internal power consumption (5 V DC) mA

220

Weight kg

0.13

Dimensions (WxHxD) mm

27.8x106x110

Order information Art. no.

279554

Accessories

40-pin connector and ready to use connection cables; spring clamp terminal block for exchange against the standard screw terminal block

Back

Page top