Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R60DA4

R60DAH4

R60DAV8

R60DAI8

R60DA8-G

R60DA16-G

Output points

4

4

8

8

8

16

Digital input

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

Analog output

Voltage

V DC

-10–10

-10–10

-10–10

-12–12

-12–12

Current

mA DC

0–20

0–20

0–20

0–20

0–20

Load resistance

Voltage

1 kΩ–500 Ω

min. 1 kΩ

1 kΩ–500 Ω

min. 1 kΩ

min. 1 kΩ

Current

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

Digital input value

Voltage output

-32000–32000

-32000–32000

-32000–32000

-32000–32000

-32000–32000

Current output

0–32000

0–32000

0–32000

0–32000

0–32000

Max. resolution

Voltage output

µV

125 µV

125 µV

125 µV

125 µV

Current output

nA

350.9 nA

360.1 nA

360.1 nA

Overall accuracy

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

±0.1 %

±0.1 %

Conversion speed

80 µs/channel

80 µs/channel

80 µs/channel

80 µs/channel

1 ms/channel

1 ms/channel

Insulation method

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog output channels; transformer between external power supply and output channels.

Transformer insulation between I/O terminals and PLC power supply, between analog output channels and between external power supply and output channels.

Occupied I/O points

16

16

16

16

16

48

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin connector

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

External power consumption

24 V DC, +20 %, -15 %, 0.14 A

24 V DC, +20 %, -15 %, 0.14 A

24 V DC, +20 %, -15 %, 0.16 A

24 V DC, +20 %, -15 %, 0.26 A

24 V DC, +20 %, -15 %, 0.36 A

24 V DC, +20 %, -15 %, 0.70 A

Internal power consumption 5 V DC

mA

160

160

160

160

180

250

Weight

kg

0.14

0.14

0.14

0.14

0.21

0.32

Dimensions (WxHxD)

mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x110

56x106x110

Order information Art. no.

279557

307260

279560

279559

285504

285503

Specifications

R60DA4

R60DAH4

R60DAV8

R60DAI8

R60DA8-G

R60DA16-G

Output points

4

4

8

8

8

16

Digital input

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

16-bit, signed binary

Analog output

Voltage

V DC

-10–10

-10–10

-10–10

-12–12

-12–12

Current

mA DC

0–20

0–20

0–20

0–20

0–20

Load resistance

Voltage

1 kΩ–500 Ω

min. 1 kΩ

1 kΩ–500 Ω

min. 1 kΩ

min. 1 kΩ

Current

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

0–600 Ω

Digital input value

Voltage output

-32000–32000

-32000–32000

-32000–32000

-32000–32000

-32000–32000

Current output

0–32000

0–32000

0–32000

0–32000

0–32000

Max. resolution

Voltage output

µV

125 µV

125 µV

125 µV

125 µV

Current output

nA

350.9 nA

360.1 nA

360.1 nA

Overall accuracy

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

± 0.3 % (0–55 °C), ± 0.1 % (20–30 °C)

±0.1 %

±0.1 %

Conversion speed

80 µs/channel

80 µs/channel

80 µs/channel

80 µs/channel

1 ms/channel

1 ms/channel

Insulation method

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog output channels; transformer between external power supply and output channels.

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog output channels; transformer between external power supply and output channels.

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog output channels; transformer between external power supply and output channels.

Photocoupler insulation between I/O terminals and PLC power supply; no insulation between analog output channels; transformer between external power supply and output channels.

Transformer insulation between I/O terminals and PLC power supply, between analog output channels and between external power supply and output channels.

Transformer insulation between I/O terminals and PLC power supply, between analog output channels and between external power supply and output channels.

Occupied I/O points

16

16

16

16

16

48

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

18-point removable terminal block with screws

40-pin connector

40-pin connector

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

0.088–0.3 (A6CON1/4) 0.088–0.24 (A6CON2)

External power consumption

24 V DC, +20 %, -15 %, 0.14 A

24 V DC, +20 %, -15 %, 0.14 A

24 V DC, +20 %, -15 %, 0.16 A

24 V DC, +20 %, -15 %, 0.26 A

24 V DC, +20 %, -15 %, 0.36 A

24 V DC, +20 %, -15 %, 0.70 A

Internal power consumption 5 V DC

mA

160

160

160

160

180

250

Weight

kg

0.14

0.14

0.14

0.14

0.21

0.32

Dimensions (WxHxD)

mm

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x131

27.8x106x110

56x106x110

Order information Art. no.

279557

307260

279560

279559

285504

285503

Back

Page top