Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Ethernet interface modue specifications

Item

RJ71EN71* ²

Transmission specifications

Data transmission speed

1 Gbps/100 Mbps/10 Mbps

Interface

RJ45 connector (Auto MDI/MDI-X)

Max. frame size (byte)

1518/9022 (when jumbo frames are used)

IP Version

Compatible with IPv4

Sending/receiving data storage memory

Number of simutaneous open connections

128

Fixed buffer

5K words x 16

Socket communications

• 5K words x 48 (when only P1 is used)

• 5K words x 112 (when only P1/P2 is used)

Random access buffer

6K words x 1

CC-Link IE Field/Control cable specifications

Communication cable

Ethernet cable that meets 1000 BASE-T standard: Category 5e or higher, straight cable (double shielded, STP)

* ²: The specifications differ for the Q Series compatible Ethernet mode.

Ethernet interface modue specifications

Item

RJ71EN71* ²

Transmission specifications

Data transmission speed

1 Gbps/100 Mbps/10 Mbps

Interface

RJ45 connector (Auto MDI/MDI-X)

Max. frame size (byte)

1518/9022 (when jumbo frames are used)

IP Version

Compatible with IPv4

Sending/receiving data storage memory

Number of simutaneous open connections

128

Fixed buffer

5K words x 16

Socket communications

• 5K words x 48 (when only P1 is used)

• 5K words x 112 (when only P1/P2 is used)

Random access buffer

6K words x 1

CC-Link IE Field/Control cable specifications

Communication cable

Ethernet cable that meets 1000 BASE-T standard: Category 5e or higher, straight cable (double shielded, STP)

* ²: The specifications differ for the Q Series compatible Ethernet mode.

Back

Page top