Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

CC-Link IE Control Network module specifications

Item

RJ71GP21-SX

Communication speed

1 Gbps

Transmission path

Duplex loop

Communication cable

Optical fiber cable which satisfies 1000 BASE-SX standard: Multi-mode optical fiber (GI)

Max. station-to-station distance (m)

550 (when the core outer diameter is 50 µm) 275 (when the core outer diameter is 62.5 µm)

Overall cable distance (m)

66,000 (when 120 stations are connected and the core outer diameter is 50 µm) 33,000 (when 120 stations are connected and the core outer diameter is 62.5 µm)

Max. number of connectable stations

120 (control station: 1, normal station: 119)

Max. number of link points per network

Link relay (LB)

32K points (32768 points, 4K bytes)

Link register (LW)

128K points (131072 points, 256K bytes)

Link input (LX), link output (LY)

8K points (8192 points, 1K bytes)

CC-Link IE Control Network module specifications

Item

RJ71GP21-SX

Communication speed

1 Gbps

Transmission path

Duplex loop

Communication cable

Optical fiber cable which satisfies 1000 BASE-SX standard: Multi-mode optical fiber (GI)

Max. station-to-station distance (m)

550 (when the core outer diameter is 50 µm) 275 (when the core outer diameter is 62.5 µm)

Overall cable distance (m)

66,000 (when 120 stations are connected and the core outer diameter is 50 µm) 33,000 (when 120 stations are connected and the core outer diameter is 62.5 µm)

Max. number of connectable stations

120 (control station: 1, normal station: 119)

Max. number of link points per network

Link relay (LB)

32K points (32768 points, 4K bytes)

Link register (LW)

128K points (131072 points, 256K bytes)

Link input (LX), link output (LY)

8K points (8192 points, 1K bytes)

Back

Page top