Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Item

RJ71GF11-T2

Transmission speed

1 Gbps

Network topology

Line topology, star topology, (both types can be on the same line), and ring topology

Communication cable

Ethernet cable that meets 1000 BASE-T standard:

Category 5e or higher, straight cable (double shielded, STP)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line topology 12,000 (when 121 stations are connected)

Star topology: Depends on the system configuration

Ring topology: 12,100 (when 121 stations are connected

Max. number of connectable stations

121 (master station: 1, slave station: 120)

Max. number of link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

Item

RJ71GF11-T2

Transmission speed

1 Gbps

Network topology

Line topology, star topology, (both types can be on the same line), and ring topology

Communication cable

Ethernet cable that meets 1000 BASE-T standard:

Category 5e or higher, straight cable (double shielded, STP)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line topology 12,000 (when 121 stations are connected)

Star topology: Depends on the system configuration

Ring topology: 12,100 (when 121 stations are connected

Max. number of connectable stations

121 (master station: 1, slave station: 120)

Max. number of link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

Back

Page top