Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Item

RJ71C24

RJ71C24-R2

RJ71C24-R4

Transmission speed (bps)

1.2k/2.4k/4.8k/9.6k/14.4k/19.2k/28.8k/38.4k/57.6k/115.2k/230.4k

Interface

CH1

RS-232

RS-232

RS-422/485

CH2

RS-422/485

RS-232

RS-422/485

Overall transmission distance

RS-232 (m)

15

15

-

RS-422/485 (m)

1,200

-

1,200

Item

RJ71C24

RJ71C24-R2

RJ71C24-R4

Transmission speed (bps)

1.2k/2.4k/4.8k/9.6k/14.4k/19.2k/28.8k/38.4k/57.6k/115.2k/230.4k

1.2k/2.4k/4.8k/9.6k/14.4k/19.2k/28.8k/38.4k/57.6k/115.2k/230.4k

1.2k/2.4k/4.8k/9.6k/14.4k/19.2k/28.8k/38.4k/57.6k/115.2k/230.4k

Interface

CH1

RS-232

RS-232

RS-422/485

CH2

RS-422/485

RS-232

RS-422/485

Overall transmission distance

RS-232 (m)

15

15

-

RS-422/485 (m)

1,200

-

1,200

Back

Page top