Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Item

RJ71GN11-T2

Communication speed

1 Gbps

Maximum stations per network 1

121

Network topology

Line, star, ring 2

Communication cable

Ethernet cable (Category 5e or higher)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line: 12,000 (when 121 stations are connected) Star: Depends on the system configuration

Max. number of connectable stations

239

Maximum link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

LB

32K points (32768 points, 4K bytes)

LW

16K points (16384 points, 32K bytes)

  1. Master station is included.
  2. Ring type will be supported in the future.

Item

RJ71GN11-T2

Communication speed

1 Gbps

Maximum stations per network 1

121

Network topology

Line, star, ring 2

Communication cable

Ethernet cable (Category 5e or higher)

Max. station-to-station distance (m)

100

Overall cable distance (m)

Line: 12,000 (when 121 stations are connected) Star: Depends on the system configuration

Max. number of connectable stations

239

Maximum link points per network

Remote input (RX), remote output (RY)

16K points (16384 points, 2K bytes)

Remote register (RWw, RWr)

8K points (8192 points, 16K bytes)

LB

32K points (32768 points, 4K bytes)

LW

16K points (16384 points, 32K bytes)

  1. Master station is included.
  2. Ring type will be supported in the future.

Back

Page top