Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Type/series

WS-V series

NF32-SV

NF63-SV

NF125-SV

NF125-SGV

NF125-SEV

NF160-SGV

NF250-SV

NF250-SGV

NF250-SEV

S series

Rated current I n max. [A]

32

63

125

125*

125*

160*

250

250*

250*

Rated insulation voltage U i [V]

AC

600

600

690

690

690

690

690

690

690

Number of poles

3

3/4

3/4

3/4

3/4

3/4

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

8/8

8/8

8/8

8/8

8/8

8/8

8/8

500 V

2.5/2.5

7.5/7.5

18/18

30/30

30/30

30/30

30/30

30/30

30/30

440 V

2.5/2.5

7.5/7.5

25/25

36/36

36/36

36/36

36/36

36/36

36/36

400 V

5/5

7.5/7.5

30/30

36/36

36/36

36/36

36/36

36/36

36/36

230 V

7.5/7.5

15/15

30/30

85/85

85/85

85/85

85/85

85/85

85/85

Dimensions WxHxD

[mm]

75x130x68

75/100x130x68

90/120/x130x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF125-LGV

NF160-LGV

NF250-LGV

L series

Rated current I n max. [A]

125*

160*

250*

Rated insulation voltage U i [V]

AC

690

690

690

Number of poles

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

8/8

8/8

8/8

500 V

36/36

36/36

36/36

440 V

50/50

50/50

50/50

400 V

50/50

50/50

50/50

230 V

90/90

90/90

90/90

Dimensions WxHxD

[mm]

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF63-HV

NF125-HGV

NF125-HEV

NF160-HGV

NF250-HGV

NF250-HEV

H series

Rated current I n max. [A]

63

125*

125*

160*

250*

250*

Rated insulation voltage U i [V]

AC

690

690

690

690

690

690

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

2.5/2.5

10/8

10/8

10/8

10/8

10/8

500 V

7.5/7.5

50/38

50/38

50/38

50/50

50/50

440 V

10/8

65/65

65/65

65/65

65/65

65/65

400 V

10/8

75/75

75/75

75/75

75/75

75/75

230 V

25/19

100/100

100/100

100/100

100/100

100/100

Dimensions WxHxD

[mm]

75/100x130x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF125-RGV

NF250-RGV

R series

Rated current I n max. [A]

125*

250*

Rated insulation voltage U i [V]

AC

690

690

Number of poles

3

3

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

500 V

440 V

125/125

125/125

400 V

150/150

150/150

230 V

150/150

150/150

Dimensions WxHxD

[mm]

105x165x68

105x165x68

Type

NF125-UV

NF250-UV

U series

Rated current I n max. [A]

125

250

Rated insulation voltage U i [V]

AC

690

690

Number of poles

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10

15/15

500 V

200/200

200/200

440 V

200/200

200/200

400 V

200/200

200/200

230 V

200/200

200/200

Dimensions WxHxD

[mm]

105/140x240x68

105/140x240x68

Type

DSN32-SV

DSN63-SV

DSN125-SGV

DSN160-SGV

DSN250-SGV

Disconnectors

Rated current I n max. [A]

32

63

125

160

250

Rated insulation voltage U i [V]

AC/DC

600

600

690

690

690

Rated voltage U e [V]

AC (50/60 Hz)/DC

500/250

500/250

690/300

690/300

690/300

Number of poles

3

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

256/128

504/252

1000/500

1280/640

2000/1000

Dimensions WxHxD

[mm]

75x130x68

75/120x130x68

105/140x165x68

105/140x165x68

105/140x165x68

a DC on request b In case of solderless terminal, interrupting capacity reduces. * adjustable

Type/series

WS series

NF400-SEW

NF630-SEW

NF800-SEW

NF1000-SEW

NF1250-SEW

NF1600-SEW

S series

Rated current I n max. [A]

400*

630*

800*

1000*

1250*

1600*

Rated insulation voltage U i [V]

AC

690

690

690

690

690

690

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10 b

10/10

10/10

25/13

25/13

25/13

500 V

30/30 b

30/30

30/30

65/33

65/33

65/33

440 V

42/42 b

42/42

42/42

85/43

85/43

85/43

400 V

50/50 b

50/50

50/50

85/43

85/43

85/43

230 V

85/85 b

85/85

85/85

125/63

125/63

125/63

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

Type

NF400-HEW

NF630-HEW

NF800-HEW

H series

Rated current I n max. [A]

400*

630*

800*

Rated insulation voltage U i [V]

AC

690

690

690

Number of poles

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10

15/15

15/15

500 V

50/50

50/50

50/50

440 V

65/65

65/65

65/65

400 V

70/70

70/70

70/70

230 V

100/100

100/100

100/100

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

Type

NF400-REW

NF630-REW

NF800-REW

R series

Rated current I n max. [A]

400*

630*

800*

Rated insulation voltage U i [V]

AC

690

690

690

Number of poles

3

3

3

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

15/10

20/15

20/15

500 V

70/35

70/35

70/35

440 V

125/63

125/63

125/63

400 V

125/63

125/63

125/63

230 V

150/75

150/75

150/75

Dimensions WxHxD

[mm]

140x257x103

140x257x103

210x275x103

Type

NF400-UEW

NF800-UEW

U series

Rated current I n max. [A]

400*

800*

Rated insulation voltage U i [V]

AC

690

690

Number of poles

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

35/35

35/35

500 V

170/170

170/170

440 V

200/200

200/200

400 V

200/200

200/200

230 V

200/200

200/200

Dimensions WxHxD

[mm]

140/280x297/322x200

210/280x322x200

Type

DSN400-SW

DSN630-SW

DSN800-SW

DSN1000-SW

DSN1250-SW

DSN1600-SW

Disconnectors

Rated current I n max. [A]

400

630

800

1000

1250

1600

Rated insulation voltage U i [V]

AC/DC

690

690

690

660

660

660

Rated voltage U e [V]

AC (50/60 Hz)/DC

690/250

690/250

690/250

660/250

660/250

660/250

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

AC/DC

3200/1600

5040/2520

6400/3200

8000/14000

10000/5000

12800/6400

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

* adjustable

Type/series

WS-V series

NF32-SV

NF63-SV

NF125-SV

NF125-SGV

NF125-SEV

NF160-SGV

NF250-SV

NF250-SGV

NF250-SEV

S series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

32

63

125

125*

125*

160*

250

250*

250*

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

600

600

690

690

690

690

690

690

690

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3

3/4

3/4

3/4

3/4

3/4

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

8/8

8/8

8/8

8/8

8/8

8/8

8/8

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

2.5/2.5

7.5/7.5

18/18

30/30

30/30

30/30

30/30

30/30

30/30

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

2.5/2.5

7.5/7.5

25/25

36/36

36/36

36/36

36/36

36/36

36/36

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

5/5

7.5/7.5

30/30

36/36

36/36

36/36

36/36

36/36

36/36

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

7.5/7.5

15/15

30/30

85/85

85/85

85/85

85/85

85/85

85/85

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

75x130x68

75/100x130x68

90/120/x130x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF125-LGV

NF160-LGV

NF250-LGV

L series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

125*

160*

250*

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

690

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

8/8

8/8

8/8

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

36/36

36/36

36/36

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

50/50

50/50

50/50

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

50/50

50/50

50/50

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

90/90

90/90

90/90

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF63-HV

NF125-HGV

NF125-HEV

NF160-HGV

NF250-HGV

NF250-HEV

H series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

63

125*

125*

160*

250*

250*

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

690

690

690

690

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

2.5/2.5

10/8

10/8

10/8

10/8

10/8

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

7.5/7.5

50/38

50/38

50/38

50/50

50/50

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

10/8

65/65

65/65

65/65

65/65

65/65

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

10/8

75/75

75/75

75/75

75/75

75/75

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

25/19

100/100

100/100

100/100

100/100

100/100

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

75/100x130x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

105/140x165x68

Type

NF125-RGV

NF250-RGV

R series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

125*

250*

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3

3

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

125/125

125/125

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

150/150

150/150

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

150/150

150/150

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

105x165x68

105x165x68

Type

NF125-UV

NF250-UV

U series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

125

250

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10

15/15

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

200/200

200/200

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

200/200

200/200

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

200/200

200/200

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

200/200

200/200

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

105/140x240x68

105/140x240x68

Type

DSN32-SV

DSN63-SV

DSN125-SGV

DSN160-SGV

DSN250-SGV

Disconnectors

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

32

63

125

160

250

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC/DC

600

600

690

690

690

Rated voltage U e [V]

Rated voltage U e [V]

AC (50/60 Hz)/DC

AC (50/60 Hz)/DC

AC (50/60 Hz)/DC

500/250

500/250

690/300

690/300

690/300

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3

3/4

3/4

3/4

3/4

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

AC/DC

256/128

504/252

1000/500

1280/640

2000/1000

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

75x130x68

75/120x130x68

105/140x165x68

105/140x165x68

105/140x165x68

a DC on request b In case of solderless terminal, interrupting capacity reduces. * adjustable

Type/series

WS series

NF400-SEW

NF630-SEW

NF800-SEW

NF1000-SEW

NF1250-SEW

NF1600-SEW

S series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

400*

630*

800*

1000*

1250*

1600*

S series

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

690

690

690

690

S series

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

S series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10 b

10/10

10/10

25/13

25/13

25/13

S series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

30/30 b

30/30

30/30

65/33

65/33

65/33

S series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

42/42 b

42/42

42/42

85/43

85/43

85/43

S series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

50/50 b

50/50

50/50

85/43

85/43

85/43

S series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

85/85 b

85/85

85/85

125/63

125/63

125/63

S series

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

Type

NF400-HEW

NF630-HEW

NF800-HEW

H series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

400*

630*

800*

H series

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

690

H series

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

3/4

H series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

10/10

15/15

15/15

H series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

50/50

50/50

50/50

H series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

65/65

65/65

65/65

H series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

70/70

70/70

70/70

H series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

100/100

100/100

100/100

H series

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

Type

NF400-REW

NF630-REW

NF800-REW

R series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

400*

630*

800*

R series

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

690

R series

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3

3

3

R series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

15/10

20/15

20/15

R series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

70/35

70/35

70/35

R series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

125/63

125/63

125/63

R series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

125/63

125/63

125/63

R series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

150/75

150/75

150/75

R series

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

140x257x103

140x257x103

210x275x103

Type

NF400-UEW

NF800-UEW

U series

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

400*

800*

U series

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC

690

690

U series

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

U series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

690 V

35/35

35/35

U series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

500 V

170/170

170/170

U series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

440 V

200/200

200/200

U series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

400 V

200/200

200/200

U series

Rated breaking capacity [kA] ( I cu / I cs )

IEC 947-2 EN 60 947-2 VDE 0660

IEC 947-2 EN 60 947-2 VDE 0660

AC a (50/60 Hz)

230 V

200/200

200/200

U series

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

140/280x297/322x200

210/280x322x200

Type

DSN400-SW

DSN630-SW

DSN800-SW

DSN1000-SW

DSN1250-SW

DSN1600-SW

Disconnectors

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

Rated current I n max. [A]

400

630

800

1000

1250

1600

Disconnectors

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

Rated insulation voltage U i [V]

AC/DC

690

690

690

660

660

660

Disconnectors

Rated voltage U e [V]

Rated voltage U e [V]

AC (50/60 Hz)/DC

AC (50/60 Hz)/DC

AC (50/60 Hz)/DC

690/250

690/250

690/250

660/250

660/250

660/250

Disconnectors

Number of poles

Number of poles

Number of poles

Number of poles

Number of poles

3/4

3/4

3/4

3/4

3/4

3/4

Disconnectors

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

Max. switching current [A] (breaking)

AC/DC

3200/1600

5040/2520

6400/3200

8000/14000

10000/5000

12800/6400

Disconnectors

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

Dimensions WxHxD

[mm]

140/185x257x103

140/185x257x103

210/280x275x103

210/280x406x140

210/280x406x140

210/280x406x140

* adjustable

Back

Page top