Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R08PCPU

R16PCPU

R32PCPU

R120PCPU

Type

Process CPU

Process CPU

Process CPU

Process CPU

I/O points

4096

4096

4096

4096

Multiple CPU system

Up to 4 CPU modules can be used in combination on one base unit.

Battery buffer

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

Memory type

RAM, ROM, SD memory card

Memory capacity

Data memory

5 MByte

10 MByte

20 MByte

40 MByte

for PLC program

80 k steps (320 kByte)

160 k steps (640 kByte)

320 k steps (1280 kByte)

1200 k steps (4800 kByte)

Instruction processing time

LD instruction ns

0.98

0.98

0.98

0.98

MOV instruction ns

1.96

1.96

1.96

1.96

PC MIX value 1 instructions/μs

419

419

419

419

Timer (T) points

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

Counter (C) points

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

Internal relay (M) points

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

Data register/special register (D) points

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

File register (R /ZR ) points

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

Interrupt pointer (I) points

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

Pointer (P) (global/local) (default) points

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

Annunciator (F) points

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

Index register (Z) points

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

Link relay (B)/link register (W) points

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

Number of connectable extensions

7 (In a redundant system, no extension base units can be connected.)

Max. number of insertable modules

Up to 64 (up to 11 in a redundant system)

Internal power consumption (5 V DC) A

0.76

0.76

0.76

0.76

Max. compensation time at power failure ms

The time differs depending on the power supply module used.

Weight kg

0.20

0.20

0.20

0.20

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

285496

285499

285500

285497

  1. Average number of instructions such as for basic instructions and data processing executed in 1 μs. The larger the value, the faster the processing speed.

Specifications

R6RFM

Type

Redundant process CPU

Occupied I/O points

32

Communication cable

Multi-mode optical cable

Max. distance m

550 (when the core outer diameter is 50 μm)

Tracking cable data capacity (word)

1 M

Optical fiber specifications

Standard: IEEE802.3, IEC 60793-2-10 (Types A1a.1)

Connector specifications

Duplex LC connector

Laser class (IEC60825-1)

Class 1 laser product

Internal power consumption (5 V DC) A

0.88

Weight kg

0.18

Dimensions (WxHxD) mm

27.8x106x110

Order information Art. no.

301648

Specifications

R08PCPU

R16PCPU

R32PCPU

R120PCPU

Type

Process CPU

Process CPU

Process CPU

Process CPU

I/O points

4096

4096

4096

4096

Multiple CPU system

Up to 4 CPU modules can be used in combination on one base unit.

Up to 4 CPU modules can be used in combination on one base unit.

Up to 4 CPU modules can be used in combination on one base unit.

Up to 4 CPU modules can be used in combination on one base unit.

Battery buffer

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

All CPU modules are fitted with a lithium-battery with a life expectancy of 5 years.

Memory type

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

RAM, ROM, SD memory card

Memory capacity

Data memory

5 MByte

10 MByte

20 MByte

40 MByte

for PLC program

80 k steps (320 kByte)

160 k steps (640 kByte)

320 k steps (1280 kByte)

1200 k steps (4800 kByte)

Instruction processing time

LD instruction ns

0.98

0.98

0.98

0.98

MOV instruction ns

1.96

1.96

1.96

1.96

PC MIX value 1 instructions/μs

419

419

419

419

Timer (T) points

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

1024 (user-changeable)

Counter (C) points

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

512 (user-changeable)

Internal relay (M) points

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

12288 (user-changeable)

Data register/special register (D) points

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

18432 (user-changeable)

File register (R /ZR ) points

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

0 (user-changeable)

Interrupt pointer (I) points

1024 (fixed)

1024 (fixed)

1024 (fixed)

1024 (fixed)

Pointer (P) (global/local) (default) points

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

8192 (user-changeable, up to 24)

Annunciator (F) points

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

2048 (user-changeable)

Index register (Z) points

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

20 (user-changeable, up to 24)

Link relay (B)/link register (W) points

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

8192 (user-changeable)

Number of connectable extensions

7 (In a redundant system, no extension base units can be connected.)

7 (In a redundant system, no extension base units can be connected.)

7 (In a redundant system, no extension base units can be connected.)

7 (In a redundant system, no extension base units can be connected.)

Max. number of insertable modules

Up to 64 (up to 11 in a redundant system)

Up to 64 (up to 11 in a redundant system)

Up to 64 (up to 11 in a redundant system)

Up to 64 (up to 11 in a redundant system)

Internal power consumption (5 V DC) A

0.76

0.76

0.76

0.76

Max. compensation time at power failure ms

The time differs depending on the power supply module used.

The time differs depending on the power supply module used.

The time differs depending on the power supply module used.

The time differs depending on the power supply module used.

Weight kg

0.20

0.20

0.20

0.20

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

285496

285499

285500

285497

  1. Average number of instructions such as for basic instructions and data processing executed in 1 μs. The larger the value, the faster the processing speed.

Specifications

R6RFM

Type

Redundant process CPU

Occupied I/O points

32

Communication cable

Multi-mode optical cable

Max. distance m

550 (when the core outer diameter is 50 μm)

Tracking cable data capacity (word)

1 M

Optical fiber specifications

Standard: IEEE802.3, IEC 60793-2-10 (Types A1a.1)

Connector specifications

Duplex LC connector

Laser class (IEC60825-1)

Class 1 laser product

Internal power consumption (5 V DC) A

0.88

Weight kg

0.18

Dimensions (WxHxD) mm

27.8x106x110

Order information Art. no.

301648

Back

Page top