Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R6SFM

I/O points

16

Control method

Stored program cyclic operation

Memory capacity Safety program

Program capacity

40 k steps (160 kByte)

Program memory

160 kByte

Device/label memory

80 kByte

Buffer memory

4096 kByte

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

0.67

Weight kg

0.16

Dimensions (WxHxD) mm

27.8x106x110

Note: This product ships as part of the R_SFCPU-SET.

Specifications

R08SFCPU-SET 1

R16SFCPU-SET 1

R32SFCPU-SET 1

R120SFCPU-SET 1

Safety integrity level (SIL)

SIL 3 (IEC 61508)

Performance level (PL)

PL e (EN/ISO 13849-1)

Control method

Stored program cyclic operation

I/O control mode

Refresh mode (Direct access I/O is available by specifying direct access I/O (DX, DY).)

Programming language

Ladder diagram (LD), structured text (ST) 2 , function block diagram (FBD) 2

Extended programming language

Function block (FB), label programming (system/local/global)

Program execution type

Initial 2 , scan 2 , fixed scan, interrupt 2 , standby type 2

Memory capacity

Program capacity

80 k steps (40 k steps for safety programs)

160 k steps (40 k steps for safety programs)

320 k steps (40 k steps for safety programs)

1200 k steps (40 k steps for safety programs)

Program memory

320 kByte

640 kByte

1280 kByte

4800 kByte

Device/label memory

1178 kByte

1710 kByte

2306 kByte

3370 kByte

Data memory

5 MByte

10 MByte

20 MByte

40 MByte

USB Port

USB2.0 high-speed (miniB) x 1

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

0.76

0.76

0.76

0.76

Weight kg

0.20

0.20

0.20

0.20

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

289989

290199

290200

290201

  1. Product package includes a safety CPU (R_SFCPU) and safety function module (R6SFM).
  2. Only for executing control programs.

Specifications

R6SFM

I/O points

16

Control method

Stored program cyclic operation

Memory capacity Safety program

Program capacity

40 k steps (160 kByte)

Program memory

160 kByte

Device/label memory

80 kByte

Buffer memory

4096 kByte

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

0.67

Weight kg

0.16

Dimensions (WxHxD) mm

27.8x106x110

Note: This product ships as part of the R_SFCPU-SET.

Specifications

R08SFCPU-SET 1

R16SFCPU-SET 1

R32SFCPU-SET 1

R120SFCPU-SET 1

Safety integrity level (SIL)

SIL 3 (IEC 61508)

SIL 3 (IEC 61508)

SIL 3 (IEC 61508)

SIL 3 (IEC 61508)

Performance level (PL)

PL e (EN/ISO 13849-1)

PL e (EN/ISO 13849-1)

PL e (EN/ISO 13849-1)

PL e (EN/ISO 13849-1)

Control method

Stored program cyclic operation

Stored program cyclic operation

Stored program cyclic operation

Stored program cyclic operation

I/O control mode

Refresh mode (Direct access I/O is available by specifying direct access I/O (DX, DY).)

Refresh mode (Direct access I/O is available by specifying direct access I/O (DX, DY).)

Refresh mode (Direct access I/O is available by specifying direct access I/O (DX, DY).)

Refresh mode (Direct access I/O is available by specifying direct access I/O (DX, DY).)

Programming language

Ladder diagram (LD), structured text (ST) 2 , function block diagram (FBD) 2

Ladder diagram (LD), structured text (ST) 2 , function block diagram (FBD) 2

Ladder diagram (LD), structured text (ST) 2 , function block diagram (FBD) 2

Ladder diagram (LD), structured text (ST) 2 , function block diagram (FBD) 2

Extended programming language

Function block (FB), label programming (system/local/global)

Function block (FB), label programming (system/local/global)

Function block (FB), label programming (system/local/global)

Function block (FB), label programming (system/local/global)

Program execution type

Initial 2 , scan 2 , fixed scan, interrupt 2 , standby type 2

Initial 2 , scan 2 , fixed scan, interrupt 2 , standby type 2

Initial 2 , scan 2 , fixed scan, interrupt 2 , standby type 2

Initial 2 , scan 2 , fixed scan, interrupt 2 , standby type 2

Memory capacity

Program capacity

80 k steps (40 k steps for safety programs)

160 k steps (40 k steps for safety programs)

320 k steps (40 k steps for safety programs)

1200 k steps (40 k steps for safety programs)

Program memory

320 kByte

640 kByte

1280 kByte

4800 kByte

Device/label memory

1178 kByte

1710 kByte

2306 kByte

3370 kByte

Data memory

5 MByte

10 MByte

20 MByte

40 MByte

USB Port

USB2.0 high-speed (miniB) x 1

USB2.0 high-speed (miniB) x 1

USB2.0 high-speed (miniB) x 1

USB2.0 high-speed (miniB) x 1

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Depends on power supply

Depends on power supply

Depends on power supply

Internal power consumption (5 V DC) A

0.76

0.76

0.76

0.76

Weight kg

0.20

0.20

0.20

0.20

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

27.8x106x110

27.8x106x110

Order information Art. no.

289989

290199

290200

290201

  1. Product package includes a safety CPU (R_SFCPU) and safety function module (R6SFM).
  2. Only for executing control programs.

Back

Page top