Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R12CCPU-V

Number of I/Os

4096

Endian format

Little endian

MPU

ARM® Cortex-A9 Dual Core

Memory

Work RAM: 256 MB; ROM: 12 MB; Battery-backed-up RAM: 4 MB

Operating system

VxWorks Version 6.9

Programming language

C or CC++

Development tool

CW Workbench and CW-Sim

Communication interfaces

Ethernet 110BASE-T/100BASE-TX (2 ch.), RS232 (1 ch.)

SD memory card slot

1 slot

Ethernet port

No. of channels

2

Interface

10BASE-T/100BASE-TX/1000BASE-T

Data transmission rate

10BASE-T: 10 Mbps/100BASE-TX: 100 Mbps/1000BASE-T: 1 Gbps

No. of cascaded connections 1

10BASE-T: max. 4/100BASE-TX: max. 2 /1000BASE-T: —

Maximum segment length m

100 (distance between hub and node)

Communication method

Full-duplex/half-duplex

Transmission method

Base band

Applicable connector for external wiring

RJ45

Supported function

Auto-negotiation function (automatic recognition of communication speed/communication method)

Auto-MDI/MDI-X (automatic recognition of straight/crossing cable)

IP version

IPv4 supported

RS232 connector

No. of channels

1

Interface

RS232-compliant

Communication method

Full-duplex/half-duplex

Synchronization method

Asynchronous communication

Transmission rate bps

9600, 14400, 19200, 28800, 38400, 57600, 115200

Transmission distance m

Up to 15

Data format

1 start bit, 7 or 8 data bits, 1 or 0 parity bits, 1 or 2 stop bits

Parity check

Yes (Even/Odd)/None

Sum check code

Yes/None

Transmission control

Flow control (RS/CS control)

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

1.26

Weight kg

0.35

Dimensions (WxHxD) mm

56x106x110

Order information Art. no.

285498

  1. This number applies when a repeater hub is used. When using a switching hub, check the number of cascaded stages with the manufacturer of the hub used.

Specifications

R12CCPU-V

Number of I/Os

4096

Endian format

Little endian

MPU

ARM® Cortex-A9 Dual Core

Memory

Work RAM: 256 MB; ROM: 12 MB; Battery-backed-up RAM: 4 MB

Operating system

VxWorks Version 6.9

Programming language

C or CC++

Development tool

CW Workbench and CW-Sim

Communication interfaces

Ethernet 110BASE-T/100BASE-TX (2 ch.), RS232 (1 ch.)

SD memory card slot

1 slot

Ethernet port

No. of channels

2

Interface

10BASE-T/100BASE-TX/1000BASE-T

Data transmission rate

10BASE-T: 10 Mbps/100BASE-TX: 100 Mbps/1000BASE-T: 1 Gbps

No. of cascaded connections 1

10BASE-T: max. 4/100BASE-TX: max. 2 /1000BASE-T: —

Maximum segment length m

100 (distance between hub and node)

Communication method

Full-duplex/half-duplex

Transmission method

Base band

Applicable connector for external wiring

RJ45

Supported function

Auto-negotiation function (automatic recognition of communication speed/communication method)

Auto-MDI/MDI-X (automatic recognition of straight/crossing cable)

IP version

IPv4 supported

RS232 connector

No. of channels

1

Interface

RS232-compliant

Communication method

Full-duplex/half-duplex

Synchronization method

Asynchronous communication

Transmission rate bps

9600, 14400, 19200, 28800, 38400, 57600, 115200

Transmission distance m

Up to 15

Data format

1 start bit, 7 or 8 data bits, 1 or 0 parity bits, 1 or 2 stop bits

Parity check

Yes (Even/Odd)/None

Sum check code

Yes/None

Transmission control

Flow control (RS/CS control)

Integrated clock

Year, month, day, minute, second, weekday (automatic leap year adjustment)

Max. compensation time at power failure

Depends on power supply

Internal power consumption (5 V DC) A

1.26

Weight kg

0.35

Dimensions (WxHxD) mm

56x106x110

Order information Art. no.

285498

  1. This number applies when a repeater hub is used. When using a switching hub, check the number of cascaded stages with the manufacturer of the hub used.

Back

Page top