Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Specifications

R60TCTRT2TT2

R60TCRT4

R60TCTRT2TT2BW

R60TCRT4BW

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels

4 channels

4 channels

4 channels

Supported temperature sensors

R, K, J, T, S, B, E, N, U, L, PLII, W5Re/W26Re

Pt100, JPt100

R, K, J, T, S, B, E, N, U, L, PLII, W5Re/W26Re

Pt100, JPt100

Sampling cycle

Switchable between 250 ms and 500 ms/4 channels

Control output cycle s

0.5–100

0.5–100

0.5–100

0.5–100

Input filter

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

Integral time I

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

Differential time D

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

Target value setting range

Within the temperature range of the thermocouple/platinum resistance thermometer used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10–30 V DC

10–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA, 10 ms

400 mA, 10 ms

400 mA, 10 ms

400 mA, 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer insulation between input terminals and PLC power supply, and between input channels

Occupied I/O points

16

16

32

32

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

Two 18-point removable terminal blocks with screws

Two 18-point removable terminal blocks with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

280

280

310

310

Weight kg

0.22

0.22

0.34

0.34

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

56x106x110

56x106x110

Order information Art. no.

290202

290203

290204

290225

Specifications

R60TCTRT2TT2

R60TCRT4

R60TCTRT2TT2BW

R60TCRT4BW

Control output type

Transistor

Transistor

Transistor

Transistor

Inputs

4 channels

4 channels

4 channels

4 channels

Supported temperature sensors

R, K, J, T, S, B, E, N, U, L, PLII, W5Re/W26Re

Pt100, JPt100

R, K, J, T, S, B, E, N, U, L, PLII, W5Re/W26Re

Pt100, JPt100

Sampling cycle

Switchable between 250 ms and 500 ms/4 channels

Switchable between 250 ms and 500 ms/4 channels

Switchable between 250 ms and 500 ms/4 channels

Switchable between 250 ms and 500 ms/4 channels

Control output cycle s

0.5–100

0.5–100

0.5–100

0.5–100

Input filter

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

1–100 s (0 s: input filter OFF)

Temperature control method

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID ON/OFF impulse or 2-position control

PID constant range

PID constant setting

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Setting with automatic tuning possible

Proportional band P

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

0.0–1000 % (0 %: 2-position control)

Integral time I

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

0–3600 s (0 setting for P/PD control)

Differential time D

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

0–3600 s (0 setting for P/PI control)

Target value setting range

Within the temperature range of the thermocouple/platinum resistance thermometer used

Within the temperature range of the thermocouple/platinum resistance thermometer used

Within the temperature range of the thermocouple/platinum resistance thermometer used

Within the temperature range of the thermocouple/platinum resistance thermometer used

Dead band setting range

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

0.1–10.0 %

Transistor output

Output signal (sink)

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

ON/OFF pulse

Rated load voltage

10–30 V DC

10–30 V DC

10–30 V DC

10–30 V DC

Max. load current

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

0.1 A/1 point, 0.4 A/common

Max. rush current

400 mA, 10 ms

400 mA, 10 ms

400 mA, 10 ms

400 mA, 10 ms

Max. voltage drop when ON

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

0.1 V DC (TYP) 0.1 A 2.5 V DC (MAX) 0.1 A

Response time

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

OFF > ON: <2 ms ON > OFF: <2 ms

Insulation method

Transformer insulation between input terminals and PLC power supply, and between input channels

Transformer insulation between input terminals and PLC power supply, and between input channels

Transformer insulation between input terminals and PLC power supply, and between input channels

Transformer insulation between input terminals and PLC power supply, and between input channels

Occupied I/O points

16

16

32

32

Connection terminal

18-point removable terminal block with screws

18-point removable terminal block with screws

Two 18-point removable terminal blocks with screws

Two 18-point removable terminal blocks with screws

Applicable wire size mm 2

0.3–0.75

0.3–0.75

0.3–0.75

0.3–0.75

Internal power consumption (5 V DC) mA

280

280

310

310

Weight kg

0.22

0.22

0.34

0.34

Dimensions (WxHxD) mm

27.8x106x110

27.8x106x110

56x106x110

56x106x110

Order information Art. no.

290202

290203

290204

290225

Back

Page top