Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Product line

FR-F846- m -E2-60L2

00023

00038

00052

00083

00126

00170

00250

00310

00380

00470

00620

00770

00930

01160

01800

02160

02600

03250

03610

Output

Rated motor capacity 1 kW

150 % overload capacity (LD)

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

132

160

200 % overload capacity (ND)

0.4

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

132

Rated current A

150 % overload capacity (LD)

I rated

2.1

3.5

4.8

7.6

11.5

16

23

29

35

43

57

70

85

106

144

180

216

260

325

I max. 60 s

2.5

4.2

5.8

9.1

13.8

19.2

27.6

34.8

42.0

51.6

68.4

84.0

102.0

127.2

173

216

260

312

390

I max. 3 s

3.2

5.3

7.2

11.4

17.3

24.0

34.5

43.5

52.5

64.5

85.5

105.0

127.5

159.0

216

270

324

390

488

200 % overload capacity (ND)

I rated

1.5

2.5

4

6

9

12

17

23

31

38

44

57

71

86

110

144

180

216

260

I max. 60 s

2.3

3.8

6.0

9.0

13.5

18.0

25.5

34.5

46.5

57.0

66.0

85.5

106.5

129.0

165

216

270

324

390

I max. 3 s

3.0

5.0

8.0

12.0

18.0

24.0

34.0

46.0

62.0

76.0

88.0

114.0

142.0

172.0

220

288

360

432

520

Overload capacity 2

LD

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

ND

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

Voltage 3

3-phase AC, 380–500 V to power supply voltage

Frequency rangeHz

0.2–590 Hz

Control method

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

Maximum brake torque Regenerative

10 % torque/100 % ED

Input

Power supply voltage

3-phase, 380–500 V AC, -15 %/+10 %

Voltage range

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

Power supply frequency

50/60 Hz ±5 %

Rated input current 4 A

LD

2.1

3.5

4.8

7.6

11.5

16

23

29

35

43

57

70

85

106

144

180

216

260

325

ND

1.5

2.5

4

6

9

12

17

23

31

38

44

57

71

86

110

144

180

216

260

Power supply capacity 5 kVA

LD

1.6

2.7

3.7

5.8

9

12

18

22

27

33

43

53

65

81

110

137

165

198

248

ND

1.1

1.9

3

4.6

6.9

9

13

18

24

29

34

43

54

66

102

110

137

165

198

Others

Cooling

Self cooling

Fan cooling

Protective structure 6

Dust- and water-proof type (IP55)

Max. heat dissipation 7 kW

LD

50

70

80

120

160

230

325

370

440

530

700

840

1060

1260

1750

2210

2700

2900

3700

ND

40

55

70

100

130

170

230

295

400

460

545

705

880

1060

1300

1800

1150

2400

2900

Weight kg

15

15

15

15

16

17

26

26

27

27

59

60

63

64

147

150

153

189

193

Dimensions (WxHxD) mm

238x520x271

238x650x285

345x790x357

420x1360x 456.6

420x1510x456.6

  1. The applicable motor capacity indicated is the maximum capacity applicable for use of the Mitsubishi 4-pole standard motor. The 200 % overload capacity (ND) is the factory default setting.
  2. The % value of the overload capacity indicates the ratio of the overload current to the inverter's rated output current. For repeated duty, allow time for the inverter and motor to return to or below the temperatures under 100 % load. The waiting periods can be calculated using the r.m.s. current method (I²xt), which requires knowledge of the duty.
  3. The maximum output voltage does not exceed the power supply voltage. The maximum output voltage can be changed within the setting range. However, the pulse voltage value of the inverter output side voltage remains unchanged at about √2 that of the power supply.
  4. The rated input capacity varies depending on the impedance values on the power supply side of the inverter (including the cables and input choke).
  5. The rated input capacity varies depending on the impedance values on the power supply side of the inverter (including the cables and input choke).
  6. FR-DU08: IP40 (except for the PU connector)
  7. The values displays the maximum possible heat dissipation. Please consider this values during setup of the cabinet.
  8. Models mentioned above: FR-F846-00023-E2-60L2, FR-F846-00038-E2-60L2, , FR-F846-00052-E2-60L2, FR-F846-00083-E2-60L2, FR-F846-00126-E2-60L2, FR-F846-00170-E2-60L2, FR-F846-00250-E2-60L2, FR-F846-00310-E2-60L2, FR-F846-00380-E2-60L2, FR-F846-00470-E2-60L2, FR-F846-00620-E2-60L2, FR-F846-00770-E2-60L2, FR-F846-00930-E2-60L2, FR-F846-01160-E2-60L2, FR-F846-01800-E2-60L2, FR-F846-02160-E2-60L2, FR-F846-02600-E2-60L2, FR-F846-03250-E2-60L2, FR-F846-03610-E2-60L2

Product line

FR-F846- m -E2-60L2

00023

00038

00052

00083

00126

00170

00250

00310

00380

00470

00620

00770

00930

01160

01800

02160

02600

03250

03610

Output

Rated motor capacity 1 kW

150 % overload capacity (LD)

150 % overload capacity (LD)

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

132

160

Rated motor capacity 1 kW

200 % overload capacity (ND)

200 % overload capacity (ND)

0.4

0.75

1.5

2.2

3.7

5.5

7.5

11

15

18.5

22

30

37

45

55

75

90

110

132

Rated current A

150 % overload capacity (LD)

I rated

2.1

3.5

4.8

7.6

11.5

16

23

29

35

43

57

70

85

106

144

180

216

260

325

Rated current A

150 % overload capacity (LD)

I max. 60 s

2.5

4.2

5.8

9.1

13.8

19.2

27.6

34.8

42.0

51.6

68.4

84.0

102.0

127.2

173

216

260

312

390

Rated current A

150 % overload capacity (LD)

I max. 3 s

3.2

5.3

7.2

11.4

17.3

24.0

34.5

43.5

52.5

64.5

85.5

105.0

127.5

159.0

216

270

324

390

488

Rated current A

200 % overload capacity (ND)

I rated

1.5

2.5

4

6

9

12

17

23

31

38

44

57

71

86

110

144

180

216

260

Rated current A

200 % overload capacity (ND)

I max. 60 s

2.3

3.8

6.0

9.0

13.5

18.0

25.5

34.5

46.5

57.0

66.0

85.5

106.5

129.0

165

216

270

324

390

Rated current A

200 % overload capacity (ND)

I max. 3 s

3.0

5.0

8.0

12.0

18.0

24.0

34.0

46.0

62.0

76.0

88.0

114.0

142.0

172.0

220

288

360

432

520

Overload capacity 2

LD

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

120 % of rated motor capacity for 60 s; 150 % for 3 s (max. ambient temperature 50 °C)

Overload capacity 2

ND

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

150 % of rated motor capacity for 60 s; 200 % for 3 s (max. ambient temperature 50 °C)

Voltage 3

Voltage 3

Voltage 3

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

3-phase AC, 380–500 V to power supply voltage

Frequency rangeHz

Frequency rangeHz

Frequency rangeHz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

0.2–590 Hz

Control method

Control method

Control method

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

U/f; advanced magnetic flux vector, real sensorless vector (RSV), closed loop vector, PM sensorless vector control

Maximum brake torque Regenerative

Maximum brake torque Regenerative

Maximum brake torque Regenerative

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

10 % torque/100 % ED

Input

Power supply voltage

Power supply voltage

Power supply voltage

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

3-phase, 380–500 V AC, -15 %/+10 %

Voltage range

Voltage range

Voltage range

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

323–550 V AC at 50/60 Hz (Undervoltage level is selectable by parameter)

Power supply frequency

Power supply frequency

Power supply frequency

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

50/60 Hz ±5 %

Rated input current 4 A

LD

2.1

3.5

4.8

7.6

11.5

16

23

29

35

43

57

70

85

106

144

180

216

260

325

Rated input current 4 A

ND

1.5

2.5

4

6

9

12

17

23

31

38

44

57

71

86

110

144

180

216

260

Power supply capacity 5 kVA

LD

1.6

2.7

3.7

5.8

9

12

18

22

27

33

43

53

65

81

110

137

165

198

248

Power supply capacity 5 kVA

ND

1.1

1.9

3

4.6

6.9

9

13

18

24

29

34

43

54

66

102

110

137

165

198

Others

Cooling

Cooling

Cooling

Self cooling

Self cooling

Self cooling

Self cooling

Self cooling

Self cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Fan cooling

Protective structure 6

Protective structure 6

Protective structure 6

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Dust- and water-proof type (IP55)

Max. heat dissipation 7 kW

LD

50

70

80

120

160

230

325

370

440

530

700

840

1060

1260

1750

2210

2700

2900

3700

Max. heat dissipation 7 kW

ND

40

55

70

100

130

170

230

295

400

460

545

705

880

1060

1300

1800

1150

2400

2900

Weight kg

Weight kg

Weight kg

15

15

15

15

16

17

26

26

27

27

59

60

63

64

147

150

153

189

193

Dimensions (WxHxD) mm

Dimensions (WxHxD) mm

Dimensions (WxHxD) mm

238x520x271

238x520x271

238x520x271

238x520x271

238x520x271

238x520x271

238x650x285

238x650x285

238x650x285

238x650x285

345x790x357

345x790x357

345x790x357

345x790x357

420x1360x 456.6

420x1360x 456.6

420x1510x456.6

420x1510x456.6

420x1510x456.6

  1. The applicable motor capacity indicated is the maximum capacity applicable for use of the Mitsubishi 4-pole standard motor. The 200 % overload capacity (ND) is the factory default setting.
  2. The % value of the overload capacity indicates the ratio of the overload current to the inverter's rated output current. For repeated duty, allow time for the inverter and motor to return to or below the temperatures under 100 % load. The waiting periods can be calculated using the r.m.s. current method (I²xt), which requires knowledge of the duty.
  3. The maximum output voltage does not exceed the power supply voltage. The maximum output voltage can be changed within the setting range. However, the pulse voltage value of the inverter output side voltage remains unchanged at about √2 that of the power supply.
  4. The rated input capacity varies depending on the impedance values on the power supply side of the inverter (including the cables and input choke).
  5. The rated input capacity varies depending on the impedance values on the power supply side of the inverter (including the cables and input choke).
  6. FR-DU08: IP40 (except for the PU connector)
  7. The values displays the maximum possible heat dissipation. Please consider this values during setup of the cabinet.
  8. Models mentioned above: FR-F846-00023-E2-60L2, FR-F846-00038-E2-60L2, , FR-F846-00052-E2-60L2, FR-F846-00083-E2-60L2, FR-F846-00126-E2-60L2, FR-F846-00170-E2-60L2, FR-F846-00250-E2-60L2, FR-F846-00310-E2-60L2, FR-F846-00380-E2-60L2, FR-F846-00470-E2-60L2, FR-F846-00620-E2-60L2, FR-F846-00770-E2-60L2, FR-F846-00930-E2-60L2, FR-F846-01160-E2-60L2, FR-F846-01800-E2-60L2, FR-F846-02160-E2-60L2, FR-F846-02600-E2-60L2, FR-F846-03250-E2-60L2, FR-F846-03610-E2-60L2

Back

Page top