Search

Start main contents

  • Register
  • Login

Products

Print page

Products

Back

Rotary servo motor model HK-KT

053W

13W

1M3W

13UW

23W

43W

63W

Flange size [mm]

40 × 40

60 × 60

Continuous running duty 4

Rated output [kW]

0.05

0.1

0.15

0.1

0.2

0.4

0.6

Rated torque 5 [N•m]

0.16

0.32

0.48

0.32

0.64

1.3

1.9

Maximum torque 3 [N•m]

0.56 (0.72)

1.1 (1.4)

1.7 (2.1)

1.1 (1.4)

2.2 (2.9)

4.5 (5.7)

6.7 (8.6)

Rated speed 4 [r/min]

3000

Maximum speed 4 [r/min]

6700

Power rate at continuous rated torque

Standard [kW/s]

6.4

14.8

23.3

8.4

19.4

39.5

61.0

With electromagnetic brake [kW/s]

5.8

14.0

22.4

6.6

16.0

36.7

58.0

Rated current [A]

1.3

1.2

1.2

1.1

1.4

2.6

4.5

Maximum current 3 [A]

4.6 (6.2)

4.6 (6.0)

4.5 (6.0)

4.6 (6.0)

5.4 (7.1)

9.8 (14)

19 (25)

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.0394

0.0686

0.0977

0.121

0.209

0.410

0.598

With electromagnetic brake [× 10 -4 kg•m²]

0.0434

0.0725

0.102

0.153

0.254

0.442

0.629

Recommended load to motor inertia ratio 1

20 times or less 9

20 times or less

10 times or less 9

23 times or less 8

23 times or less

25 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

Insulation class

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 27

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

Vibration rank

V10 *3

Permissible load for the shaft *2

L [mm]

25

30

Radial [N]

88

245

Thrust [N]

59

98

Mass

Standard [kg]

0.27

0.37

0.47

0.57

0.77

1.2

1.5

With electromagnetic brake [kg]

0.53

0.63

0.73

0.99

1.2

1.6

1.9

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. For the HK-KT053W with an oil seal, use 80 % of the rated output.
  7. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)
  8. 28 times or less for 6000 r/min or less.
  9. When the servo motor is combined with a 100 W servo amplifier, the recommended load to motor inertia ratio is for operating the servo motor at the rated speed.If operating the servo motor at a speed exceeding the rated speed, check the need for a regenerative option with the drive system sizing software Motorizer. A servo amplifier with a larger capacity can be combined.

Model

HK-KT053WB

HK-KT13WB

HK-KT1M3WB

HK-KT13UWB

HK-KT23WB

HK-KT43WB

HK-KT63WB

Type

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

6.4

7.9

Electromagnetic brake static friction torque [N•m]

0.48 or higher

1.9 or higher

Permissible braking work

Per braking [J]

5.6

22

Per hour [J]

56

220

Electromagnetic brake life 2

Number of braking times

20000

Work per braking [J]

5.6

22

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-KT

23UW

43UW

7M3W

103W

7M3UW

103UW

153W

203W

202W

Flange size [mm]

80 × 80

90 × 90

Continuous running duty 4

Rated output [kW]

0.2

0.4

0.75

1.0

0.75

1.0

1.5

2.0

2.0

Rated torque 5 [N•m]

0.64

1.3

2.4

3.2

2.4

3.2

4.8

6.4

9.5

Maximum torque 3 [N•m]

1.9 (2.5)

4.5 (5.7)

8.4 (10.7)

11.1 (14.3)

8.4 (10.7)

11.1 (14.3)

16.7 (21.5)

19.1 (25.5)

28.6 (38.2)

Rated speed 4 [r/min]

3000

2000

Maximum speed 4 [r/min]

6700

6500

6700

6000

5000

3000

Power rate at continuous rated torque

Standard [kW/s]

9.7

22.3

41.6

60.3

27.0

37.0

52.0

71.7

111

With electromagnetic brake [kW/s]

7.3

18.8

37.7

56.0

23.3

32.9

48.3

67.7

107

Rated current [A]

1.5

2.1

4.7

5.0

4.0

4.9

6.5

9.0

9.0

Maximum current 3 [A]

5.9 (9.0)

9.2 (13)

20 (26)

21 (28)

16 (22)

21 (27)

26 (34)

30 (41)

30 (41)

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.419

0.726

1.37

1.68

2.11

2.74

4.38

5.65

8.18

With electromagnetic brake [× 10 -4 kg•m²]

0.557

0.864

1.51

1.81

2.45

3.08

4.72

5.99

8.53

Recommended load to motor inertia ratio 1

10 times or less

16 times or less

17 times or less

10 times or less

15 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

Insulation class

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

Vibration rank

V10 *3

Permissible load for the shaft *2

L [mm]

30

40

Radial [N]

245

392

Thrust [N]

98

147

Mass

Standard [kg]

1.2

1.5

2.2

2.4

2.3

2.7

3.6

4.4

5.9

With electromagnetic brake [kg]

1.9

2.2

2.9

3.1

3.4

3.8

4.7

5.5

7.0

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)

Model

HK-KT23UWB

HK-KT43UWB

HK-KT7M3WB

HK-KT103WB

HK-KT7M3UWB

HK-KT103UWB

HK-KT153WB

HK-KT203WB

HK-KT202WB

Type

Spring actuated type safety brake

Rated voltage

24 V DC 0 – -10 %

Power consumption [W] at 20 °C

8.2

10

9.0

13.8

Electromagnetic brake static friction torque [N•m]

1.3 or higher

3.2 or higher

3.2 or higher

9.5 or higher

Permissible braking work

Per braking [J]

22

64

66

64

Per hour [J]

220

640

660

640

Electromagnetic brake life 2

Number of braking times

20000

Work per braking [J]

22

64

33

64

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-KT

434W

634W

7M34W

1034W

1534W

2034W

2024W

Flange size [mm]

60 × 60

80 × 80

90 × 90

Continuous running duty 4

Rated output [kW]

0.2

0.3

0.375

0.5

0.75

1.0

1.0

Rated torque 5 [N•m]

1.3

1.9

2.4

3.2

4.8

6.4

9.5

Maximum torque 3 [N•m]

4.5 (5.7)

6.7 (8.6)

8.4 (10.7)

11.1 (14.3)

21.5

25.5

38.2

Rated speed 4 [r/min]

1500

1000

Maximum speed 4 [r/min]

3500

3000

2500

1500

Power rate at continuous rated torque

Standard [kW/s]

39.5

61.0

41.6

60.3

52.0

71.7

111

With electromagnetic brake [kW/s]

36.7

58.0

37.7

56.0

48.3

67.7

107

Rated current [A]

1.3

2.3

2.4

2.5

3.3

4.5

4.5

Maximum current 3 [A]

4.9 (6.6)

9.1 (13)

9.7 (13)

11 (14)

17

21

21

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.410

0.598

1.37

1.68

4.38

5.65

8.18

With electromagnetic brake [× 10 -4 kg•m²]

0.442

0.629

1.51

1.81

4.72

5.99

8.53

Recommended load to motor inertia ratio 1

25 times or less

17 times or less

15 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

Insulation class

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

Vibration rank

V10 *3

Permissible load for the shaft *2

L [mm]

30

40

Radial [N]

245

392

Thrust [N]

98

147

Mass

Standard [kg]

1.2

1.5

2.2

2.4

3.6

4.4

5.9

With electromagnetic brake [kg]

1.6

1.9

2.9

3.1

4.7

5.5

7.0

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)

Model

HK-KT434WB

HK-KT634WB

HK-KT7M34WB

HK-KT1034WB

HK-KT1534WB

HK-KT2034WB

HK-KT2024WB

Type

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

7.9

10

13.8

Electromagnetic brake static friction torque [N•m]

1.9 or higher

3.2 or higher

9.5 or higher

Permissible braking work

Per braking [J]

22

64

64

Per hour [J]

220

640

640

Electromagnetic brake life 2

Number of braking times

20000

Work per braking [J]

22

64

64

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-ST

52W

102W

172W

202AW

302W

202W

352W

Flange size [mm]

130 × 130

176 × 176

Continuous running duty 4

Rated output [kW]

0.5

1.0

1.75

2.0

3.0

2.0

3.5

Rated torque 3 5 [N•m]

2.4 (3.2)

4.8 (6.4)

8.4

9.5 (11.6)

14.3

9.5 (12.7)

16.7

Maximum torque 3 [N•m]

7.2 (12.7)

14.3 (19.1)

25.1

28.6 (34.7)

43.0

28.6 (38.2)

50.1

Rated speed 3 4 [r/min]

2000 (1500)

2000 (1500)

2000

2000 (1650)

2000

2000 (1500)

2000

Maximum speed 4 [r/min]

4000

2500

4000

3500

Power rate at continuous rated torque 3

Standard [kW/s]

9.7 (17.2)

26.3 (46.8)

61.2

53.9 (79.2)

91.5

25.1 (44.6)

52.1

With electromagnetic brake [kW/s]

7.0 (12.4)

20.9 (37.2)

51.1

47.8 (70.3)

83.6

22.0 (39.2)

47.7

Rated current 3 [A]

3.0 (4.0)

5.3 (7.0)

9.3

11 (13)

11

10 (14)

16

Maximum current 3 [A]

11 (19)

18 (24)

32

34 (42)

34

32 (45)

52

Moment of inertia J

Standard [× 10 -4 kg•m²]

5.90

8.65

11.4

16.9

22.4

36.4

53.6

With electromagnetic brake [× 10 -4 kg•m²]

8.15

10.9

13.7

19.1

24.5

41.4

58.6

Recommended load to motor inertia ratio 1

15 times or less 6

23 times or less

24 times or less

15 times or less 7

12 times or less 8

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-ST_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

Thermistor

None

Insulation class

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2

Vibration resistance *1

X: 24.5 m/s² Y: 49 m/s²

Vibration rank

V10 *3

Permissible load for the shaft *2

L [mm]

55

79

Radial [N]

980

2058

Thrust [N]

490

980

Mass

Standard [kg]

4.3

5.2

6.2

8.0

9.8

12

15

With electromagnetic brake [kg]

6.0

6.9

7.8

10

12

17

20

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. 19 times or less for 3000 r/min or less.
  7. 20 times or less for 3000 r/min or less.
  8. 22 times or less for 3000 r/min or less.

Model

HK-ST52WB

HK-ST 02WB

HK-ST172WB

HK-ST202AWB

HK-ST302WB

HK-ST202WB

HK-ST352WB

Type

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

20

23

34

Electromagnetic brake static friction torque [N•m]

8.5 or higher

16 or higher

44 or higher

Permissible braking work

Per braking [J]

400

400

4500

Per hour [J]

4000

4000

45000

Electromagnetic brake life 2

Number of braking times

20000

5000

20000

Work per braking [J]

200

400

1000

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-ST

524W

1024W

1724W

2024AW

3024W

2024W

3524W

5024W

Flange size [mm]

130 × 130

176 × 176

Continuous running duty 4

Rated output [kW]

0.3

0.6

0.85

1.0

1.5

1.2

2.0

3.0

Rated torque 5 [N•m]

2.9

5.7

8.1

9.5

14.3

11.5

19.1

28.6

Maximum torque 3 [N•m]

11.5

17.2 (20.1)

24.4

33.4

43.0

40.1

57.3 (66.8)

85.9

Rated speed 4 [r/min]

1000

Maximum speed 4 [r/min]

2000

1200

2000

1500

2000

Power rate at continuous rated torque

Standard [kW/s]

13.9

37.9

57.8

53.9

91.5

36.1

68.0

116

With electromagnetic brake [kW/s]

10.1

30.1

48.3

47.8

83.6

31.7

62.3

108

Rated current [A]

1.8

3.2

4.5

5.2

5.1

6.0

9.0

16

Maximum current 3 [A]

8.3

11 (13)

17

20

17

24

32 (37)

52

Moment of inertia J

Standard [× 10 -4 kg•m²]

5.90

8.65

11.4

16.9

22.4

36.4

53.6

70.8

With electromagnetic brake [× 10 -4 kg•m²]

8.15

10.9

13.7

19.1

24.5

41.4

58.6

75.8

Recommended load to motor inertia ratio 1

15 times or less

24 times or less

20 times or less

24 times or less

23 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-ST_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

Thermistor

None

Insulation class

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2

Vibration resistance *1

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 29.4 m/s²

Vibration rank

V10 *3

Permissible load for the shaft *2

L [mm]

55

79

Radial [N]

980

2058

Thrust [N]

490

980

Mass

Standard [kg]

4.3

5.2

6.2

8.0

9.8

12

15

18

With electromagnetic brake [kg]

6.0

6.9

7.8

10

12

17

20

23

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.

Model

HK-ST524WB

HK-ST1024WB

HK-ST1724WB

HK-ST2024AWB

HK-ST3024WB

HK-ST2024WB

HK-ST3524WB

HK-ST5024WB

Type

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

20

23

34

Electromagnetic brake static friction torque [N•m]

8.5 or higher

16 or higher

44 or higher

Permissible braking work

Per braking [J]

400

400

4500

Per hour [J]

4000

4000

45000

Electromagnetic brake life 2

Number of braking times

20000

5000

20000

Work per braking [J]

200

400

1000

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-KT

053W

13W

1M3W

13UW

23W

43W

63W

Flange size [mm]

40 × 40

60 × 60

Continuous running duty 4

Rated output [kW]

0.05

0.1

0.15

0.1

0.2

0.4

0.6

Rated torque 5 [N•m]

0.16

0.32

0.48

0.32

0.64

1.3

1.9

Maximum torque 3 [N•m]

0.56 (0.72)

1.1 (1.4)

1.7 (2.1)

1.1 (1.4)

2.2 (2.9)

4.5 (5.7)

6.7 (8.6)

Rated speed 4 [r/min]

3000

3000

3000

3000

3000

3000

3000

Maximum speed 4 [r/min]

6700

6700

6700

6700

6700

6700

6700

Power rate at continuous rated torque

Standard [kW/s]

6.4

14.8

23.3

8.4

19.4

39.5

61.0

With electromagnetic brake [kW/s]

5.8

14.0

22.4

6.6

16.0

36.7

58.0

Rated current [A]

1.3

1.2

1.2

1.1

1.4

2.6

4.5

Maximum current 3 [A]

4.6 (6.2)

4.6 (6.0)

4.5 (6.0)

4.6 (6.0)

5.4 (7.1)

9.8 (14)

19 (25)

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.0394

0.0686

0.0977

0.121

0.209

0.410

0.598

With electromagnetic brake [× 10 -4 kg•m²]

0.0434

0.0725

0.102

0.153

0.254

0.442

0.629

Recommended load to motor inertia ratio 1

20 times or less 9

20 times or less 9

20 times or less

10 times or less 9

23 times or less 8

23 times or less

25 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

None (Servo motors with an oil seal are available. (HK-KT_J)) 6

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

None

None

None

None

None

None

Insulation class

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Totally enclosed, natural cooling (IP rating: IP67) 27

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

Vibration rank

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

Permissible load for the shaft *2

L [mm]

25

25

25

25

30

30

30

Radial [N]

88

88

88

88

245

245

245

Thrust [N]

59

59

59

59

98

98

98

Mass

Standard [kg]

0.27

0.37

0.47

0.57

0.77

1.2

1.5

With electromagnetic brake [kg]

0.53

0.63

0.73

0.99

1.2

1.6

1.9

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. For the HK-KT053W with an oil seal, use 80 % of the rated output.
  7. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)
  8. 28 times or less for 6000 r/min or less.
  9. When the servo motor is combined with a 100 W servo amplifier, the recommended load to motor inertia ratio is for operating the servo motor at the rated speed.If operating the servo motor at a speed exceeding the rated speed, check the need for a regenerative option with the drive system sizing software Motorizer. A servo amplifier with a larger capacity can be combined.

Model

HK-KT053WB

HK-KT13WB

HK-KT1M3WB

HK-KT13UWB

HK-KT23WB

HK-KT43WB

HK-KT63WB

Type

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

6.4

6.4

6.4

6.4

7.9

7.9

7.9

Electromagnetic brake static friction torque [N•m]

0.48 or higher

0.48 or higher

0.48 or higher

0.48 or higher

1.9 or higher

1.9 or higher

1.9 or higher

Permissible braking work

Per braking [J]

5.6

5.6

5.6

5.6

22

22

22

Per hour [J]

56

56

56

56

220

220

220

Electromagnetic brake life 2

Number of braking times

20000

20000

20000

20000

20000

20000

20000

Work per braking [J]

5.6

5.6

5.6

5.6

22

22

22

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-KT

23UW

43UW

7M3W

103W

7M3UW

103UW

153W

203W

202W

Flange size [mm]

80 × 80

90 × 90

Continuous running duty 4

Rated output [kW]

0.2

0.4

0.75

1.0

0.75

1.0

1.5

2.0

2.0

Rated torque 5 [N•m]

0.64

1.3

2.4

3.2

2.4

3.2

4.8

6.4

9.5

Maximum torque 3 [N•m]

1.9 (2.5)

4.5 (5.7)

8.4 (10.7)

11.1 (14.3)

8.4 (10.7)

11.1 (14.3)

16.7 (21.5)

19.1 (25.5)

28.6 (38.2)

Rated speed 4 [r/min]

3000

3000

3000

3000

3000

3000

3000

3000

2000

Maximum speed 4 [r/min]

6700

6700

6700

6500

6700

6000

5000

5000

3000

Power rate at continuous rated torque

Standard [kW/s]

9.7

22.3

41.6

60.3

27.0

37.0

52.0

71.7

111

With electromagnetic brake [kW/s]

7.3

18.8

37.7

56.0

23.3

32.9

48.3

67.7

107

Rated current [A]

1.5

2.1

4.7

5.0

4.0

4.9

6.5

9.0

9.0

Maximum current 3 [A]

5.9 (9.0)

9.2 (13)

20 (26)

21 (28)

16 (22)

21 (27)

26 (34)

30 (41)

30 (41)

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.419

0.726

1.37

1.68

2.11

2.74

4.38

5.65

8.18

With electromagnetic brake [× 10 -4 kg•m²]

0.557

0.864

1.51

1.81

2.45

3.08

4.72

5.99

8.53

Recommended load to motor inertia ratio 1

10 times or less

10 times or less

16 times or less

17 times or less

10 times or less

15 times or less

15 times or less

15 times or less

15 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

None

None

None

None

None

None

None

None

Insulation class

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

Vibration rank

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

Permissible load for the shaft *2

L [mm]

30

30

40

40

40

40

40

40

40

Radial [N]

245

245

392

392

392

392

392

392

392

Thrust [N]

98

98

147

147

147

147

147

147

147

Mass

Standard [kg]

1.2

1.5

2.2

2.4

2.3

2.7

3.6

4.4

5.9

With electromagnetic brake [kg]

1.9

2.2

2.9

3.1

3.4

3.8

4.7

5.5

7.0

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)

Model

HK-KT23UWB

HK-KT43UWB

HK-KT7M3WB

HK-KT103WB

HK-KT7M3UWB

HK-KT103UWB

HK-KT153WB

HK-KT203WB

HK-KT202WB

Type

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Rated voltage

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

24 V DC 0 – -10 %

Power consumption [W] at 20 °C

8.2

8.2

10

10

9.0

9.0

13.8

13.8

13.8

Electromagnetic brake static friction torque [N•m]

1.3 or higher

1.3 or higher

3.2 or higher

3.2 or higher

3.2 or higher

3.2 or higher

9.5 or higher

9.5 or higher

9.5 or higher

Permissible braking work

Per braking [J]

22

22

64

64

66

66

64

64

64

Per hour [J]

220

220

640

640

660

660

640

640

640

Electromagnetic brake life 2

Number of braking times

20000

20000

20000

20000

20000

20000

20000

20000

20000

Work per braking [J]

22

22

64

64

33

33

64

64

64

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-KT

434W

634W

7M34W

1034W

1534W

2034W

2024W

Flange size [mm]

60 × 60

80 × 80

90 × 90

Continuous running duty 4

Rated output [kW]

0.2

0.3

0.375

0.5

0.75

1.0

1.0

Rated torque 5 [N•m]

1.3

1.9

2.4

3.2

4.8

6.4

9.5

Maximum torque 3 [N•m]

4.5 (5.7)

6.7 (8.6)

8.4 (10.7)

11.1 (14.3)

21.5

25.5

38.2

Rated speed 4 [r/min]

1500

1500

1500

1500

1500

1500

1000

Maximum speed 4 [r/min]

3500

3500

3500

3000

2500

2500

1500

Power rate at continuous rated torque

Standard [kW/s]

39.5

61.0

41.6

60.3

52.0

71.7

111

With electromagnetic brake [kW/s]

36.7

58.0

37.7

56.0

48.3

67.7

107

Rated current [A]

1.3

2.3

2.4

2.5

3.3

4.5

4.5

Maximum current 3 [A]

4.9 (6.6)

9.1 (13)

9.7 (13)

11 (14)

17

21

21

Moment of inertia J

Standard [× 10 -4 kg•m²]

0.410

0.598

1.37

1.68

4.38

5.65

8.18

With electromagnetic brake [× 10 -4 kg•m²]

0.442

0.629

1.51

1.81

4.72

5.99

8.53

Recommended load to motor inertia ratio 1

25 times or less

25 times or less

17 times or less

17 times or less

15 times or less

15 times or less

15 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

None (Servo motors with an oil seal are available. (HK-KT_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

None (Servo motors with an electromagnetic brake are available. (HK-KT_B))

Thermistor

None

None

None

None

None

None

None

Insulation class

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Totally enclosed, natural cooling (IP rating: IP67) 2 6

Vibration resistance *1

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 49 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

X: 24.5 m/s² Y: 24.5 m/s²

Vibration rank

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

Permissible load for the shaft *2

L [mm]

30

30

40

40

40

40

40

Radial [N]

245

245

392

392

392

392

392

Thrust [N]

98

98

147

147

147

147

147

Mass

Standard [kg]

1.2

1.5

2.2

2.4

3.6

4.4

5.9

With electromagnetic brake [kg]

1.6

1.9

2.9

3.1

4.7

5.5

7.0

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. When IP67 cables are required, please contact Mitsubishi Electric System & Service Co., Ltd. OVERSEAS SERVICE SECTION. (Email: osb.webmaster@ melsc.jp)

Model

HK-KT434WB

HK-KT634WB

HK-KT7M34WB

HK-KT1034WB

HK-KT1534WB

HK-KT2034WB

HK-KT2024WB

Type

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

7.9

7.9

10

10

13.8

13.8

13.8

Electromagnetic brake static friction torque [N•m]

1.9 or higher

1.9 or higher

3.2 or higher

3.2 or higher

9.5 or higher

9.5 or higher

9.5 or higher

Permissible braking work

Per braking [J]

22

22

64

64

64

64

64

Per hour [J]

220

220

640

640

640

640

640

Electromagnetic brake life 2

Number of braking times

20000

20000

20000

20000

20000

20000

20000

Work per braking [J]

22

22

64

64

64

64

64

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-ST

52W

102W

172W

202AW

302W

202W

352W

Flange size [mm]

130 × 130

176 × 176

Continuous running duty 4

Rated output [kW]

0.5

1.0

1.75

2.0

3.0

2.0

3.5

Rated torque 3 5 [N•m]

2.4 (3.2)

4.8 (6.4)

8.4

9.5 (11.6)

14.3

9.5 (12.7)

16.7

Maximum torque 3 [N•m]

7.2 (12.7)

14.3 (19.1)

25.1

28.6 (34.7)

43.0

28.6 (38.2)

50.1

Rated speed 3 4 [r/min]

2000 (1500)

2000 (1500)

2000

2000 (1650)

2000

2000 (1500)

2000

Maximum speed 4 [r/min]

4000

4000

4000

4000

2500

4000

3500

Power rate at continuous rated torque 3

Standard [kW/s]

9.7 (17.2)

26.3 (46.8)

61.2

53.9 (79.2)

91.5

25.1 (44.6)

52.1

With electromagnetic brake [kW/s]

7.0 (12.4)

20.9 (37.2)

51.1

47.8 (70.3)

83.6

22.0 (39.2)

47.7

Rated current 3 [A]

3.0 (4.0)

5.3 (7.0)

9.3

11 (13)

11

10 (14)

16

Maximum current 3 [A]

11 (19)

18 (24)

32

34 (42)

34

32 (45)

52

Moment of inertia J

Standard [× 10 -4 kg•m²]

5.90

8.65

11.4

16.9

22.4

36.4

53.6

With electromagnetic brake [× 10 -4 kg•m²]

8.15

10.9

13.7

19.1

24.5

41.4

58.6

Recommended load to motor inertia ratio 1

15 times or less 6

23 times or less

24 times or less

24 times or less

24 times or less

15 times or less 7

12 times or less 8

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

Thermistor

None

None

None

None

None

None

None

Insulation class

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Vibration resistance *1

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

Vibration rank

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

Permissible load for the shaft *2

L [mm]

55

55

55

55

55

79

79

Radial [N]

980

980

980

980

980

2058

2058

Thrust [N]

490

490

490

490

490

980

980

Mass

Standard [kg]

4.3

5.2

6.2

8.0

9.8

12

15

With electromagnetic brake [kg]

6.0

6.9

7.8

10

12

17

20

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.
  6. 19 times or less for 3000 r/min or less.
  7. 20 times or less for 3000 r/min or less.
  8. 22 times or less for 3000 r/min or less.

Model

HK-ST52WB

HK-ST 02WB

HK-ST172WB

HK-ST202AWB

HK-ST302WB

HK-ST202WB

HK-ST352WB

Type

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

20

20

20

23

23

34

34

Electromagnetic brake static friction torque [N•m]

8.5 or higher

8.5 or higher

8.5 or higher

16 or higher

16 or higher

44 or higher

44 or higher

Permissible braking work

Per braking [J]

400

400

400

400

400

4500

4500

Per hour [J]

4000

4000

4000

4000

4000

45000

45000

Electromagnetic brake life 2

Number of braking times

20000

20000

20000

5000

5000

20000

20000

Work per braking [J]

200

200

200

400

400

1000

1000

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Rotary servo motor model HK-ST

524W

1024W

1724W

2024AW

3024W

2024W

3524W

5024W

Flange size [mm]

130 × 130

176 × 176

Continuous running duty 4

Rated output [kW]

0.3

0.6

0.85

1.0

1.5

1.2

2.0

3.0

Rated torque 5 [N•m]

2.9

5.7

8.1

9.5

14.3

11.5

19.1

28.6

Maximum torque 3 [N•m]

11.5

17.2 (20.1)

24.4

33.4

43.0

40.1

57.3 (66.8)

85.9

Rated speed 4 [r/min]

1000

1000

1000

1000

1000

1000

1000

1000

Maximum speed 4 [r/min]

2000

2000

2000

2000

1200

2000

1500

2000

Power rate at continuous rated torque

Standard [kW/s]

13.9

37.9

57.8

53.9

91.5

36.1

68.0

116

With electromagnetic brake [kW/s]

10.1

30.1

48.3

47.8

83.6

31.7

62.3

108

Rated current [A]

1.8

3.2

4.5

5.2

5.1

6.0

9.0

16

Maximum current 3 [A]

8.3

11 (13)

17

20

17

24

32 (37)

52

Moment of inertia J

Standard [× 10 -4 kg•m²]

5.90

8.65

11.4

16.9

22.4

36.4

53.6

70.8

With electromagnetic brake [× 10 -4 kg•m²]

8.15

10.9

13.7

19.1

24.5

41.4

58.6

75.8

Recommended load to motor inertia ratio 1

15 times or less

24 times or less

24 times or less

20 times or less

24 times or less

23 times or less

23 times or less

23 times or less

Speed/position detector

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Batteryless absolute/incremental 26-bit encoder (resolution: 67,108,864 pulses/rev)

Oil seal

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

None (Servo motors with an oil seal are available. (HK-ST_J))

Electromagnetic brake

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

None (Servo motors with an electromagnetic brake are available. (HK-ST_B))

Thermistor

None

None

None

None

None

None

None

None

Insulation class

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

155 (F)

Structure

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Totally enclosed, natural cooling (IP rating: IP67) 2

Vibration resistance *1

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 49 m/s²

X: 24.5 m/s² Y: 29.4 m/s²

Vibration rank

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

V10 *3

Permissible load for the shaft *2

L [mm]

55

55

55

55

55

79

79

79

Radial [N]

980

980

980

980

980

2058

2058

2058

Thrust [N]

490

490

490

490

490

980

980

980

Mass

Standard [kg]

4.3

5.2

6.2

8.0

9.8

12

15

18

With electromagnetic brake [kg]

6.0

6.9

7.8

10

12

17

20

23

  1. Contact your local sales office if the load to motor inertia ratio exceeds the value in the table.
  2. The shaft-through portion is excluded.
  3. The value in brackets is applicable when the torque is increased with a combination with a larger-capacity servo amplifier.
  4. The continuous running duty and the speed are not guaranteed when the power supply voltage is dropped.
  5. When unbalanced torque is generated, such as in a vertical lift machine, keep the unbalanced torque of the machine under 70 % of the servo motor rated torque.

Model

HK-ST524WB

HK-ST1024WB

HK-ST1724WB

HK-ST2024AWB

HK-ST3024WB

HK-ST2024WB

HK-ST3524WB

HK-ST5024WB

Type

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Spring actuated type safety brake

Rated voltage

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

24 V DC 0 to -10 %

Power consumption [W] at 20 °C

20

20

20

23

23

34

34

34

Electromagnetic brake static friction torque [N•m]

8.5 or higher

8.5 or higher

8.5 or higher

16 or higher

16 or higher

44 or higher

44 or higher

44 or higher

Permissible braking work

Per braking [J]

400

400

400

400

400

4500

4500

4500

Per hour [J]

4000

4000

4000

4000

4000

45000

45000

45000

Electromagnetic brake life 2

Number of braking times

20000

20000

20000

5000

5000

20000

20000

20000

Work per braking [J]

200

200

200

400

400

1000

1000

1000

  1. The electromagnetic brake is for holding. It cannot be used for deceleration applications.
  2. Brake gap is not adjustable. Electromagnetic brake life is defined as the time period until readjustment is needed.

Back

Page top