MITSUBISHI ELECTRIC Changes for the Better
Ireland

Mitsubishi Electric Starter Package

Offer ends 29/11/2019 €1,350 (Excluding VAT) Offer includes: FX PLC (FX5U-32MR-ES) + Variable Speed Drive (FR-E720S-050SC-ENE) + GOT HMI (GT2107-WTSD) + Software (iQ Works)

FX5 PLC

FX5U-32MR-ES

Features include:
- Relay or Transistor Digital Outputs
- Varying I/O Count available
- Built in USB & Ethernet port, Analog Control module
- Compact footprint
GT HMI

GT2107-WTSD

Features include:
- High resolution
- Support VNC Server Function
- Trending
- Touch screen
- Ethernet , USB Host
‘Micro Drive’ Variable Speed Drive

FR-E720S-050SC-ENE

Features include:
- Safety function "Safe Torque Off" (STO) according EN 61800-5-2
- Various KW sizes available
- Auto-tuning
- 200% overload capacity
- 0.2 - 400Hz Output frequency
Compact footprint
iQ Works Software

iQ Works is an integrated software suite used to program Mitsubishi Electric automation consisting of;
- GX Works3 (PLC)
- GT Works3 (HMI)
- FR Configurator2 (Variable Speed Drive)